Search Results for substance use
Plug&Play - Amphenol Sine
for a robust, streamlined and scalable product for use in material handling systems, such as conveyors, sorting, automated storage and retrieval, packaging, overhead transport, palletizing, etc. Greater Flexibility Equals Lower Total Cost of Ownership • Rapid Install Due to Scalable Modular Design at Startup
Charles Fiber Building Terminals (CFBT) | Fiber Demarcation Enclosure ...
Discover Charles Industries' Fiber Building Terminals (CFBT) for secure, reliable management of fiber optic connections in building applications. Enquire Now!
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
CC701 charge converter for charge mode accelerometers
CC701 charge converter for charge mode accelerometers
Amphe-Dante™ Adapters - Amphenol Sine
CAUTION– If using a PoE injector, it must be IEEE 802.3af compliant. Use of a non-compliant PoE injector can terminally damage the device and may void the warranty. *Firmware is updated automatically to the latest release available via the auto-updater within Dante Controller
Endevco Piezoresistive MEMS Shock Accelerometers - PCB
Piezoresistive shock accelerometers, manufactured by MEMS technology, have low power consumption while still providing +/- 200 mV full scale output.
Crimping Hand Tools | Amphenol
Ergonomic handle design is another key aspect of these hand tools, providing an optimal grip for comfortable and easy use, even during prolonged periods of time. This reduces the risk of hand fatigue and increases the accuracy of the crimping process.
Cable Assemblies | Interconnects | Mobile, RF, Optics - Amphenol CS
Amphenol's ExtremePort™ OSFP-XD 112G interconnect system is comprised of a 120-position, 0.6mm pitch connector built for use in high-speed serial applications. Each port supports up to 1.6Tb/s in aggregate over a 16 x 112Gb/s electrical interface.
Single-channel accelerometer power supply - Wilcoxon Sensing Technologies
P704B IEPE accelerometer power supply
PSD-0086 Product Safety Datasheet - MICS-EK1
2002/95/EC (the RoHS Directive) restricting the use of certain hazardous materials in electrical and electronic equipment. See the user manual for China RoHS information. ... Indicates that this toxic or hazardous substance contained in all of the homogeneous materials for this part is below the EU RoHS Directive Statutory limits.
Amphenol Network Solutions > Products > Power > DC Power Distribution ...
Amphenol Network Solutions brand of power panels continues to be updated with more best-in-class features. Our 1RU family has been expanded with the addition of the 250TPA08 model, offering dual 8x8 TPA fuse positions with 250 amps continuous per feed, and a max rating of up to 50A each with optional connectorized outputs, and optional nrgSMART™ individual circuit current monitoring.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
µCom 10 Gb+ - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex mCom 10 Gb+ is a miniature, high-speed Cat6A & Cat7 Ethernet connector that exceeds 10Gb/s Ethernet following IEEE 802.3an-2006: 10GBase-T. With a maximum external diameter of 15mm, it is a Cat.6A connector according to TIA568C.2 and ISO/IEC11801 standards. The connector is environmentally tested based on MIL-DTL-38999 Series III military spec (Thread version) and MIL-DTL ...
Market Connector: Directed Energy Weapons - Amphenol Aerospace
The primary types include HELs, which use focused light to damage or destroy targets; High-Power Microwaves (HPMs), which emit microwave radiation to disrupt electronics; and Particle Beam weapons, which accelerate particles to near-light speeds to inflict damage, though these remain largely experimental.
B175MW Medium Ultra-Wide Tilted Element™ Thru-Hull - Airmar
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
Measuring displacement using accelerometers - Wilcoxon Sensing Technologies
mA displacement sensors expand the opportunity to use vibration monitoring within a plant. Fans, for example, offer a significant benefit from this technological improvement. When an accelerometer is sensitive to velocity, the overall vibration level can be dominated by blade pass frequency.
Amphenol AMAO Product Compliance - Environmental Engineering
different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the plastic case of a desktop computer. Therefore components being used in finished EEE or for
Tooling - Amphenol Sine
356260 Socket contact removal tool for use with plugs only, and contacts 044-100-1414S, ZN02 020 0009 7. REQUEST A QUOTE. PRODUCT IMAGE DISCLAIMER: All images on this site are merely a representation of the actual part. Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager.
Energy and Power Generation | PCB Piezotronics
They use specialized technology to detect dynamic pressure pulsations and surges in gas turbines. The measurement is then used to trend data and accurately identify potential faults before any serious damages occur. This condition monitoring is driven by turbine operator's biggest challenge – to monitor combustion instability to ensure ...