Search Results for substance use
What are the top differences between DDR4 and DDR5? - Amphenol CS
Memory modules indeed play an indispensable role when it comes to data management. These integrated-circuit-based memory chips mounted on small circuit boards have pre-defined design specifications and functionalities according to which the engineers use them in various applications.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
On-Glass Unity Gain Window Mount VHF and UHF Antennas
With a patented On-Glass Unity Gain Window Mount VHF and UHF Antennas technology that permits RF transmission and reception through glass, these rugged antennas provide a complete seal against moisture and allow for easy installation without holes.
DOCSIS Passive - 100% Passive Broadband Installation
Use the form to calculate your monthly and yearly savings. Schedule an appointment to talk to a representative about DOCSIS. Contact Us. Tested and Trusted Since 2013. Amphenol Broadband Solutions is the leader in MoCA innovation in the telecommunications industry.
SGX - Hydrogen - SGX Sensortech
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain ... substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the plastic case of a desktop computer. Therefore components being used in finished EEE or for repair or ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
DST810 Smart™ Multisensor, Bronze with Gen2 Paddlewheel - Airmar
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0 ...
Telect Co-Founders Announce Retirement from Board of Directors
The entire Telect family wishes Bill and Judi many happy days going forward. As founders, their impact on the Spokane community and Telect employees past and present is significant.
INSTRUMART - Wilcoxon Sensing Technologies
Shop Wilcoxon sensors, accelerometers, cables assemblies, vibration meters, intelligent transmitters, industrial enclosures, and mounting accessories here: https ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
Amphenol AIO Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
HART-enabled vibration transmitter, velocity, configurable, M12
PCH420V-M12 HART-enabled vibration transmitter, velocity, user-configurable, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor, HART protocol
Standard Universal Enclosures (CFIT-Flex Std)
Robust lightweight polycarbonate construction for indoor/outdoor use. Environmental. Enclosures and thermal systems have a powder coated finish to withstand the elements and provide superior environmental protection. Industry Certifications. Designed to meet GR-950, GR-2898, NEMA 4, IP66.
TORQUE SENSORS - PCB
360°. These sensors do not use bearings, slip rings or other rotating components, so they are cost-effective and easy to install. We offer a comprehensive line of . reaction torque sensors to meet a wide . variety testing needs. Our capacity ranges are shown in the table (right). ROTARY TORQUE . SENSORS. Rotary torque sensors use a rotating
Harsh Environment Connector Material Selection Guide
different applications, connector manufacturers must use many different materials. Interconnect devices, particularly fiber optic interconnects, have requirements that are both independent of and dictated by the application environment. They must: • Connect two terminated ends of fiber and/or electrical cable repeatedly and reliably.
Training Events | PCB Piezotronics
"Methods to Use Force Link Stiffness Specifications to Construct a System Model" Featured Speaker: Melissa Maze & David Ort Learn why the 3-component force sensor is a central part of a system's dynamic performance, a reliable way to predict the usable frequency range for a force measurement system, and common dynamic force measurement ...
Water Detection Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
CM265LH Chirp-ready Cavity Mount - Airmar
1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. Airmar’s CM265LH transducer includes all these frequencies plus every other frequency in the high and low bandwidth.
Force FAQ | PCB Piezotronics
Why is quartz a superior crystal compared to ceramic materials for use in PE force sensors? Why do some quartz force sensors measure only compression while others measure both tension and compression? What is the difference between a force ring and force link? Why is the tension range for the 208 and 218 series only 500 lbs., while the ...