Search Results for substance use
Repair and Maintenance Returning Equipment Contact Information Safety ...
number, which we use to reference any information you have already provided and expedite the repair process. This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA
SMA Female Connector for .085 Cable 2921-6002 - SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
SMPS Female Connector, Swept R/A for .047 Cable - SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
Vulko-Wrap Yellow and Black - TPC Wire
Vulko-Wrap™ is A TPC’s popular self-vulcanizing insulating wrap. Made of a specially compounded, synthetic silicone elastomer, this tape is resistant to oil, water, ozone and many chemicals. It has a high dielectric strength and is completely safe to use on all electrical connections.
SMPM VITA 67.1 Backplane Module SF1132-6037 | SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
Amphenol Corporation - Financials - SEC Filings
Filter filing type: ...
Model 1631-06C PCB L&T S-Type Load Cell, 5,000 lbf rated capacity, 150% ...
O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572.
PTNC Female to SMA Female Adapter M55339/41-30001 | SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
Model JW Cable Connector Installation and Operating Manual - PCB
O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572.
Model 112A22 High resolution ICP® pressure probe, 50 psi, 100 mV ... - PCB
It is not necessary to use low-noise coaxial cable with this sensor series. In fact, a Model 070A09 solder connector adaptor that allows the use of ordinary two-wire cable is desired. 4.0 OPERATION It is only necessary to supply the sensor with a 2 to 20 mA constant current at +20 to +30 VDC through a
SMPS Male PCB Edge Launch Connector, 2 Port, SB
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. ...
Model 378A12 Precision Condenser Microphone Installation and ... - PCB
Phantom powered microphone systems use a 3 pin XLR connector. A phantom powered microphone sys-tem should use a 48V phantom power supply or signal conditioner for optimum performance; however these microphone systems may be powered with a 24V or a 12V phantom power supply, but this will limit the maximum output voltage.
2.92mm Female to SMPM Female Adapter 1115-6088 - SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
SMA Male to SMA Male 12" Cable Assembly for .085 Cable
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. ...
SMA Male to Male Adapter M55339/29-30101 - SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
1.85mm Female Bulkhead PCB Edge Launch Connector, 4 Legs
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds.
1143_Datasheet MiCS-6814 rev 8 - SGX Sensortech
%PDF-1.4 %Çì ¢ 44 0 obj > endobj xref 44 25 0000000015 00000 n 0000000812 00000 n 0000000928 00000 n 0000001142 00000 n 0000032872 00000 n 0000032894 00000 n 0000032936 00000 n 0000035180 00000 n 0000051160 00000 n 0000051602 00000 n 0000051805 00000 n 0000055359 00000 n 0000055698 00000 n 0000055904 00000 n 0000077083 00000 n 0000077150 00000 n 0000077215 00000 n 0000077246 00000 n ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and ... Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non ...
Model 113B28 Platinum Stock Products; High frequency ICP ... - PCB
It is not necessary to use low-noise cable with this sensor series. In fact, an optional Model 070B09 Solder Connector Adaptor allows the use of ordinary two-wire cable if desired. 4.0 OPERATION. It is only necessary to supply the sensor with a 2 to 20 mA constant current at +20 to +30 VDC through a current-regulating diode or equivalent ...
Model 356B41 Triaxial ICP® seat pad accel., 100 mV/g, 0.5 to ... - PCB
O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572.