Search Results for sullok connectors
N-Type to 7-16 Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of N-Type to 7-16 Adapters designed for radio frequency applications. N-Type to 7-16 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TNC to Unterminated Cable Assemblies| Amphenol RF
TNC to Unterminated Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors ...
SMB PCB Through Hole Right Angle Jack 50 Ohm | 903-373J-51A - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 903-373J-51A PDF Customer Drawing (Size: 122 kb) 903-373J-51A IGS 3D Model (Size: 416 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
TNC Cap Jk Chain | 122486 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Circular Multiport Connection System | SV Microwave
This unique multiport has a keying feature that properly aligns connectors to their mating halves. This reduces mating error, the time necessary to make multiple connections and the amount of tooling needed. This connection system is completely customizable from the interface configuration, to the cable length, and the connectors on the other end.
Configurator Singles | Amphenol
Part # 310294: type: PL700RG-SC Connector: Adapter Color: Gray: Circuit Count: 2: Contact Plating: Selective Gold: Contact Size: 20: Contact Termination: Crimp ...
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 50 mm
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132377-11: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Griplet Miniature IDC Connector | FCI Basics - Amphenol CS
FCI Basics Griplet® Miniature IDC Connector offers a robust solution for miniature IDC wire-to-board connections. Its low profile and compact design helps in saving space.
R-VPX VITA 46 Connector System | R-VPX Evolution 2.0 VITA 46.30 ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
UG-914/U BNC Jack to BNC Jack Adapter 50 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
HD-BNC DUAL PORT PCB CONNECTORS INCREASE CONNECTIVITY DENSITY - Amphenol RF
This new connector configuration allows for dual-port termination and increases connector density while saving valuable PCB real estate, eliminating the need for risers or mezzanine connectors. The dual port interface is ideal for 4K or ultra-HD broadcast applications, and meets the latest SMPTE specifications for 12G broadcast. ...
BNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 112155 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-59 RG-62 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish:
MS & 97B - Series ACRMS02 0313 - Amphenol Australia
Amphenol MS & 97B series are two series of thread & Bayonet coupled connectors designed to meet the operating requirements of MIL-C-5015. available in a variety of styles & classes, these connectors are primarily used in a range of military and industrial applications where specific degrees of environmental protection are required.
2M Hermetic Micro-Miniature Connectors | 2M804 Push-Pull Quick ...
The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness. 2M Hermetic Micro-Miniature Connectors | 2M804 Push-Pull Quick-Disconnect | Micro-Miniature | Circular Connectors | Products | Amphenol Aerospace
T 3361 020 - M16 Female straight cable connector with intern
Female cable connector with internal strain relief and metal locking ring. Screw locking according to DIN EN 60130-9 / IEC 60130-9. Contacts included. Contact arrangement according to DIN EN 61076-2-106 "0X-b". Replaces T 3357 552.
44 Series Circular - Amphenol Sine
Amphenol Sine Systems' 44 Series™ Thermoplastic Rubber Circular Connectors meet the demand for reliable and versatile connectivity solutions that exhibit outstanding durability, resisting a range of environmental factors including water, fuel, lubricants, ozone, and road salt. Our 44 Series™ is vibration-resistant and field-proven for ...
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
320898 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
340536 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color