Search Results for supplier date
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
CUSTOMER DRAWING - Amphenol Sine
by date----chg/no amphenol / n/a n/a n/a 1 30' 15' mil etr s 55010270000213 see note 1 t.n 6/02/2004 n/a pane lug with pin solder cn ta a4 55010270-000-2 t.n 6/02/2004 s enot 1 s etabl 2 2 1 change finish from plating to coating l.v 16 / 042 8277 item catalogue no. of a b dia c dia d e p/no contact
Model 640B11 | PCB Piezotronics
Model 640B11:Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 10-ft integral cable
200kHz Skimmer, DT - Gemeco
HST-WSU 83/200kHz skimmer Transducer with Temperature and 20ft cable
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
IDS-87-5 Amphenol
Gray ZnNi plating is available on Amphenol Industrial’s standard core products, with no significant galvanic reaction between existing OD Cad, Black Zinc and Electroless Nickel plating. AIO’s connectors plated in Gray ZnNi makes for the best harsh environment solutions on the market.
Rugged Junction Boxes - Amphenol Aerospace | Standalone Six Channel ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
XMA WELCOMES NEW DIRECTOR OF SALES AND MARKETING MATT O'LEARY
FOR IMMEDIATE RELEASE Contact: Peter Richard Controller XMA Corporation prichard@xmacorp.com 603-242-2518 XMA WELCOMES NEW DIRECTOR OF SALES AND MARKETING MATT O'LEARY
Germany - kayeinstruments.com
The true quality of the supplier is not only shown in printed words on a data sheet or a favorable offer. It shows itself when it comes to essential after-sales support. Be it the annual calibration, help, and support during commissioning, training for changing operating personnel, or bridging bottlenecks in your own measuring device.
Connectors | Products - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
SERIES 422E5X IN-LINE ICP CHARGE CONVERTERS
In addition to the 422E5x series, PCB ® also offers . the 422E3x series for use with sensors operating above 500 °F, and the 422E6x series for use in
DC RESPONSE ACCELEROMETER - PCB
[6]Offset tolerance is based on manufacturers supplied cable length. [7]Case and shield to mounting surface or cable leads. [8]See PCB Declaration of Conformance PS027 for details. Date: 05/05/2023 Date: 05/05/2023 Date: 05/05/2023 Date: 05/05/2023 69811 Entered: ND Engineer: NJF Sales: JM Approved: BAM Spec Number: Phone: 716-684-0001 Fax: 716 ...
Amphenol
rev description date revisions eco by appr 3 1 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 quantity ...
ABB Offshore 01 Systems Ltd - martec.solutions
manufacturers. ABB’s brief was especially demanding as it involved welding precision glass to metal seals into a high strength housing while maintaining hermeticity. The positional tolerances, especially the outside diameter of the penetrator, were therefore especially critical due to the required interference fi t into the housing. DESIGNED
68000-202HALF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik® part number 68000-202HALF. 68000-202HALF | BergStik® | Amphenol
ICP® PRESSURE SENSOR - PCB
Date: 12/12/2024 Date: 12/12/2024 Date: 12/12/2024 Date: 12/12/2024 55318 Entered: ND Engineer: RPF Sales: MV Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com 3425 Walden Avenue, Depew, NY 14043 SUPPLIED ACCESSORIES: Model PCS-1AZ Sensitivity calibration at 100% and 10% of sensor range.
B B2 - Amphenol Sine
rev description date revisions eco by appr 9.53 4.765 key-a configuration part number strain relief color at16-18pa-k004 no black at16-18pa-ek02 no gray at16-18pa-sr02 yes black at16-18pa-eksr02 yes gray key-b configuration part number strain relief color at16-18pb-k004 no black at16-18pb-sr02 yes black shown with strain relief shown with end ...
stay up-to-date - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until: