Search Results for supplier date
Product sheet - amphenol-antennas.com
- MA234L00 - MA234L00 VHF Antenna with ratchet base & fibre glass shroud Type : MA234L00 Frequency : 156 - 162 Description : Fibre antenna N° of sections : 2
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 1211-60209 NO SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 012-80-485/185 N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023
Amphenol Australia
furthermore working with our suppliers to ensure that they (or their suppliers) have pre-registered their substances. 2. Authorization Process: Additionally, as part of our OH&S review processes, we have systems in place to ensure that: a. All the applicable Safety Data Sheets (SDS's) for our internal processes are updated and available
Mounting Hardware Spec Sheet - amphenol-antennas.com
Parallel Clamps Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
EU RoHS DECLARATION - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 500-32-042 YES W/ EXCEPTION 6C Steve Wirth Engineering Manager (561) 840-1800 swirth@svmicro.com Signed for and on behalf of SV Microwave, Inc
) soot sensor
Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data
Datasheet - cabelcon.com
Insulators COC (Topas) / PP with Glass Date of release May 24, 2013 Remarks * Not Able To Measure(NATM): The cable starts to twist without the connector loosing its grip. All tests performed using instruments calibrated in accordance to our ISO 9001 certification. Further technical specifications and installation instructions can be obtained on ...
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1112-6031 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS SF1211-6062 YES W/ EXCEPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
PRODUCTS, SERVICES & CAPABILITIES FOR - amphenol.co.jp
The Center Conductor types, which are either silver-plated copper (SPC) or silver- plated copper-weld steel (SPCW), meet the requirements of MIL-DTL-17. The Dielectric used on the cables detailed here consists of a proprietary fluoropolymer.
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 4133-0002 YES W/ EXCEPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Catalog - amphenol-antennas.com
MA421RS07 E ec ca C a ac e c Frequency band 440-470 MHz Polarization Vertical Horizontal beamwidth 38° Vertical beamwidth 35° Gain 11.0 dBd Impedance 50 Ω
Power Splitter - amphenol-antennas.com
Power Splitter SP-xxHX-43F-CC Power Splitter | 4.3-10 Female Ordering Options 2-Way Splitter 3-Way Splitter 4-Way Splitter Model Number (xx) SP-02HX-43F-CC SP-03HX-43F-CC SP-04HX-43F-CC
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
News | LID Technologies
Our latest news. Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.