Search Results for supplier date
Centaur ExaMAX for Military 85 ohms
ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector de
L17DEFRA09P | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight IDC Flat ribbon, Front Metal Bright Tin Shell+Grounding Dimples, 09 Pin, Flash Gold, 3.05mm (0.120in) Clear Hole
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 2fwrehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Model 699B06 Calibration shaker Installation and Operating Manual - PCB
defective materials and workmanship for TWO YEARS from the date of shipment, unless otherwise specified. Damage to equipment caused by incorrect power, misapplication, or procedures inconsistent with this manual are not covered by warranty. If there are any questions concerning the intended application of the product, contact an Applications
SOLDIER WORN CABLES - amphenolpcd.com
SOLDIER WORN CABLES Overview New from Amphenol PCD, off the shelf solutions on common charging interfaces used for the Nett Warrior. Offering a diverse selection of charging capabilities that gives the opportunity to choose from USB2.0 Type A, Type C, Micro-B,
Request a Product Quote - tpcwire.com
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
CERTIFICATE - Amphenol AOP
Date of certification 309543 QM15 2025-01-14 2028-01-13 2024-11-22 DQS GmbH Christian Gerling Managing Director . Accredited Body: DQS GmbH, August-Schanz-Straße 21, 60433 Frankfurt am Main, Germany The validity of the certification can only be verified by the QR-code. CERTIFICATE
485B12 POWER CONDITIONER - pcb.com
Model Number 485B12 POWER CONDITIONER Revision: B ECN #: 43617 Performance ENGLISH SI High Frequency Response(-5 %) >1000 kHz >1000 kHz Low Frequency Response(-5 %) <0.1 Hz <0.1 Hz [1][2]
MGT-5015 High Power Reverse Bayonet Coupling Connectors
MGT-5015 Connectors are a ruggedized high power connector utilizing reverse bayonet coupling and available with a wide range of contact and shell options
Austria 2 - kayeinstruments.com
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
ROHS Compliant Alternatives to Cadmium Plating
Shell-to-shell conductivity, <2.5 millivolts; 500 mating cycles; Up to 1000-hour salt spray requirement (AP-93 plating) Temperature Rating: 347 °F (175 °C) (392 °F/200 °C for AP-93)
NovaSensor P330B Absolute Pressure Sensor Die
NovaSensor P330B Absolute Pressure Sensor Die
A1 -- RELEASED DRAWING MAR-18-16JARRYTOMMY - Amphenol Sine
REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A1 RTS014DCG* ECO-MATE,RECPT. SEALING CAP,SIZE 14 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/ ...
c:userspdf34-5024 - Amphenol RF
Title: c:userspdf34-5024.ps Created Date: 5/6/2016 11:48:36 AM
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - DCN 55452 ...
date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs
Flexible 4RU rackmount panel for Patch, Splice, and Splitter ...
Panel Type R = Rear Splice Height (RU) 4 = Four Rack Units (4RU) Port Capacity 24 = 24 Ports 48 = 48 Ports 72 = 72 Ports 96 = 96 Ports AA = 120 Ports
www.amphenol-po.de
Created Date: 10/18/2024 12:07:22 PM
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
High Power Matrix 38999 Connector - Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds.