Search Results for supplier
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
83723 III 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Matrix A MIL-DTL-83723, Series III, Matrix ® Insert Availability and Identification, Alternate Rotations INSERT ARRANGEMENTS Shell Size/ Insert Master P
d:michelle zhangpdfhdb6252c1-001-nt5gp-75 - Amphenol RF
Title: d:michelle zhangpdfhdb6252c1-001-nt5gp-75.ps Created Date: 1/7/2019 2:02:40 PM
Active Incar Sensor
Amphenol Advanced Sensors Active Incar Sensor Applications • Fully automated temperature control systems • Active motor temperature sensors Features
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
ChipCap 2 humidity and temperature sensor
Electrical Specification Supply Voltage*1 1 min 2.3V ~ max 5.5V Supply Current (I DD) 750 µA (typical) Sleep Current (Isleep)*2 0.6 µA (typical) *1. Lower than 2.7V supply voltage may increase the accuracy tolerance of the Temperature.
Telaire T8031 CO2 duct mount sensor - amphenol-sensors.com
Model T8031 Specifications Description Telaire Ventostat® T8031 CO2 duct mount transmitter is the smallest package available. The T8031 is a CO2 transmitter designed to be
A1 RELEASE NEW DRAWING 19/OCT/18ROOKIE -- TOMMY - Amphenol
ahdc34-18 a1 release new drawing 19/oct/18rookie of: sh: rev: dwg no: title: rev descriptiondate revisions eco byappr 1 1 a1 ahdc34-18 protective cap for plug,ahdm,size 18
TYPE G-GC CABLE & TYPE SHD/GC - TPC Wire
TPC’s Super-Trex Type G-GC and SHD-GC cables are mining grade cables built to ANSI/NEMA WC 58 & ICEA S-75-381 standards. An extra heavy-duty TSE jacket provides superior protection against abrasion, impact and
NovaSensor Filtration Air Restriction Sensor
Title: NovaSensor Filtration Air Restriction Sensor Author: Amphenol Advanced Sensors Subject: For improved air filtration system performance, the NovaSensor FMA Series of Filtration Air Restriction (FAR) Sensors accurately measures pressure loss across a variety of air filtration devices utilizing high accuracy NPA p ÓQõ TÏÊú0 Pøú¶Ó?qn;S H¤ -ßBè è ³ Ôi ö ¦Þ~@ô q Öá` -ý ...
Amphenol Invotec
We are one of the most flexible and competitive PCB manufacturing operations in Europe. Our extensive capacity combined with our design, manufacturing and logistics expertise ensures quality standards and tight deadlines are simultaneously achieved.
NovaSensor NPI-19 Digital I2C Pressure Sensor
NovaSensor NPI-19 Digital I2C Pressure Sensor
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com
Amphenol Aerospace
Amphenol Aerospace
Item # NX303AB1R, Push-Button Switches with Contact 3
Browse Item # NX303AB1R, Push-Button Switches with Contact 3 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,Operating For
Model 105C02 Subminiature ICP® pressure sensor, 100 psi, 50 mV ... - PCB
Model 105C02 Subminiature ICP® pressure sensor, 100 psi, 50 mV/psi, 0.099" dia. diaphragm, 10-32 mtg thd Installation and Operating Manual For assistance with the operation of this product,
HY-TREX - TPC Wire
hy-trex® motor power cable – unshielded part no. legacy part no. cond size number of conductors cond stranding nom o.d. (in.) weight (lbs/1000') bend radius (in) gland* awg equiv p/n
Control Cable - Amphenol Antenna Solutions
Control Cable ORDERING OPTIONS Select from the different options listed below MODEL NUMBER Length (±50 mm) cm / m ft CC-05-C50-FM 50 cm 1.64 ft CC-05-001-FM 1 m 3.28 ft CC-05-002-FM 2 m 6.56 ft
Type YM Series - amphenol-sensors.com
Electrical Specifications Maximum Operating Voltage 265V rms Switch Temperature 120°C nominal Tolerance on R 25 ±20% Ambient Temperature Range At Storage: -25 to +155°C
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
6 Insert availability and identification JT LJT TV SJT Status Crimp HermeticsService Total Contact Size Class€Class Rating Contacts 22D22M 22 20 16 12 8 8 == 10 12 H Y* (Coax) (Twinax)(Power) Coax
CABLE CONNECTOR Revision: C - PCB
Model Number AY CABLE CONNECTOR Revision: C ECN #: 48265 Performance ENGLISH SI Connector Style Multi-conductor Multi-conductor Connection Type 4-socket 4-socket Connection Type Plug with Female Contact Plug with Female Contact