Search Results for supply air sensor hvac
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Supply Voltage min 2.3V to max 5.5V Supply Current (IDD) 750 µA (typical) Sleep Current (Isleep) 0.6 µA (typical) Environmental Operating Temperature Range Package Contents - 40 to 125°C Operating RH Range 0 to 100 % RH (non-condensing) Typical %RH Accuracy Absolute Maximum Rating ParameterMinMax Supply Voltage (VDD) -0.3V 6.0V Storage Temp (T
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Supply Voltage*1 1 min 2.3V ~ max 5.5V Supply Current (I DD) 750 µA (typical) Sleep Current (Isleep)*2 0.6 µA (typical) *1. Lower than 2.7V supply voltage may increase the accuracy tolerance of the Temperature. *2. At -40 ~85°C Environmental Operating Temperature - 40 ~ 125°C Operating Humidity 0~100%RH (non condensing) Absolute Maximum Rating
OAT Outside Air Temperature Sensor - amphenol-sensors.com
Outside Air Temperature Sensor (OAT) This sensor measures the temperature outside the passenger compartment and is usually mounted inside or near the front bumper or in the side mirror. The sensor relays the outside air temperature to the controller of the automatic HVAC systems. The controller uses this temperature to help control the interior
Industrial Applications | Outdoor Air - amphenol-sensors.com
Telaire T1552 Outside Air Enclosure is a rugged weatherproof enclosure (ABS plastic), designed to allow the Telaire T8000 Series to operate in an outdoor environment and/or where ambient temperatures are below freezing. T1551 is ideal for monitoring outside air or CO2 as a surrogate for combustion fumes in parking garages, tunnels and loading ...
HumiTrac™ Transmitter Series Installation Guide
air from rising up the building's wall and affecting the relative humidity of the sensor. The outside air mount transmitter should be mounted with the sensor pointing down to prevent water collection in the sensor cavity. Figure 2: Duct / Outside Air - Mounting Dimensions Environmental Conditions Operating Range: –40°F to 140°F (–40°C to ...
Industrial Applications | Air Handling Units
Thermometrics Sensor Assemblies | JS8746 Harsh Environment Temperature Sensor. Thermometrics JS8746 Harsh Environment Temperature Sensor has been designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market, in addition to industrial applications, such as compresors, condensing units, heat pumps, air conditioning.
Infrared Dew Point Sensor - amphenol-sensors.com
Heating, Refrigeration And Air Conditioning Engineers, 2001, ISBN1-883413-98-2 Use Dew Point to Control RH The Telaire Vaporstat 9002 can help you control RH within a very specific range of conditions. By isolating the water vapor content in air, specific latent control strategies can be applied to your mechanical
2 Sensor for Automotive Applications - Amphenol
The Telaire Internal Carbon Dioxide (CO2) Sensor is a nondispersive infrared (NDIR) CO2 sensor that implements a single channel diffusion sampling method for automotive HVAC applications, including automatic fresh air control and safety sensing for CO2 refrigerants.
2 Sensor for Automotive Applications - Amphenol
The Telaire Internal Carbon Dioxide (CO2) Sensor is a nondispersive infrared (NDIR) CO2 sensor that implements a single channel diffusion sampling method for automotive HVAC applications, including automatic fresh air control and safety sensing for CO2 refrigerants.
Industrial Applications | Flow & Energy Metering
Thermometrics ZTP-115ML Thermopile Infrared (IR) Sensor Module presents temperature-compensated single outputs via I²C with optics (silicon lens). It can also provide compatibility with the customer’s device without the need for recalibration. The ZTP-115ML uses 4-wire connections: two signals for I2C output, single power supply and ground.
Telaire SM-UART-01L+ Laser Dust Sensor - Amphenol
Laser Dust Sensor PM2.5 Features • Fast response(≤15s( • High accuracy(≤±15%( • Digital UART output • Ultra-compact (43mm L x 45mm W x 18mm H)( Applications • Detection of dust in the air for Indoor Air Quality Monitoring • Air cleaners and air purifiers • Air conditioners and HVAC • Outdoor dust monitoring Amphenol
Thermometrics A-1996 HVAC Duct Temperature Sensor
Thermometrics A-1996 HVAC Duct Temperature Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics A-1996 HVAC Duct Temperature Sensor Keywords: Amphenol Advanced Sensors; Thermometrics; A-1996 HVAC duct sensor; HVAC vent temperature; in-cabin temperature; air temperature Created Date: 12/7/2015 1:05:31 PM
Automotive Sensors | EV/HEV Battery
The ZTP-188MA uses 4-wire connections: two signals for I2C output, single power supply and ground. The sensor is fully-calibrated with a wide object and ambient temperature range. ... HVAC, Discharge Air Temperature Sensors (DATS), and Boiler and Pipe Applications, along with the potential implications of reduced stability in such components.
Active Incar Sensor - amphenol-sensors.com
This sensor indicates temperature in the cabin of passenger cars. Since it uses a fan to continuously draw air past the thermistor for an accurate tempera-ture reading, it requires no venturi tube. AAS-920-141A-04/2014 ... Active Incar Sensor Vehicle HVAC System Temperature Signal Power. tempera
ZTP-115M Module | Thermometrics Infrared (IR) Sensors
Supply Voltage: Single Supply (+5V) Supply Current: Typical 2.7 mA: Response Time: 0.3 ~ 0.6 seconds: Temperature Range-40°C ~ 145°C: Operating Temperature-20°C ~ 100°C: Storage Temperature-20°C ~ 120°C: Thermopile Sensor: ZTP-115: Mating Connector: JST Model EHR-3
The MiCS-4514 is a compact MOS sensor with two fully independent ...
1. Sensing resistance in air R0 is measured under controlled ambient conditions, i.e. synthetic air at 23 ±5°C and 50 ± 10% RH for RED sensor and synthetic air at 23 ±5°C and ≤ 5% RH for OX sensor. Sampling test. 2. Sensitivity factor is defined as Rs in air divided by Rs at 60 ppm CO. Test conditions are 23 ± 5°C and 50 ± 10% RH.
CARBON DIOXIDE (CO2) TRANSMITTERS
Telaire Ventostat T8031 CO2 Duct Mount Transmitter is the smallest package available designed to be installed in HVAC return air ducts. It is designed for indoor air quality and energy conservation applications, offering accuracy and versatility at an affordable price.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Capacitive polymer RH Sensor, PTA (Proportional to Absolute) integrated temperature sensor. Operating Conditions • -20°C to 70°C • 0% to 100% RH Storage Conditions • -40°C to 85°C Output Modes • Digital Models - I2C • Analogue Models - PDM (Convertible to analogue) Power Supply Requirements • 3.3 VDC or 5.0 VDC ±5% (Nominal ...