Search Results for sur lock connectors
SMA Crimp Tool M22520/2-01 | 227-1454 - Amphenol RF
SMA Contact Crimp Tool M22520/2-01. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
MMA - Amphenol Canada
MMA combines many of the best features from popular product lines including ARINC 600's power, RF, fiber optic and Quadrax contacts, low mating forces and shrouded size 22 pins. Sealing capabilities are comparable to M83527 with shell seal, face seal, and grommet. Modular, removable inserts are effective for separating signal and power contacts while providing ease of installation and ...
The Advantages of Gold Plating in Connectors - Positronic
If a connector’s contacts will be exposed to corrosive environments or agents, gold plating can provide a strong defense and protect against oxidation and corrosion. Improved Electrical Conductivity. As a noble metal, gold does not react with other materials and chemicals in most environments. So long as the thickness of the gold plating ...
ASRN7A11P - Amphenol Air LB
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism and are available in both male and female versions, as well as with PCB or crimp contacts. Fully Reach / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity), the ASR series is perfectly suited for in-seat systems, as well as cabin service ...
L-1262-2.fm - Amphenol Aerospace
With the arm in the lock pin position, insert the terminus to be pol-ished into the polishing fixture and secure. ... ish terminus on 1 micron lapping film backed by a smooth hard sur-face, approximately 40-50 seconds. If a small amount of epoxy is ... nus face aligned with the connector cavity bore during the terminus insertion process, a 10 ...
Automotive | Markets - Amphenol
The ATM connector series is designed as a cable-to-cable connection. It locks securely and without tools via a latch. The series is not only used in agricultural, agricultural and vehicle technology, but also frequently in process automation and control technology. ... Car Lock Switches, Potting Switches Assemblies, Overmoulded Switch Assemblies
ug-88 | Amphenol Global Search | Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention. ... For the best experience on our site, be sure to turn on ...
High Speed Connectors | Products | Amphenol Aerospace
D38999 Series III connectors are often used to house all of our High Speed Contacts including the Oval Contact System (OCS), which achieves high speed data transmission up to 10 Gbps per pair. Many of our Rectangular Connectors also have options for High Speed Contacts. Our newest High Speed Connector Series is the Centaur Series, which is ...
N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm. Downloads. 172381 PDF Customer Drawing (Size: 901 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
AB-BB02ML-BBML-QE004: X-Lok Connector | Amphenol LTW
AB-BB02ML-BBML-QE004, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Minitek® Pwr CEM-5 PCIe® Connector System | Wire To Board Connectors ...
Amphenol introduces the Gen 5, Minitek® Pwr PCIe® connector system. This new introduction CEM 5.0 PCI Express® 12VHPWR auxiliary hybrid connector and cable assembly support the 600W GPU cards. The 12VHPWR connector is not designed to mate
ASRN7A11S - Amphenol Air LB
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism and are available in both male and female versions, as well as with PCB or crimp contacts. Fully Reach / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity), the ASR series is perfectly suited for in-seat systems, as well as cabin service ...
N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm
RF Connector N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 172243 PDF Customer Drawing (Size: 360 kb) 172243 STP 3D Model (Size: 2198 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
437-6750-000 | VHDM | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of VHDM, part number 437-6750-000.
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM4-NXRP-PCB-1 PDF Customer Drawing (Size: 378 kb) FM4-NARP-PCB-1 STP 3D Model (Size: 3448 kb )
Document Library - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AT06 | Amphenol Global Search | Amphenol
at06-12sc-gry at06-12sc-blk at06-12sc at06-12sc-brn * grey black brown color part number key-d configuration green at06-12sd-gry at06-12sd-blk at06-12sd-grn * at06-12sd * note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at06 ...
DD-18BMMA-LL7001: Ceres Connector | Amphenol LTW
DD-18BMMA-LL7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Aquacon Hermetic Connectors | Aquacon Connectors | Mil-Spec Derivatives ...
Be sure to include any instructions for screen termination, potting requirements, and/or cable strain relief. ... With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well. Apply heat to closed side of wire well to make joint.
SMA PCB End Launch Jack 50 Ohm | 132357-11 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Downloads. 132357-11 STP 3D Model (Size: 418 kb ) 132357-11 PDF Customer Drawing (Size: 79 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132357-11 HFSS 3D Comp Model (Size: 2649 kb ) 132357-11 HFSS 3D Comp Model (Size: 2652 kb ) Product Life Cycle.