Search Results for sur lock connectors
10133084-101LF | Amphenol Global Search | Amphenol
ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 2-Pair, 6 column, 48 position, Right Angle Receptacle, No Guide Pin. 10133084 -101LF. OCTIS™ - Input Output Connectors, Board connector for 2 pos power with PIP termination.
1900SIM2S30O - Amphenol Air LB
Products > Rectangular connectors > 1900 - EN3545 connectors | 6 product(s) 1900 - EN3545 connectors - Backshells | 2 product(s) 00190105000 Cable clamp Straight Standard contacts
F-Type Jack to F-Type Push-on Plug Adapter 75 Ohm Straight
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
DAT discharge air temperature sensor - amphenol-sensors.com
• Integral connector • “Fir-Tree” or “Twist-Lock” for fast installation & easy service • The parts passed 2000 hour + submersion test’ ... Mating Connector Packard Electric 12047662 Resistance vs. Temperature Data Resistance =3000 Ohms at 25.00 °C Rtol. @ 25°C 1% Temp. (°C) Rnominal (ohms)
BrightConnX™ Zhaga Book 18 FLS Series - Amphenol
The receptacle is compatible with and mates to all Photocells built with an Amphenol BrightConnX™ Book 18 Base/Extension Module which is available in both 40mm and 80mm diameters, as well as any certified Zhaga Book 18 extension module.
F-Type Straight Crimp Jack 0.141-inch Conformable RG-402 Times Tflex ...
RF Connector F-Type Straight Crimp Jack 0.141-inch Conformable RG-402 Times Tflex 402 75 Ohm. Downloads. 222185 PDF Customer Drawing (Size: 65 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SE1016023111111 | Slim Cool Edge 0.65mm | Amphenol
Contact us today for more details of Cool Edge Connectors, part number SE1016023111111 SE1016023111111 | Slim Cool Edge 0.65mm | Amphenol Amphenol is one of the leading manufacturers of Storage and Server System.
00111520402 - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
QMA Jack to SMA Plug Adapter 50 Ohm Straight | 242263 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Modules for front removable PCB contacts - amphenol-airlb.fr
Modules for front removable PCB contacts
SMP Straight PCB Limited Detent Jack End Launch 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack End Launch 50 Ohm. Downloads. SMP-MSLD-PCE-3 STP 3D Model (Size: 84 kb ) SMP-MSLD-PCE-3 PDF Customer Drawing (Size: 144 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper:
LD09P24A4GV00LF | D-Subminiature | Amphenol
D-Subminiature Economy Range, Input Output Connectors, Signal 9 way Pin Straight, Solder, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 122282 PDF Customer Drawing (Size: 51 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1141C1-ND3G-58U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-178 50 Ohm ...
Connector 2 Part Number: 901-10742: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 250 mm 095-902-570-M025.
86092646124H55V1LF | DIN TYPE B STR REC LFCNR | Amphenol
DIN TYPE B STR REC LFCNR86092646124H55V1LF. The information below is for reference only. For more technical details, refer to product specification and application specification.
00175830102 - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
Minitek® 2.00mm | FCI Basics | Space-saving Board to Board Connectors ...
Minitek® from FCI Basics offers board to board and wire/cable to board connectors in 2.00mm pitch. . Its 2mm spacing allows up to 38% space saving compared to traditional modular systems.
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101T PDF Customer Drawing (Size: 310 kb) 908-22101T IGS 3D Model (Size: 832 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
Flexwell Waveguide Flaring and Connector Assembly
1. Disassemble the connector and identify all parts as shown in Figure 1. A plastic trim guide (not shown) may be supplied. 2. Cut the waveguide to the required length with a hacksaw. Position the waveguide downward to prevent metal chips from entering the waveguide, or stuff a clean cloth inside the wave guide just beyond the final cut point. 3.
Charging the Sensor with the Dock - marport.com
Connect a sensor to one of the 4 charging connectors of the Dock to display its level of charge. Before you begin Make sure the Dock is connected to a power supply and turned on.