Search Results for sur lock connectors
MDBRA26PE860 | Harsh Connector | Amphenol
Rugged D-Sub, IP67, Input Output Connectors, 26 Position high density, PIN Type, Vertical PCB tails. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
RJSAE508902 | Modular Jacks | Amphenol
Contact us today for more details of Modular Jack Connector, part number RJSAE508902. RJSAE508902 | Modular Jacks | Amphenol Amphenol is one of the leading manufacturers of Input Output Connectors.
ASRN7A22P - Amphenol Air LB
ASR connectors use MIL-C-39029 contacts, feature a snap-locking mechanism and are available in both male and female versions, as well as with PCB or crimp contacts. Fully Reach / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity), the ASR series is perfectly suited for in-seat systems, as well as cabin service ...
ts ch ta n o C y n D F - SV Microwave
Contact and Lock Ring Insulator Spring Rear Body and Contacts Environmental Temperature Range Corrosion (Salt Spray) Vibration Shock Thermal Shock Moisture Resistance Barometric Pressure (Altitude) 50 Ω DC - 40 GHz 1.05 +.01 (freq. GHz) 0.03 (freq. GHz) 10,000 M Ω 6.0 m Ω 3.0 m Ω 0.5 m Ω 1,000 VRMS 250 VRMS 500 VRMS-(80-freq. GHz)
BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-316 PDF Customer Drawing (Size: 154 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
62684-322100ALF | 0.50mm pitch Flex Connectors | Amphenol
Contact us today for more details of 0.50mm Flex Connectors, part number 62684-322100ALF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
AB-CD07HL-CDBR-QDA05: X-Lok Middle Size | Amphenol LTW
AB-CD07HL-CDBR-QDA05, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable ...
BNC Right Angle Crimp Plug RG-6 75 Ohm | 031-70556 - Amphenol RF
RF Connector BNC Right Angle Crimp Plug RG-6 75 Ohm. Downloads. 031-70556 PDF Customer Drawing (Size: 122 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6:
77313-801-08LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik® part number 77313-801-08LF. JavaScript seems to be disabled in your browser.
1900ND02S1B00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
COTS | Commercial off the Shelf | Fiber Optic Training Course
COTS fiber optic training focuses on the FC, LC, SC, and ST COTS connectors, this class is ideal for both beginners and experienced field personnel
10132797-025100LF | Bergstak® | Amphenol
10132798-022100LF. BergStak® 0.5mm Mezzanine Connector, Board To Board Connectors, 20 position, 2.7mm height receptacle connector.
00111975102 - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
Minitek® 2.00mm | FCI Basics | Space-saving Board to Board Connectors ...
Minitek® from FCI Basics offers board to board and wire/cable to board connectors in 2.00mm pitch. . Its 2mm spacing allows up to 38% space saving compared to traditional modular systems.
L177SDE09S | D-Sub | Amphenol
D-Sub Standard Density Connector, Input Output Connectors, Stamped Signal 3A, Straight Solder Cup, 9 Position Receptacle, 0.38μm (14.960μin) Gold Plating
603020000 | 40Gb Ethernet Cable Assemblies | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors. Contact us today for more details of QSFP+, part number 603020000 603020000 | 40Gb Ethernet Cable Assemblies | Amphenol
439-4J77-700 | GBX | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of GBX, part number 439-4J77-700
AT06-2S-RD01, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal ...
AT06-2S-MM01ORG 2-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Orange. Comparable to PN# 934451108. REQUEST A QUOTE. AT11-310-1605 Contact Removal Tool, plastic, Size 16. Comparable to PN# 0411-310-1605.
8655AMET1A11KLF | D-subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number 8655AMET1A11KLF
00111550102 - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;