Search Results for sur lock connectors
HY-TREX® RS-485 Communication Cable - TPC Wire
Designed to meet both TIA RS-485 standards, and Modbus cable standards, HY-TREX® RS-485 Communication cable is an ideal choice for RS-485/Modbus RTU communication systems. The use of very fine stranding extends cable life and improves cable performance in dynamic flexing applications. One-pair and two-pair configurations are available.
65240-006LF | Dubox®-254mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Dubox®, part number 65240-006LF 65240-006LF | Dubox®-254mm | Amphenol
QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 930-112J-51S PDF Customer Drawing (Size: 107 kb) ... Quick Lock: Export Control Classification Number: EAR99: Extended Dielectric Length: 0.125 Inches (3.18 mm) Frequency (Max GHz) 6: Gender: Jack: IP Rating: Not Rated:
RJE05 - amphenol-cs.com
Mating Connector Pull Retention Force 20.0 lbs minimum Durability 750 mating and unmating cycles for 50µ” gold plating Recommended Soldering Temperature Wave soldering peaked at 260⁰C for 5 seconds maximum Operating Temperature -40 ⁰C to +85 C UL #: E135615 Connectors with high temperature material are suitable for IR Reflow.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.707 Post 0.590 ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.707 Post 0.590 PTFE. Downloads. 901-9000-CCSF PDF Customer Drawing (Size: 57 kb) 901-9000-CCSF IGS 3D Model (Size: 733 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated:
00176110339 - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated. Downloads. 031-71053-1010 PDF Customer Drawing (Size: 842 kb) 031-71053-1010 IGS 3D Model (Size: 2716 kb ) 031-71053-1010 PDF Customer Drawings (Size: 221 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
ASRNA10 - Amphenol Air LB
45° angled backshell Metallized Size A
00111520402 - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
MMCX Cable Assemblies - Amphenol RF
MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
Charging the Sensor with the Dock - marport.com
Connect a sensor to one of the 4 charging connectors of the Dock to display its level of charge. Before you begin Make sure the Dock is connected to a power supply and turned on.
FAKRA Right Angle Jack to FAKRA Straight Jack RG-174 50 Ohm 1 Meter Z ...
FAKRA Right Angle Jack to FAKRA Straight Jack RG-174 50 Ohm 1 Meter Z Key Code (39.37 Inches)
Amphenol Air LB | Search for interconnect products and solutions
Search for electrical, optical, sealed, modular, lightweight, shielded, rectangular, quick install, normalized, standard or custom design connectors.
F31K-1A7H1-11006 | Flex 0.50mm | Amphenol
Contact us today for more details of 0.50mm Flex Autolock Connectors, part number F31K-1A7H1-11006 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
10139781-122402LF | Bergstak+™ | Amphenol
Amphenol is one of the leading manufacturers of bergstak+ 0.80mm mezzanine connector. Contact us today for more details of bergstak+ , part number 10139781-122402LF.
MMCX Cable Assemblies - Amphenol RF
MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
L17H2110130 | D-Sub | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L17H2110130
ASRN7A23S - Amphenol Air LB
Plug ASR Metallized 2 socket contacts size 20 + 6 socket contacts size 22 (A2) Polarizing 3
ASRN7A23P - Amphenol Air LB
Plug ASR Metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 3
Disaster Preparedness: Forming An Emergency Operations Plan - TPC Wire
To successfully carry out a disaster preparedness plan, make sure that more than one individual is qualified and trained to execute the plan in case the original coordinator is not able to do so. When appointing plan leaders, be very specific in describing their authority, responsibilities and what resources they will need to follow through ...