Search Results for sur lock connectors
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm. Downloads. Assembly Instructions C31 (Size: 15 kb) 031-70222 STP 3D Model (Size: 221 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 031-71032: Product Specifications. Body Finish:
00611420001 - Amphenol Air LB
Accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
L77DB25SOL2RM8 | D-Subminiature | Amphenol
Contact us today for more details of D-Sub Connector, part number L77DB25SOL2RM8. Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of D-Sub Connector, part number L77DB25SOL2RM8 Toggle Nav. Search. Search. Advanced Search ...
86303641CLF | D-subminiature | Amphenol
D-Sub Accessories, Input Output Connectors, Straight Exit Snap-together Plastic Hood for 50 position connector. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Presentation; D Sub Brochure ...
ME3005630501111 | Mini Cool Edge 0.60mm | Amphenol
Contact us today for more details of Cool Edge Connectors, part number ME3005630501111 ME3005630501111 | Mini Cool Edge 0.60mm | Amphenol Amphenol is one of the leading manufacturers of Storage and Server System.
Disaster Preparedness: Forming An Emergency Operations Plan - TPC Wire
To successfully carry out a disaster preparedness plan, make sure that more than one individual is qualified and trained to execute the plan in case the original coordinator is not able to do so. When appointing plan leaders, be very specific in describing their authority, responsibilities and what resources they will need to follow through ...
AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.37 mm 50 Ohm 200 ...
Connector 2 Part Number: 252203: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.13 mm 50 Ohm 150 mm ...
F32R-1A7H1-11008 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F32R-1A7H1-11008
DA11W1S500A30LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Mixed Signal and Power 11W1 Socket Right Angle Solder 30A, Europe Standard, 200 Cycles, Front: Without Accessory, Back: Without Accessory on PCB.
ASRN3A11S - Amphenol Air LB
Receptacle ASR 90 ° PCB mounting Metallized 10 socket contacts size 22 (A1) Polarizing 1
10164227-0403A1RLF | BergStak ® 0.40mm | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak ® 0.40mm, Part Number 10164227-0403A1RLF
HFW27R-1STE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 27 Position, Bottom Side Contact, Side Entry Surface Mount Non-ZIF Connector, Tin plated, Lead Free, Halogen-Free.
UE62A10123100T - OSFP | Amphenol
Amphenol is one of the leading manufacturers of OSFP connectors. Contact us today for more details of OSFP, part number UE62A10123100T
HPG12P14SRT153C | 3000W EnergyEdge™ X-treme | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of 3000W EnergyEdge X-treme, part number HPG12P14SRT153C
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top latch, 4 Ways. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
AMC Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
00192023000 - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
10159560-A00321RLF | ComboStak® 0.80mm | Amphenol
Contact us today for more details of ComboStak ® 0.80mm Connector, Part Number 10159560-A00321RLF JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
10151348-00021LF | USB Type C | Amphenol
Product Specification USB Type C Connector Datasheet Overview Product & Price Distributor Stock Check Symbol, Footprint & 3D Related Parts Part Specification Detail 3D View
UE86K862720321 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number UE86K862720321