Search Results for sur lock connectors
00131590938ABM - Amphenol Air LB
Pillar bolt cover 9 terminals
IP67 All-Plastic Latching USB Type A | Input Output Connectors | Amphenol
Amphenol's MRU series of USB 2.0 & 3.0 Type A Connectors and Cables provide IP67 protection in a circular form factor for Cable-to-Panel applications. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
86130103130365E1LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 86130103130365E1LF
Battery Master Switch BMS01 - el-cab.com.pl
control terminals: AUX connectors to DIN 72 585, 7-pole CRTL connectors to DIN 72 585, 2-pole Auxiliary contact max. 10 A (circuit unprotected) Aux. energy output for permanently energised loads (e.g. tachograph) max. 1 A (internally protected) Mass approx. 1,700 g Approvals Authority Standard Rated voltage
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 901-10142 PDF Customer Drawing (Size: 114 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
GENERAL TOLERANCE CUSTOMER DRAWING - Amphenol Australia
u d c a a b c 3 2 1 4 3 2 format: c-l_e-rev_b this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes
32409059003BMT - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 Without wave-washers 5 terminals of which 4 are shunt
type | Amphenol Global Search | Amphenol
2 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 38999 III SJT n I II ccess acon MIL-DTL-27599 Crimp Hermetics Service Rating Total Contacts Contact Size JT II LJT I TV III III JT/LJT Solder Class H Y
98417-S61-22ULF | Minitek® | Amphenol
Amphenol is one of the leading manufacturers of MINITEK ® 2.00MM. Contact us today for more details of Minitek ® , part number 98417-S61-22ULF.
SIM2B28VO000 - Amphenol Air LB
Receptacle SIM serie2 Monomodule Long with 3 pins clip Olive drab cadmium Without polarization
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm H Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm H Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCB-8 PDF Customer Drawing (Size: 113 kb) FA1-NHRP-PCB-8 IGS 3D Model (Size: 1212 kb ) FA1-NHRP-PCB-8 STP 3D Model (Size: 261 kb ) Product Life Cycle.
SIMM2022PAK - amphenol-airlb.fr
Module fitted with size 22 wire wrap contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, w
HY-TREX® RS-485 Communication Cable - TPC Wire
Designed to meet both TIA RS-485 standards, and Modbus cable standards, HY-TREX® RS-485 Communication cable is an ideal choice for RS-485/Modbus RTU communication systems. The use of very fine stranding extends cable life and improves cable performance in dynamic flexing applications. One-pair and two-pair configurations are available.
Module 1777 18 contacts #20 - amphenol-airlb.fr
Module 1777 18 contacts #20
951-400J-20H | XCede | Amphenol
XCede, High speed backplane connectors, 4-Pair, 4 Position, Open. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) TB-2150 Product Specification ...
SIME1602SDP - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
TRACER - RAPID PROTOTYPING - アンフェノールジャパン株式会社
• Determine connector spacing • Locate mounting holes The Tracer Pattern Design Tool will allow users to access 3D models designed to provide visualization of geometries for inserts and contacts, as well as electrical spacing for contacts in our 38999 Series III connectors. USERS WILL BE ABLE TO: 1. Download Tracer Pattern Design Tool 2.
00111961602 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 5000 Ω / ±5%
66564-826LF | Quickie® | Amphenol
Contact us today for more details of Quickie ® IDC Connector, part number 66564-826LF 66564-826LF | Quickie® | Amphenol Amphenol is one of the leading manufacturers of Wire to Board Connectors.
Data Sheet HIGH PRESSURE HOUSING (HPH) - Temposonics
sure tested to 600 bar (8400 psi) peak. • RTA-M18 with M30x1.5 mounting thread for standard M18 housing thread. • RTA-¾" UNF with 1 1/16" UNF mounting thread for 1 ¾" UNF hous-ing thread. • 253 961 with 1 ¼" UNF mounting thread for ¾" UNF housing thread. Fig. 1: Time-based magnetostrictive position sensing principle