Search Results for surface mount connector
Low Profile Surface Mount Mobile GPS Antenna - PCTEL
When high performance and small size are critical factors, this surface mount GPS antenna provides a consistent, clear signal in a very small form factor. Its custom designed ceramic patch element minimizes detuning effects caused by adjacent objects, and the low noise amplifier and two dual SAW filters help deliver high out-of-band rejection while minimizing loss-of-lock when GPS conditions ...
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
SMPM Male PCB Surface Mount Connector with Right Angle Contact Part No. Detent 3211-40093 SB 3211-40094 FD SMPM Male PCB Thru-Hole Connector with Right Angle Contact All connectors shown use non-RoHS compliant Sn63 solder. If you would like a variant that uses RoHS compliant solder, contact sales@svmicro.com .
Other Connectors | Products - Amphenol
SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. ... The connectors include mated and unmated versions and an IPx67 option. Amphenol LTW Zhaga Book 18 Compliant FLS Series OUTDOOR LIGHTING RECEPTACLES ...
cad | Amphenol Global Search | Amphenol
SMPM Male Non-Magnetic PCB Surface Mount Connector, FD - SV Microwave SV engineers designed and manufactured the SMPM Male Non-Magnetic PCB Surface Mount Connector, FD 3211-40119. Place your order today!
cad | Amphenol Global Search | Amphenol
SMPS Male PCB Surface Mount Connector, FD - SV Microwave The SMPS Male PCB Surface Mount Connector, FD 3811-40022 offered by the greatest leader of the RF/Microwave industry. Explore the full product here!
Pre-Tinned (De-Golded) PCB Connectors
SMPM Male PCB Surface Mount Connector with Right Angle Contact Part No. Detent 3211-40093 SB 3211-40094 FD SMPM Male PCB Thru-Hole Connector with Right Angle Contact All connectors shown use non-RoHS compliant Sn63 solder. If you would like a variant that uses RoHS compliant solder, contact sales@svmicro.com .
Pre-Tinned (De-Golded) PCB Connectors
SMPM Male PCB Surface Mount Connector with Right Angle Contact Part No. Detent 3211-40093 SB 3211-40094 FD SMPM Male PCB Thru-Hole Connector with Right Angle Contact All connectors shown use non-RoHS compliant Sn63 solder. If you would like a variant that uses RoHS compliant solder, contact sales@svmicro.com .
All Products - Amphenol
This standard Micro-D interface connector is equipped with Amphenol surface mount clip technology. It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes saving time and cost in PCB assembly.
rf connector to pcb | Amphenol Global Search | Amphenol
Mini-D RF Male PCB Surface Mount Connector, 8 Port P/N: 9311-60128 Vertical launch with machined channels for ... Above image consists of Mini-D RF Cable assembly mated to Panel Mount Mini-D RF male cable connector. Cable assemblies terminated to 2.92 mm cable connectors. 1 1.05 1.1 1.15 1.2 1.25 1.3
seal n | Amphenol Global Search | Amphenol
SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009 ... SV Microwave introduced the SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009"), SB 3811-60005-TD with great performing capabilities.
165 series | Amphenol Global Search | Amphenol
3700 Series. Piezoresistive Shock. SMT Surface Mount. Damped. ... 165 dB re 20 µPa; Dynamic Range: (3% Distortion Limit)165 dB re 20 µPa; $1575.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. ... SMPM Male PCB Surface Mount Connector (Glass Seal), SB RF Series SMPM : Gender Plug (Male ...
smps | Amphenol Global Search | Amphenol
SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB The SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB 3811-60005 with push-on coupling. Check out the features and specifications now! ...
smps | Amphenol Global Search | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
cad | Amphenol Global Search | Amphenol
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD SV Microwave present SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 3211-20034. Explore features here! ...
distributors | Amphenol Global Search | Amphenol
The SMPS Male PCB Surface Mount Connector, R/A, FD 3811-40078. This SMPS RF series connector can give a consistent electrical performance.
sma connectors catalog | Amphenol Global Search | Amphenol
SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009 ... SV Microwave introduced the SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009"), SB 3811-60005-TD with great performing capabilities.
cad | Amphenol Global Search | Amphenol
SMP Male PCB Surface Mount Connector (Glass Seal), SB - SV Microwave SV Microwave's new SMP Male PCB Surface Mount Connector (Glass Seal), SB is now available for sale. Check out the distributors' details. ...
db9 connector | Amphenol Global Search | Amphenol
The R-VPX connector series, which includes the R-VPX, R-VPX Evolution, and R-VPX Evolution 2, are some of the fastest VITA 46 connectors in the market, achieving speeds in excess of 25 Gb/s. Many of our rectangular connectors, such as our LRM surface mount connectors, ruggedized SATA connectors (R-SATA). and HDB3/HSB3 high-density connectors ...
Reflow Stable Multiport PCB Connectors - SV Microwave
SV Microwave newly launched the Reflow Stable Multiport PCB Connectors. It can withstand the high temperature up to 500°C. Explore the features and now. Check Inventory. Register. Log in. Compare Products List ... SMPS Male PCB Surface Mount, 2 Port (Glass Seal), SB Available Inventory: 100. 9311-20026. SMPS Connectors 9311-20026. Add to ...
m2 connector | Amphenol Global Search | Amphenol
MICRO-D SURFACE MOUNT CONNECTORS SERIES SMT FEATURES • Supplied fully potted • Available in sizes 09 to 51 with two contact rows 1. Enviornmental E RoHS Compliant ... M2 Low Profile Jackscrew, Allen Head 8. Hardware (Pre-Installed) M3 High Profile Jackscrew, Allen Head M5 Low Profile Jackscrew, Slot Head M6 High Profile Jackscrew, ...