Search Results for surface mount connector
Solderless PCB Connectors - SV Microwave
Solderless PCB Connectors • Solderless compression mount for fast and easy installation (available with installation screws) • Cost effective solutions for testing • Durable and rugged design • SMA, 2.92mm, 2.4mm, 1.85mm and SMP QuarterBack® (secure locking) series available ... Recommended Board Mount Torque 12 in - oz 12 in - oz 12 ...
Non-Magnetic RF Interconnects - SV Microwave
3211-40118 SMPM Male Non-Magnetic PCB Surface Mount Connector, SB 3211-40119 SMPM Male Non-Magnetic PCB Surface Mount Connector, FD 1132-4108 SMPM Male to Male Non-Magnetic Thread-In Adapter, FD 2911-40023 SMA Male Non-Magnetic Connector for Ø.047” Cable 2911-40024 SMA Male Non-Magnetic Connector for Ø.085” Cable 2921-40049-1S
Connectors | Products - Amphenol
SV now offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting. ... As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create ...
Types of Polarization Techniques for Secure Mating - Amphenol CS
A tab extended outside the connector ensures the correct mating orientation. This connector feature is used in Quickie ® 2.54mm connectors from Amphenol. Polarization Pegs . Apart from keying, some connector designs come with polarization pegs. As the name suggests, these are pegs or projections outside the connector.
n connectors | Amphenol Global Search | Amphenol
SMPM Male PCB QB Surface Mount Connector, R/A SV Microwave presents the SMPM Male PCB QB Surface Mount Connector, R/A 3211-60112. Access the design resources now and place your order today!
rj45 connector | Amphenol Global Search | Amphenol
The PCIe Gen 5 channel data-rate of 32GT/s requires a better mating connector, an AIC with improved PCB material, optimized vias, and alternative trace routings. The Gen 5 surface-mount connector mates with the smaller gold edge fingers with a shorter wipe distance to achieve loss and crosstalk targets at twice the Gen 4 Nyquist frequency.
Industrial | Markets - Amphenol
Solder-on PCB Edge Launch and Surface Mount Connectors SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1 ...
Other Connectors | Products - Amphenol
SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. Current configurations include male interfaces in the SMP and SMPM series.
PRODUCT DATA DRAWING - SV Microwave
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 2922-61044 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written ...
circular connector | Amphenol Global Search | Amphenol
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are ...
catalogs | Amphenol Global Search | Amphenol
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD SV Microwave present SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 3211-20034. Explore features here!
All Products - Amphenol
This standard Micro-D interface connector is equipped with Amphenol surface mount clip technology. It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes saving time and cost in PCB assembly.
connector | Amphenol Global Search | Amphenol
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline) SF1521-60124 offered by SV Microwave. Meet the specifications here!
restricted | Amphenol Global Search | Amphenol
Discover SV Microwave's SMP Male PCB Edge Launch Connector (Pre-Tinned), SB 1211-60209. Watch out product video to learn more about applications. ... SV Microwave perfectly engineered the SMP Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB 1211-20019. Explore the product here!
catalogs | Amphenol Global Search | Amphenol
SMPS Male PCB Surface Mount Connector, SB - SV Microwave SV engineers designed and developed the SMPS Male PCB Surface Mount Connector, SB 3811-40023. Access the design resources CAD Model and Datasheet.
rf connector to pcb | Amphenol Global Search | Amphenol
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD 3211-40107. Go over multiple resources to understand this product completely.
165 series | Amphenol Global Search | Amphenol
SMPM Male PCB Surface Mount Connector (Glass Seal), FD SV Microwave proudly presents the SMPM Male PCB Surface Mount Connector (Glass Seal), FD P/N: 3211-20028. It has the greatest mechanical specs!
din rail mounting connector | Amphenol Global Search | Amphenol
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
165 series | Amphenol Global Search | Amphenol
Anti-Torque SMA Connector Series - amphenolrf.com Anti-Torque SMA Connector Series. High-Frequency Interconnect for Semi- Rigid Cables. Ordering Information. SMA Connectors, 50 Ohm. PartNumber. Description. 901-10710. Straight Solder Plug for 0.047inch ... −65°C to +165°C.
4 pin connector | Amphenol Global Search | Amphenol
The Gen 5 surface-mount connector mates with the smaller gold edge fingers with a shorter wipe distance to achieve loss and crosstalk targets at twice the Gen 4 Nyquist frequency. ... Amphenol's BergStik ® 2.54mm unshrouded headers are available in surface-mount (SMT) and through-hole (THT). Choose from straight or right-angle options in ...