Search Results for surface mount connector
PCB Connector Basics - SV Microwave
attachment styles are available in edge launch and surface mount configurations. See the chart below for pros and cons of each style. Rev. 0 (07/24) O: 561.840.1800 marketing@svmicrowave.com ... • 30° Solderless Compression Mount Connectors achieve edge launch performance anywhere on the board. • Edge Lock Connectors use tapered pins to hold
surface mount connector | Amphenol Global Search | Amphenol
SMPM Male PCB Surface Mount Connector, 4 Port, SB Available Inventory: 335. 9311-00038. SMPM Connectors 9311-00038. Add to compare list Datasheet. Part # 3211-60298 Threaded SMPM Male PCB Thru-Hole Connector, SB Available Inventory: 482. 3211-60298. SMPM Connectors 3211-60298. Add to compare list Datasheet.
SMP Male PCB Surface Mount Connector, 4 Port, SB
The SMP Male PCB Surface Mount Connector, 4 Port, SB 9311-00036. This PCB connector is available through various distributors like Mouser, Newark, etc.
Popular Pin Retention Designs - Amphenol CS
Surface Mount . As the name suggests, in this technology the connectors are directed, mounted, or soldered to the top of the PCB. This is one of the most popular pin retention techniques used today as it enables automated PCB assembly making it cost effective. In this method, the connectors can also be manually soldered in addition to reflow ...
AMC Straight PCB Jack Surface Mount 50 Ohm | A-1JB - Amphenol RF
RF Connector AMC Straight PCB Jack Surface Mount 50 Ohm. Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1JB STP 3D Model (Size: 70 kb ) A-1JB PDF Customer Drawing (Size: 233 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver:
BMB RF Interconnects Stock Details | SV Microwave
BMB Male PCB Surface Mount Connector, R/A, FD (CPW / Microstrip) 4911-60028: BMB Male PCB Surface Mount Connector, R/A, SB (CPW / Microstrip) Leave your comment. Title: Comment: New comment. recent releases. SV's 30° Solderless PCB Compression Mount Connectors Are Now In Stock! January 23, 2025.
0.30mm FPC Connectors - F14D/F13S Series - Amphenol CS
F14D/F13S series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and bottom side contact. It features a small profile with 0.3mm pitch and 1.0mm height. This series features a FPC thickness of 0.20mm and provide enha
Miniature Jack Connector | Amphenol
The connector comes with innovative contact design for robustness and high mating cycles. It is designed with Surface Mount (SMT) termination. Amphenol's Miniature Jack Connectors are used for analog signals, primarily audio. The connector comes with innovative contact design for robustness and high mating cycles.
Humboldt Male PCB Surface Mount Connector, 4 Port
Check out the highly performable Humboldt Male PCB Surface Mount Connector, 4 Port, H14S-0001. Explore the detailed product specifications.
SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Catchers MItt Jack Surface Mount 50 Ohm Enhanced 20 GHz Performance Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... PCB - Surface Mount: Other SMP Products.
Dubox 2.54mm | FCI Basics | Board to Board Connectors - Amphenol CS
The Dubox ® connector family from FCI Basics offers through-hole and surface-mount options in single or double-row, with straight and right-angle orientations Dubox 2.54mm | FCI Basics | Board to Board Connectors | Dual Beam Design
Board-Level Connectors | Products - Amphenol
These connectors feature surface mount terminations and are available in a comprehensive range to satisfy different customer requirements. Amphenol Communications Solutions Boltrack™ Connector FCI Basics Boltrack™ connector promotes signal and PoE++ transmission over Cat 5e and 6 cables in a wide range of datacom and industrial applications
SMPM Male PCB Surface Mount Connector, 4 Port, SB
RF series SMPM Male PCB Surface Mount Connector, 4 Port, SB 9311-00038 is now available in stock. Check out the distributor details for your order!
What is an SMPM Connector? - SV Microwave
Our SMPM product line has expanded to include PCB Surface Mount and Edge Launch connectors, female-to-female bullets, VITA 67.3 products and more. Most recently, SV introduced a new line of Threaded SMPM connectors, which maintain its small form factor and higher frequency but add a threaded coupling nut to more reliably secure the connector to ...
30° Solderless PCB Compression Mount Connectors Stock Details | SV ...
Our new line of 30° Solderless PCB Compression Mount Connectors is angled 30° away from the PCB, improving the electrical performance over standard Surface Mount PCB connectors. With these connectors, you can achieve Edge Launch-like performance anywhere on the board! Features / Benefits. Improved electrical performance over standard Surface Mount connector
SMP, SMPM and SMPS PCB Surface Mount Connectors in Stock - SV Microwave
SV's New SMP, SMPM and SMPS PCB Surface Mount Connectors are Now in Stock! January 18, 2022. SV Microwave has just released a new line of single and multiport PCB surface mount connectors that are ideal for high frequency circuit board applications where precision is key. Single, 2-port, and 4-port configurations ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors ... PCB - Surface Mount: Other SMP Products.
SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009 ...
SV Microwave introduced the SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009"), SB 3811-60005-TD with great performing capabilities. US Dollar Euro Check Inventory
Multi-Height Vibration-Proof Flex Connectors - Amphenol CS
Amphenol's 1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF and Non-ZIF cable terminations.
SMPM Male PCB Surface Mount Connector, R/A, SB
SV engineers designed the SMPM Male PCB Surface Mount Connector, R/A, SB 3287-6101. Access the design resources now CAD Model and Datasheet!