Search Results for surface pro 8 laptop keyboard
FEATURES BENEFITS - Amphenol Aerospace
J 8 00 M 1. 1. Connector Type MHD2 MIL-HD2 - (56 Gbps PAM4) Extra Ground Version * 2. Differential Pairs 3 Number of differential pairs per column 4 6 4. Columns 4 6 Number of columns 8 6. Contact Plating M 50 µ-inch Gold 7. Contact Termination Finish 1 Gold (Tin & Lead Free) 5. Special Options 00 Optional 2 digit indicator for specials ...
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 031-71013: Product Specifications. Body Finish: Nickel: Body Material: Phosphor Bronze: Cable Type (Terminates to)
c10-779824-08s | Amphenol Global Search | Amphenol
Search Results for c10-779824-08s ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
RJF 6A - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
Mix and Match CHIRP Cables - airmar-emea.com
Enhance your marine sensing setup with Airmar's MMC cables and adapters. Browse our selection of high-quality MMC cables designed for seamless integration with our transducers and sensors. Experience reliable signal transmission and robust connectivity for your marine applications with Airmar's trusted MMC cables and adapters.
SEISMIC ICP® ACCELEROMETER - pcb.com
[8]Special cleaning and packaging as referenced on PCB outline drawing [9]See Outline Drawing for cable length [10]See PCB Declaration of Conformance PS023 for details. Date: 07/17/2024 Date: 07/17/2024 Date: 07/17/2024 Date: 07/17/2024 74532 Entered: ND Engineer: KW Sales: WDC Approved: BAM Spec Number: Phone: 716-684-0001 Fax: 716-684-0987
VHF/UHF White Fiberglass Base Station Omnidirectional Antennas
The white fiberglass antenna series consists of base-matched half wave antennas encapsulated in a heavy duty fiberglass radome with a thick walled aluminum mounting base for reliable long term use. All models are dc grounded and UPS shippable.
Coax - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
CUSTOMER OUTLINE DRAWING - Amphenol RF
%PDF-1.6 %âãÏÓ 32 0 obj >stream hÞ„‘MKÃ@ †ç§ÌÑ^š ÙÝ|@)”BO¢EŃ"¥‡ %-IZõÏ«“ ±$-aaØÝyžw3 RŒ– ¥0 ²AÖŒœ –}ŽÐPˆlå† †J!3†±ÆÙ,Xî Y‰q°Jó¢¬8 ‚Ûí_ýôupÁý±Ü¥™+æsiY %õÑòUM V‹¦êEE-JÂt(±Võz›;¹a nZîÜÍ÷ Â;8ùJ@ГÚÐ Œ'™ ©i¾sŸçT ×cŸ! è “6´¦¡Ð )é“Úä )«9 8µÄ *T5N ¨ëÜ ü‹.
Sachsenkabel pulse - Home
Track the digital fingerprint of your cable and retrieve your test certificates online. Retrieve digital Test Certificates
ASSEMBLY INSTRUCTIONS - Amphenol RF
8 MAX. A RELEASE 10/24/16 02202 KCE A B REFERENCE EAR# 6645 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they
Handportable Antennas FSP 900/...-FME - AMPHENOL PROCOM
Model Product No. Frequency; FSP 900/855-FME(f) 140000258: 820 - 890 MHz: Add to quote: FSP 900/870-FME(f) 140000270: 835 - 905 MHz: Add to quote: FSP 900/925-FME(f)
Model 422E35 In-Line Charge Converter Installation and Operating ... - PCB
out = 422E Scaling (mV/pC) x Transducer Sensitivity (pC/Engineering Unit) where: V out = Output of 422E in mV/Engineering Unit the Engineering Unit may be g’s, Newtons, psi, etc., depending on the sensor Example: A 357A12 (3 pC/g) is used with a 422E02 (10 mV/pC). Calculate the output in mV/g. Answer: 10 mV/pC x 3 pC/g = 30 mV/g TEDS ...
Amphenol Heavy Duty Cylindrical Connectors
the insert create an arc suppressing chamber which pro-tects the user when connectors are separated under load. Programmed coupling sequence - grounding and neu-tral contacts engage before power contacts. Waterproof design - a unique combination of grommets and seals provides waterproofing in any condition - mated or unmated, capped or uncapped.
Commercial M81714 Junction Modules - Amphenol PCD
APCD offers commercial versions of the M81714 Junction Modules. See “Products – Junction Modules” for details.
EEO1 M042950 2023 (Certified) - Amphenol
8 6 (48$/(03/2<0(1723325781,7<&200,66,21 ((2& (03/2<(5 ,1)250$7,215(3257 ((2 &20321(17 ((2&6wdqgdug)rup 6) 5hylvhg 20%&rqwuro1xpehu
APXVB3L26B 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 15.1 16.8 17.3 19.6 15.7 Cross Polar Discrimination Over Sector dB 8.3 8.2 7.8 10.3 0.8 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 19.8 19.4 20.1 20.7 19.8 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA ...
AT04-08PB-PM07G 8 position panel mount receptacle with endca
AT06-08SB-EC01 8-Way Plug, Female Connector with B Position Key, Enhanced Seal Retention (P012) and End Cap. Comparable to PNs# DT06-08SB-EP03, DT06-08SB-EP06, 934455221 REQUEST A QUOTE
Calibrator Technical Reference - PCB
Weight 249 gm. (8.8 oz.) Battery 9 V NEDA 1604A or IEC 6LR61 CE-mark indicates compliance with: EMC directive. Note: The reference orientation for testing the effects of radio-frequency fields is with the radio-frequency field incident on the calibrator side (with the On button) and the electric field vector parallel to the axis of the microphone.
Amphenol CS-USBAA00000-001 Molded USB 2.0 Cable - Type A-A 1m
Buy 1m Amphenol CS-USBAA00000-001 Cables Direct from the Factory at Cables on Demand. This Premium USB cable is USB 2.0 compliant with a transfer rate of up to 480 megabits per second. The cable is built to last and compatible with your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair ...