Search Results for surlok connector
301274 | aldenproducts.com
Maximum Wire Gauge. 28. Maximum Cable Diameter
Standard Medical Cable Connector | Pulse-Lok Connector 360004
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 360004
342367 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
301220 | aldenproducts.com
The answer you entered for the CAPTCHA was not correct.
Model 1316-01A Strain Gage Load Cell Installation and Operating ... - PCB
Electrical Connector PT02E-10-6P PT02E-10-6P Electrical Connection Position Side Side All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. OPTIONAL VERSIONS
310317 | aldenproducts.com
Maximum Wire Gauge. 20. Maximum Cable Diameter
342854 | aldenproducts.com - Amphenol Alden
Maximum Wire Gauge. 22. Maximum Cable Diameter
PRODUKTPASS | PT as per VG95328 - Amphenol-Air LB
Circular connector PT with bayonet locking, up to 61 contacts, approved to VG95328 according to MIL26482 Series I, for crimp, solder, single solder and wire wrap contacts. An HF-sealed version is also available. The PT series connectors are also available in marine bronze (VG95328 style B) and zinc-tin (VG95328 style J). ...
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Auto-Latching Medical Cable Connector | Pulse-Lok Connector 380735
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 380735
Pulse-Lok® 380186 | aldenproducts.com
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 381072: Receptacle, Rear Panel-Mount
Class I Div 2 certified accelerometer 787A-D2
Win Sensin Tenies rore rie Freeric USA n mpeno Compn Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
320242 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Model 356A03 Platinum Stock Products; Triaxial, lightweight ... - PCB
Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified.
SMPM Male PCB Surface Mount Connector (Glass Seal), FD
SV Microwave proudly presents the SMPM Male PCB Surface Mount Connector (Glass Seal), FD P/N: 3211-20028. It has the greatest mechanical specs!
CE23-0106 MHD2 Connector Design Guidelines Revision
DC connector configurations are determined by the customers’ system application. For optimal connector configuration, connectors are grouped into signal modules of 4, 6, or 8 wafer increments. This matches the 4, 6 or 8 column groupings of BP modules. Guide and power modules are typically placed on the ends of the connector to protect DC ...
320075 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Amphenol Assembletech
1. Smaller size connector and cable saves device space 2. Provide four channels signal transmission as per industry standard 2. Data speed: s upport UPI 11.2Gbps, SAS4.0 24Gbps, 25Gbps and PCIe 4.0 16Gbps per lane. 2. Meet SAS4.0 and Ultraport SlimSAS SFF-8654 specification Mechanical Performance. 1. Retention Force: 50N minimum 2.
300148 | aldenproducts.com
Maximum Wire Gauge. 12. Housing Color
320381 | aldenproducts.com - Amphenol Alden
Configure a Mating Connector. Displaying 1 - 3 of 3 Housing Material. Housing Style (field_housing_style) Circuit Count. Contact Plating. Contact Size. Housing Style. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Cable Diameter ...