Search Results for surlok plus
c10 | Amphenol Global Search | Amphenol
C10-730188 -020 | Amphenol Global Search | Amphenol SurLok Plus is a high-performance, high-current connector that uses R4 RADSOK® technology to provide reliable and efficient power delivery. Download the datasheet to learn more about its features, benefits, specifications and termination options.
radsok pcb | Amphenol Global Search | Amphenol
Crimp Compression Lug, Plastic Snap Together Housing, RADSOK® Technology. The SurLok™ non-environmental compression lug is a field installable, highly reliable, economic alternative to high conductivity, cast copper one or two hole compression lugs. The head of the SurLok™ pin snaps into a retaining device incorporated into the socket ...
c10-765127 | Amphenol Global Search | Amphenol
The SurLok Plus™ Compression Lug is a field-installable, high-reliability solution surpassing traditional compression lugs. Designed for ease of use, it utilizes standard industry crimp, screw, and busbar termination methods, eliminating the need for specialized torque tools. Amphenol’s SurLok Plus™, an evolution of our original SurLok ...
radsok pcb | Amphenol Global Search | Amphenol
SurLok Plus; Kabeldose; 8,0 mm Radsok; 120° Kodierung; 50 mm². Polzahl (ohne PE) bereinigt
radsok | Amphenol Global Search | Amphenol
RADSOK® is a technology that uses a stamped and formed flat grid to provide robust, high-density contact to the mating pin contact. It offers low contact engagement/separation forces, low contact resistance, and high mating cycle durability in various industries and applications.
c10 | Amphenol Global Search | Amphenol
C10-7 | Amphenol Global Search | Amphenol C10-730605-003 | Amphenol Global Search | Amphenol SurLok Plus is a high-performance, high-current connector that uses R4 RADSOK® technology to provide reliable and efficient power delivery. Download the datasheet to learn more about its features, benefits, specifications and termination options. https ...
m2 connector | Amphenol Global Search | Amphenol
The SurLok Plus™ Compression Lug is a field-installable, high-reliability solution surpassing traditional compression lugs. Designed for ease of use, it utilizes standard industry crimp, screw, and busbar termination methods, eliminating the need for specialized torque tools. Amphenol’s SurLok Plus™, an evolution of our original SurLok ...
c10-737495-499-001 | Amphenol Global Search | Amphenol
The SurLok Plus™ Compression Lug is a field-installable, high-reliability solution surpassing traditional compression lugs. Designed for ease of use, it utilizes standard industry crimp, screw, and busbar termination methods, eliminating the need for specialized torque tools.
c10-737495-499-001 | Amphenol Global Search | Amphenol
The SurLok Plus™ compression lug is a field installable, highly reliable alternative to common compression lugs. Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools. Amphenol’s SurLok Plus™ is an environmentally sealed version of our original SurLok™ but ...
c10-779824 | Amphenol Global Search | Amphenol
c10-779824-08s | Amphenol Global Search | Amphenol C10-730605-003 | Amphenol Global Search | Amphenol SurLok Plus is a high-performance, high-current connector that uses R4 RADSOK® technology to provide reliable and efficient power delivery. Download the datasheet to learn more about its features, benefits, specifications and termination options.
radsok | Amphenol Global Search | Amphenol
Amphenol’s SurLok Plus™ is an environmentally sealed version of our original SurLok but available in smaller sizes, and features a quick lock and press-to-release design. Incorporating the latest R4 RADSOK® Technology, SurLok Plus™ is a compact, quick mating, and robust product line.
u77-a1118-2001 | Amphenol Global Search | Amphenol
Amphenol’s SurLok Plus™, an evolution of our original SurLok™, offers environmental sealing in more compact sizes. It features an innovative quick lock and press-to-release design for effortless operation. Enhanced with our cutting-edge R4 RADSOK® Technology, the SurLok Plus™ series is both space-efficient and robust, ensuring quick ...
920-325j-51j | Amphenol Global Search | Amphenol
epower series/*51J SurLok Plus series/ 7:50 SurLok Plus series/ 7250 Signal: ePower-Lite series/*51J ePower-Lite series/*51J UPC ePower series'" UPC ePower series"'] SurLok Plus Custom Design for Flex ePower—Lite series/ UPC series'"] ePower series'"] UPC ePower series'"] UPC ePower series'"] SurLok Plus UPC e Power—I-ite UPT Flexible Busbar
c10-765127-0701 | Amphenol Global Search | Amphenol
C10-730188 -020 | Amphenol Global Search | Amphenol SurLok Plus is a high-performance, high-current connector that uses R4 RADSOK® technology to provide reliable and efficient power delivery. ... C10-765127-0701 | Amphenol Global Search | Amphenol CONNECTOR INSTALLATION INSTRUCTIONS. Amphe-PDTM Mini 5.7mm Plug Connector Crimp Type. Part Number ...
SurLok Plus Archives - Amphenol Australia
SurLok Plus Archives - Amphenol Australia. The post SLPRATPSO SLPRBTPSO appeared first on Amphenol Australia.. SLPRATPSO SLPRBTPSO. The post SLPPA16BSO appeared first on Amphenol Australia.. SLPPA16BSO
c10-779621-0001 | Amphenol Global Search | Amphenol
C10-730605-003 | Amphenol Global Search | Amphenol SurLok Plus is a high-performance, high-current connector that uses R4 RADSOK® technology to provide reliable and efficient power delivery. Download the datasheet to learn more about its features, benefits, specifications and termination options.
c10-7 | Amphenol Global Search | Amphenol
The SurLok Plus™ Compression Lug is a field-installable, high-reliability solution surpassing traditional compression lugs. Designed for ease of use, it utilizes standard industry crimp, screw, and busbar termination methods, eliminating the need for specialized torque tools. Amphenol’s SurLok Plus™, an evolution of our original SurLok ...
71-533724-14-19 p w | Amphenol Global Search | Amphenol
The SurLok Plus™ Compression Lug is a field-installable, high-reliability solution surpassing traditional compression lugs. Designed for ease of use, it utilizes standard industry crimp, screw, and busbar termination methods, eliminating the need for specialized torque tools. Amphenol’s SurLok Plus™, an evolution of our original SurLok ...
c10-613362-116 | Amphenol Global Search | Amphenol
SurLok Plus Steckverbinder SLPPB35BSB SLPPB35BSB Bezeichung SurLok Plus; Kabeldose; 8,0 mm Radsok; 35 mm² Polzahl (ohne PE) bereinigt Bemessungsspannung 1000 (V) Bemessungsstrom (40 °C) 150 (A) IP-Schutzklasse gesteckt IP67 aktiv Bitte anmelden, um Ihren Preis zu erhalten. 14,49 € Preis Gesamtpreis Technische Daten Downloads. u d c a a b c ...
c10-737307-000 | Amphenol Global Search | Amphenol
C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 BLACK, 3.6MM - AWG 8 C10-752158-000 BLACK, 3.6MM - AWG 6 C10-752159-000 BLACK, 3.6MM - AWG 4 C10-752160-000