Search Results for surlok plus
Level Plus Level Plus® - temposonics.com
Level Plus ® RefineME® Data Sheet TECHNICAL DATA Level output Measured variable Product level and interface level Output signal/protocol Modbus RTU, DDA, Analog (4…20 mA), HART® Order length Rigid Pipe: 305 mm (12 in.) to 7620 mm (300 in.) (Order length equals the measurement range plus the inactive zone. Contact factory for longer lengths)
Charles Square Base Vault Mount Pedestals Mounting Information ...
which includes the mounting brackets plus components to seal the base properly; including a drop wire channel cover to close-up the drop cable entrance and plugs for the stake mounting holes (not used in a handhole deployment). The moisture barrier foam pad is available as a separately orderable item when using this deployment method.
Data Plus IPA2000DSL2-RSVFA MoCA Amplifier Series - Holland Electronics
Data Plus Amplifiers include unique design features to increase reliability and decrease installation time. The unique DataComm™ feature set allows MoCA communication between the passive data port and all active output ports on the 2000 series Infinity Premise Amplifiers. CrossTalk™ allows MoCA to freely communicate between all RF outputs.
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
AR50CH Airducer® Ultrasonic Transducer - Airmar
The ultrasonic AR50CH brings proven dependability to level, flow and distance measurement applications. It includes rugged sealed construction, plus improved deadband performance over the AT50. The AR50CH operates at 50 kHz and its sensing range is 25 cm to 15 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge [email protected]
Data Sheet Level Plus - temposonics.com
Level Plus ® Tank Slayer Data Sheet TECHNICAL DATA Level output Measured variable Product level and interface level Output signal/protocol Modbus RTU, DDA, Analog (4…20 mA), HART® Order length 1575…22000 mm (62…866 in.) (order length equals the measurement range plus the inactive zone / contact factory for longer lengths)
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
firewall capability, plus 500 hour salt spray resistance, EMI -45dB @ 10GHz specification min., 200°C R o H S A m p he n o l E U / 20 9 5 C RL Corrosion resistant steel, electro de-posited nickel, 500 hour salt spray, 200°C, non firewall, EMI shielding -65dB @ 10GHz specification min. R o H S A m p he n o l E U / 2 02 / 9 5 E C RW Corrosion ...
PM265LM Chirp-ready Pocket Mount - Airmar
Covers popular fishing frequencies of 50, 88, and 107 kHz plus everything else in the bandwidths; Bronze housing designed for custom pocket mounting; Also available as transom (TM265LM), cavity/welded-tank (CM265LM), thru-hull (B265LM), and in-hull (M265LM) mounts; Patented Xducer ID ® technology; Specifications
Trex-Onics® Individually Shielded Multi-Pair Control Cables - TPC Wire
Ultra-Shield Tinned Copper Braid Shield Plus Aluminum/Polyester Foil Shield Construction. Provides 100% protection against EM and RF interference and a low impedance path to ground. Protects equipment and motor damage from electrical noise and “stray voltage.”
Trex-Onics® Multi-Pair Control Cable - TPC Wire
Trex-Onics ® Multi-Pair Control Cable is designed for industrial cat tracks, reeling, drop pendants, and robotics and this flexible cable shows superior resistance against abrasion, tearing, oil, UV, and most chemicals.. This control and instrumentation cable features FEP insulation and a heavy-duty security yellow polyurethane jacket. It also features Ultra-Shield construction, which ...
C-CHARGER - Charles Industries
plus years of experience have gone into each C-CHARGER product. The attached instructions are provided to assist you with step-by-step installation. Test procedures are also provided to be kept with your equipment should future reference be desired. Every effort has been made to use the finest materials and workmanship. In the event
Accessories Catalog Level Plus - temposonics.com
Magnetostrictive Liquid Level Transmitters with Temposonics ® Technology Level Plus ® Accessories Catalog
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
R111LH Chirp-ready In-hull - Airmar
2 kW. Airmar’s R111LH is an in-hull, 2 kW transducer which delivers excellent target detail, bottom discrimination, and bait and game-fish separation.
Dualok High-Vibration Connectors - Amphenol Aerospace | 38999 Plus ...
Dualok High Vibration D38999 Connectors provide superior electrical performance, minimized contact fretting & size and weight savings for defense applications
R509LH Chirp-ready Thru-hull External Mount - Airmar
Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth Urethane housing with fairing for optimal performance Also available as cavity/welded tank (CM599LH) and in-hull (R599LH) mounts
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
Nonfirewall capability, plus 500 hour : salt spray resistance. R o H S A m p he n o l E U / 20 9 5. RL. Corrosion resistant steel, electro . deposited nickel, 500 hour salt : spray, non firewall. R o H S A m p he n o l E U /20 9 5 / C. RS (Non-hermetic connectors), Nickel . plated, corrosion resistant steel, firewall capability, 500 hour salt ...
FAKRA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency FAKRA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FAKRA Connectors at Amphenol RF online.
M265LM Chirp-ready In-hull - Airmar
Covers popular fishing frequencies of 50, 88, and 107 kHz plus everything else in the bandwidths Plastic transducer housing and mounting tank Also available as transom (TM265LM), thru-hull (B265LM), cavity/welded-tank (CM265LM), and pocket (PM265LM) mounts
Level Plus - Temposonics
The two-wire Level Plus A4 level sensor is a multifunctional transmitter with dual 4-20 mA loops and HART® (Highway Addressable Remote Transducer) communications. It provides outputs for 2 levels (prod-uct and interface) or 1 level and temperature. The Level Plus A4 transmitter is encased in an explosionproof metal housing. In the standard ...