Search Results for svn e200030 "full"
Reflow Stable PCB Connectors | Glass or Epoxy Seal - SV Microwave
SV Microwave has developed a suite of Reflow Stable PCB Connectors that feature either a glass or epoxy seal as the dielectric material. The dielectrics in this product line exhibit minimal change in volume with respect to temperature. Available in SMP, SMPM, and SMPS series.
PCB Connector Evaluation Kits - SV Microwave
SV Microwave is now ofering key customers the chance to evaluate our PCB mount RF connectors on a high performance, custom designed evaluation test board. These test coupons allow our customers to measure and characterize the performance of the connector when launched to a matched landing pad.
VITA Cable Assemblies - SV Microwave
SV Microwave’s VITA product line has been extended to include cable assemblies in common lengths and cable diameters featuring SV’s high-density VITA SMPM/SMPS 67.1/.2 and 67.3 cable connectors. SV can also terminate your VITA backplane cables to a variety of multiport I/O panel solutions.
CABLES, ADAPTERS & ACCESSORIES
Amphenol Pcd Cable Solutions specializes in a line of products allowing you to make the connection between virtually any interconnect technologies. Our PRC Kits, Cable Assemblies, Adapter Cables, Pigtails, and Acces-sory Adapters are examples of accessory products enabling turn-key integration of virtually any connector onto a cable assembly.
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Amphenol provides circular connectors with PC Tail contacts. This product data sheet features the 38999 Series III connectors which are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment.
EDSFF High speed connectors & cable assembly | Amphenol
EDSFF High-Speed Connectors and Cable Solutions Specifications and Standards. The EDSFF connectors featured under this category adhere to many different specifications and standards. As the name suggests, they adhere to EDSFF, which stands for Enterprise and Datacenter Standard Form Factor, a specification designed to optimize the performance and efficiency of solid-state drives (SSDs) in high ...
Solderless PCB Edge Launch Connectors - SV Microwave
Plots represent full path VSWR measurements (connector to connector) on a 1” trace, 10 mil thick Rogers 3003 microstrip stackup.
Filter Sol Guide - Amphenol Canada
Amphenol’s SD308 Sealed D-Subminiature and Press Fit (C308 Series) Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw machine contacts and are available in Solder Cup, Straight PCB, Right Angle PCB.
PDS - 320 1000 - Amphenol Aerospace
FULL THREAD.195±.012 S B THREAD AA PANEL THICKNESS R 2.600 MAX 1.156±.006 TVM00 Wall Mount Receptacle. CONTACT FOR PART NUMBER & AVAILABILITY Davi Salt Ofce 1 (607) 563-5161 Mobile: +1 (607) 244-4052 Email dsaltamphenol-aao.com amphenol-aerospace.com amphenolmao.com TVM07 TVM07 Part Number Shell Size A + .010 - .005
Amphenol Network Solutions > WAVETRAX TROUGH WITH SPOOLS
WaveTrax 12" x 4" trough, storage with spools.
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
Board-to-Board - SV Microwave
Spring bullets compress axially while maintaining a near constant geometry for signal transmission, allowing for a larger tolerance range. However, they typically are more expensive and have more return/insertion loss than their fixed counterparts due to their more complex internal geometry.
Kaye Validator 2000 - Wired Thermal Validation
For nearly two decades the Kaye Validator 2000 has been the standard for wired Validations systems in the Pharma/ Biotech industry. Thousands of users trust and rely on the accuracy, reliability and proven performance of the Validator 2000.
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority. This series also meets or exceeds strict MIL-DTL-38999 requirements. Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh Environments.
LiteTouch | Solderless PCB Connectors - SV Microwave
Solderless PCB compression mount for fast and easy installation. Conforms to flexible circuit boards. Non-destructive engagement on soft or thin (<.010”) dielectric cores. Series: SMA, 2.92mm, 2.4mm and 1.85mm. Custom optimized PCB footprint design through simulation available. COTS versions available through distribution.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high o.
A Partial List of Platforms Containing SV Microwave Products
SV Microwave is a leader in the design and manufacture of S-level qualified RF, microwave and millimeter wave coaxial connectors, cable assemblies, attenuators, terminations and signal processing components. SV Microwave offers innovative solutions to satisfy your requirements.
D38999 Series III PCB Connectors - Amphenol Aerospace
38999 Series III connectors are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. Durable REACH/RoHS compliant plating for aluminum connectors, which outperforms Cadmium and exceeds 1000 hour salt spray requirements.
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
smooth bore smpm full detent rp rp.1954.95 note 3 material: bodies: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish:
PRODUCT DATA DRAWING - SV Microwave
1211-20016 full detent date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r.