Search Results for t 3377 550 u
TECHNICAL FEATURES - rfstechnologies.com
additional assemblies - 1 pair sm fiber length, ft model number 10 hbf058-08u1s1-10fs 20 hbf058-08u1s1-20fs 30 hbf058-08u1s1-30fs 40 hbf058-08u1s1-40fs
38999 - Kraft - 38999-serien - Amphenol Socapex
38999-Power-kontakten är konstruerad för överföring av hög effekt i tuffa miljöer. Amphenol Socapex 38999 kraftkontakter är hämtade från MIL-DTL-38999-serien och är utrustade med robusta kraftinsatser som klarar upp till 500 A. De finns i olika skaltyper, inklusive MIL-DTL-38999 I (LJT), MIL-DTL-38999 III (TV-CTV), VG96912 (SJT), RNJ och RNJLP, där 4 x 60 A och 4 x 100 A är HE308 ...
www.amphenol-sensors.com
gbS²¶Ôù½›Šñê ¹œö³fžå|ë+¼«‚a(AUj¥ÍZv\å‹ “B–û €“EÂÉ oº ¢;*ú¸û…ë•z¥·%W÷¼\¿èè ZÒ‘ÎËS 1&0%‡ïðÎ,§~z>'î ð™bá‰vió "¬– ƒ¡÷RUus( ؘÑ6pÙ‰W áo u…+tE µçýZj ¤ Ð%?ÀÀ'\ pÑÁQ; ÀÆ_ç#$ Qœð ÕɻˤrÔÔRÖ/,n endstream endobj 625 0 obj ...
AT06-2S-MM01ORG 2-Way Plug, Black Female Connector with Red
AT04-2P-RT06 2 Position Receptacle, Pin, T.V.S. Diode. Comparable to PN# DT04-2P-RT06. REQUEST A QUOTE. AT04-2P-RT25 2 Position Receptacle, Pin, Resistor. Comparable to PN# DT04-2P-RT25. REQUEST A QUOTE. AT04-2P-SR01BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and Standard Seal, Black. Comparable to PNs# DT04-2P-EE01, 934441601
Temposonics
t VDC * * Depends on measurement length of waveguide t. 45 µs - 108 µs 30%. Period puls width modulation 19 µs* VDC Start measurement 5 60% 0 5 60% 30% 0 End measurement t VDC * * Depends on measurement length of waveguide. 36.1 21.2 Stroke length 18.2 16 2.2 1.8 Ø23 Ø4 Null zone Inactive zone Drill hole using 3 mm drill when using ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
TECHNICAL FEATURES - rfstechnologies.com
ADDITIONAL ASSEMBLIES - 1 PAIR SM FIBER Length, ft Model Number 10 HBF058-08U1S1-10F1 15 HBF058-08U1S1-15F1 20 HBF058-08U1S1-20F1 30 HBF058-08U1S1-30F1
6U VPX 25G 144-Channel Rugged Ethernet Switch
AAO has developed a 6U 144 channel and 25Gbps VPX conduction and air-cooled Ethernet switch in addition to our tried and true 10Gbs technology in 3U and 6U
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Thermal-Magnetic Circuit Breaker 2210-T2
1719 www.e-t-a.de 1 1 Description Typical applications Ordering information Technical data One, two and three pole thermal-magnetic circuit breakers with trip-free mechanism and toggle actuation (S-type TM CBE to EN 60934/IEC 934). Featuring a combi-foot design for both symmetric and asymmetric rail mounting.
Centaur Sagittarius | Centaur ExaMAX for Military 85 ohms | High ...
Centaur Sagittarius is optimized for ultra high-speed applications in the punishing environments of space.
Shop - Page 10 of 11 - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
China - Kaye - Amphenol (Changzhou) Connector Systems Co., Ltd.
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Instrumetrics Engineering Ltd. - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Sachsenkabel pulse - Home
19" fiber optic distribution panel Article Number: VE01-0008 With the patch unit, you can effortlessly integrate your pre-assembled fiber optic cables into your network and thus ...
HydrogenCyanide sensor Datasheet
PS1-HCN-50 PS4-HCN-50 TechnicalSpecifications Sensitivity 25 ± 15 nA / ppm MeasurementRange 0 – 50 ppm ZeroCurrent ± 100 nA MaximumOverload 100 ppm
UNEF 11/16-24-2A - Amphenol Sine
T Tin Plated (for Stamped & Formed Contacts) S Silver Plated 5Um (for Machined Contacts) F Gold Plated G5 Gold Plated (Thickness 5µ”) G10 Gold Plated (Thickness 10µ”) G15 Gold Plated (Thickness 15µ”) G30 Gold Plated (Thickness 30µ”) Standard Quantity Order Options Machined Stamped & Formed Bulk Package, 500 Pieces Reel, 3000 Pieces
SSI Technologies - Application Note AT-AN5 Acu-Trac™ Ultrasonic Level ...
SSI Technologies - Application Note AT-AN5 Acu-Trac™ Ultrasonic Level Sensors RS-485 Mode Messaging SSI TECHNOLOGIES, INC. Controls Division 1309 Plainfield Ave. Janesville, WI 53545-0450
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
within t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave ...