Search Results for t 3377 550 u
MIL-DTL-22992, Class ‘L’ - Amphenol Aerospace
following U.S. Patent Numbers: 3,023,396, 3,221,292 Amphenol Heavy Duty Class L connectors have been exposed to the following environmental conditions, without compromise of mechanical integrity or degradation of electrical performance. Class L Connectors on a Power Unit Class L Plug and Receptacle Product Features, Benefits and Specifications
Model 130F22 | PCB Piezotronics
Model 130F22. $395.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Lead Time for 1-10 is 3 Dys. Lead Time for 11-20 is 14 Dys.
Understanding the accelerometer noise specification
Each of these terms has a different meaning, and we can’t compare any one of them directly to another. Noise Noise is an unwanted signal output that does not represent true vibration. Lower noise allows smaller vibration signals to be read by an analyzer. Accelerometer amplifiers, like all electronic amplifiers, have some noise.
Model 080B160 | PCB Piezotronics
UHT-12™ shear triaxial ICP® acceleromete... $1,946.00 USD. (Pricing valid only in the U.S.) Add to Cart. Model 080B160:0.55"/14mm Triax cube adhesive mounting clip.
G-Series - Temposonics
This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications. Stroke lengths from 25 mm to 20 m. Various sensor models, designs, outputs, approvals and performance classes are available.
SMPS Female Cable Removal Tool 500-38-002 | SV Microwave
Add to compare list. SV Microwave has released a variety of removal tools based on products. Here, you can explore the SMPS Female Cable Removal Tool 500-38-002.
PROVEN, HIGH SPEED, NEXT- GENERATION SAS-4 INTERFACE - Amphenol CS
U10 X X XX X X X XX T SlimSAS Receptacle Sequence Number Blank PN assigned 01 74 Pos 02 38 Pos Tape & Reel. Created Date: 7/31/2018 9:17:26 PM ...
B RTS712*2Pxx A3 - Amphenol Sine
T Tin Plated (for Stamped & Formed Contacts) S Silver Plated 5Um (for Machined Contacts) F Gold Plated G5 Gold Plated (Thickness 5µ”) G10 Gold Plated (Thickness 10µ”) G15 Gold Plated (Thickness 15µ”) G30 Gold Plated (Thickness 30µ”) Standard Quantity Order Options Machined Stamped & Formed Bulk Package, 500 Pieces Reel, 3000 Pieces
Model 357C72 | PCB Piezotronics
Model 357C72. Lead Time for 1-5 is 5 Wks. Lead Time for 6-10 is 6 Wks. Charge output accel., 50 pC/g, 500 g, to 2.5 kHz, 2-pin connector, 3-hole mount, to +900 F. Sensor can be paired with any one of the charge amplifiers in the Suggested Accessories section. If paired with a Model Number 422M182, cable Model Numbers 013GNXXXGP and 045M19 ...
cable connector r/a T 3XXX U - Amphenol Sine
Ag T 3200 005 U Au T 3200 058 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of ...
DE09S064TLF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Part Number DE09S064TLF.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol Aerospace's Mil-Spec Qualified Connectors include MIL-DTL-38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors. We extend the product offerings beyond the standard mil-spec connectors by designing and manufacturing high power options, lanyard release or quick disconnect ...
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
ORDERING INFORMATION AWG Star-line Plug with Star-line Panel Mounted Star-lok Plug with Star-lok Panel Mounted Mechanical Clamp† Receptacles Mechanical Clamp† Receptacles 7 #12 ZPLM- 12-311PN ZRLP-12-311SN SPLM- 12-311PN SRLP-12-311SN 16 #16 ZPLML- 16-325PN ZRLP-16-325SN SPLML- 16-325PN SRLP-16-325SN 37 #12 ZPLML- 12-310PN ZRLP-20-310SN SPLML- 12-310PN SRLP-20-310SN
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
HumiTrac XR Transmitters are rugged, compact and ideally suited for monitoring dew point, wet bulb, enthalpy or temperature in building automation and process applications. Using a capacitive RH sensor, the units’s microprocessor computes the dew point, wet bulb, or enthalpy. Dew Point temperature is the temperature at which any given volume ...
main | Lowrance | NMEA 2000® Starter Kit
Lowrance NMEA 2000® Starter Kit. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
21-033832-151 (PLUG)
21-033832-151 (PLUG) Transition Adapter Plug, Differential Twinax, Type High Speed, Wired Installation Instructions See table on reverse side for twinax cable recommended, tool selector
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD
Add to compare list. Add to compare list. Elevate your RF performance with SV Microwave's SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD 3211-40094. Place your order today!
RJMG121730020XR Rev A - Amphenol CS
t i o n P/N#RJMG121731000XR PO# C/NO: MADE IN CHINA P/N: xxxxxxxxxxxxxx Q'TY: xxxxx P/O: xxx xxxxxx xxx DATE: DD/MM/YY G.W.: xx.xx KG GP Amphenol Taiwan Corporation 零数 FQC封箱标签 FQC 日期 P/N: xxxxxxxxxxxxxxx Q'TY: xxxxx P/O: xxxxxxxxx DATE: DD /MM YY xx. KG GP Amphenol Taiwan Corporation R 合格证 数 量: 检验编号 ...
NTC Type NKA Thermometrics Chip Thermistor
NTC Chip Thermistors - Type NKA. With alternative coatings, NTC Chip Thermistors are designed for robustness and reliability in high volume automotive applications. The NKA format is available in different resistance, curve and coating options. Also available upon request, is a wide range of variants optimized for customer applications.
SMPM Socket D38999 Contact (Size 12) for .085 Cable
Add to compare list. SMPM Socket D38999 Contact (Size 12) for .085 Cable SF3211-6004. Explore the product's detailed specifications here.