Search Results for t 3377 550 u
Model EX603C02 | PCB Piezotronics
Model EX603C02:Intrinsically safe, industrial ceramic shear ICP® accel, 500 mV/g, 0.5 to 3K Hz, top exit, 2-pin conn., single point ISO 17025 accredit
Model 627A01 | PCB Piezotronics
Model 627A01:Low-cost, industrial, quartz shear ICP® accel., 100 mV/g, 0.3 to 10k Hz, top exit, 2-pin conn., single point ISO 17025 accredited calibra
EBY Pluggable Headers - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Model EX357E92 | PCB Piezotronics
Model EX357E92:Charge output accel, with UHT-12TM shear sensing crystal, 2.3 pC/g, +1200 F operation, 10-ft int hardline cable with smaller 10-32 coax jack
Model EX357E91 | PCB Piezotronics
Model EX357E91:Charge output accel, with UHT-12TM shear sensing crystal, 5 pC/g, +1200 F operation, int hardline cable with smaller 10-32 coax, with intrin
1.6-5.6 Connectors - RF Connectors - Amphenol RF
The Amphenol 1.6-5.6 series performs at 75 ohm up to 1 GHz. The 1.6-5.6 product series has two coupling versions: threaded and push-pull. The threaded coupling version provides positive, familiar mating, while the push-pull coupling version allows quick installation.
EB1350A Series - 3.50mm Spacing - EBY Electro
Maximum number of positions: 24 Centerline Spacing: 3.50mm Spacing (0.138") See DIMENSIONAL DRAWINGS. FEATURE: Insertion Key on Entry Side. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 8 Amps Wire Range Min / Max: 16-28AWG MECHANICAL:
N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times ...
N-Type Straight Crimp Plug Belden 1505A AT&T 734 50 Ohm 172163. N-Type Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm 172209. N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 172119. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-26.
10GBASE-SR/KR & 10G AGNOSTIC EMBEDDED - Amphenol Aerospace
Embedded 4-channels 10GBase-SR/KR 10GBase-T Media converter CF-020011-337 • Converts 4-channels of 10GBase-SR Ethernet to 10GBase-KR Ethernet. • The 10GBase-SR links (multi-mode 850nm optics) are fully compliant to the IEEE specification and brought out on a shell size 11 MIL-DTL-38999 with an embedded
Preamplifiers for Measurement Microphones - PCB
TM-AC-Preamps-0415 Printed in U.S.A. Preamplifiers for Measurement Microphones. Title: Layout 1 Created Date: 5/22/2015 8:57:28 AM ...
MICS-EK1 Datasheet - SGX Sensortech
T: +48 (0) 32 438 4778 E: [email protected] www.sgxsensortech.com MICS-EK1 Datasheet Metal Oxide Semiconductor Gas Sensor Evaluation Kit Getting started quickly with SGX Metal Oxide Semiconductor Gas Sensors Simply attach the universal power supply, connect to a PC USB port and plug in one or two gas sensors. The SGX data
Meets MIL-C-26482, Series 1 Specifications
Amphenol Miniature Cylindrical Connectors 12-070-15 Meets MIL-C-26482, Series 1 Specifications ® Amphenol Corporation Amphenol Industrial Operations
Korea - Oh-Youl Kwon
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Rotaconnect Rotatable Board to Board Connectors | FCI Basics ...
FCI Basics extends the RotaConnect® Board-to-Board range with a pegged version. This eliminates the hold-down, hence aids simple placement and saves the space between connectors on the PCB.
Minitek® 1.50mm Wire-to-Board | FCI Basics | Space Saving Connectors
FCI Basics Minitek® 1.50mm solution includes terminals, crimp housings and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.
Model EX600B13 UHT-12™, high temperature, charge mode ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. ...
PCB Piezotronics | Measure vibration, pressure, force, and more
ÞL'O x u! 78/6 peplêM wn!ueu-l- aeê14S zueno ZHIv/6ri OOL oas OZ 01 YO OC]A 01 g wqo OOL 01 3d/6 udeJ9 0199- 6 OOO'OL 0/0 9 0/0 L s swa 6 ZH 01 asuodsa epnl!ldwe pue aseud KouenbêJJ MOI 'spe êlôu!S L6-SOY ppon : Klossaooy pa!lddns oas oas 7-1-1 SVO oas oas SVO (se!q JO 6u!lues
2089-7218-02 - Sheet1
dias concentric <.003 t.i.r. area 2089-7218-02 - mccormick mccormick 9/29/14 9/29/14 see notes 1 1 4 3 2 1 d c b a eco # 9/29/14 unless otherwise specified rev description approved eng appr. checked drawn decimals inch [mm] minches apply before/after processing material: rev fax:603-222-2259 t.kuhn phone:603-222-2256
00130410160 - Amphenol Air LB
Pillar bolt Length 48,2 / 33,4 mm. Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts
00326113159 - Amphenol Air LB
Designed to secure and guide wire bundles throughout an aircraft, AirLBF’s wiring accessories were designed with strength, stability, and weight reduction in mind.