Search Results for t 3377 550 u
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
ORDERING INFORMATION AWG Star-line Plug with Star-line Panel Mounted Star-lok Plug with Star-lok Panel Mounted Mechanical Clamp† Receptacles Mechanical Clamp† Receptacles 7 #12 ZPLM- 12-311PN ZRLP-12-311SN SPLM- 12-311PN SRLP-12-311SN 16 #16 ZPLML- 16-325PN ZRLP-16-325SN SPLML- 16-325PN SRLP-16-325SN 37 #12 ZPLML- 12-310PN ZRLP-20-310SN SPLML- 12-310PN SRLP-20-310SN
Automotive | Markets | Amphenol
Airbag / SRS Connector China / Asia. Amphenol connected the first airbag back in the late 1970s. Since that time Amphenol is a leading supplier of innovative airbag connectors including EMI filter and ESD solution. All major interfaces and variants are available within Amphenol. Amphenol Automotive Connection Systems.
DE09S064TLF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Part Number DE09S064TLF.
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
HumiTrac XR Transmitters are rugged, compact and ideally suited for monitoring dew point, wet bulb, enthalpy or temperature in building automation and process applications. Using a capacitive RH sensor, the units’s microprocessor computes the dew point, wet bulb, or enthalpy. Dew Point temperature is the temperature at which any given volume ...
698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 65° 1394 m
ndependent tilt on each band 2-14° / 2-12° / 2-12° / 2-12° / 2-12°MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple de. Our patented RET module to control all tilt angles, fully inserted inside the antenna (field replaceable) Frequency Range (MHz) 698-960. 1695-2690. 1695-2690.
Temposonics T
bungen aus. Da mit der Temposonics® Technologie absolute statt relative Positionen erfasst werden, ist eine Neukalibrierung des Sensors nicht e. GENERATIONDie Temposonics® Positionssensoren der R-Serie V sind bereit für Industrie 4.0-. nwendungen. Sie unterstützen eine Vielzahl von intelligenten Funktionen, die es Benutzern ermöglichen ...
NTC Type NKA Thermometrics Chip Thermistor
NTC Chip Thermistors - Type NKA. With alternative coatings, NTC Chip Thermistors are designed for robustness and reliability in high volume automotive applications. The NKA format is available in different resistance, curve and coating options. Also available upon request, is a wide range of variants optimized for customer applications.
Rugged 2X Bi-Directional Copper to Fiber Media Converter 1000BASE-T to ...
Conversion of 1000BASE-T to SGMII; Compliant with IEEE 802.3ab Ethernet Standards and Specifications; Hermetic option available with a helium leak rate of 10-4 cc/sec; Documents Complementary Products Request Quote. CTF-4G-2 Data Sheet
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD
Add to compare list. Add to compare list. Elevate your RF performance with SV Microwave's SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD 3211-40094. Place your order today!
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 ...
SMPM Socket D38999 Contact (Size 12) for .085 Cable
Add to compare list. SMPM Socket D38999 Contact (Size 12) for .085 Cable SF3211-6004. Explore the product's detailed specifications here.
XCede® | Backplane Connectors | Amphenol
ENABLING FUTURE DATA RATES. While maintaining the same mating interfaces, this connector design provides designers with readily available 85Ω and 100Ω solutions to meet a wide variety of application needs, including Ethernet and PCI. Up to 82 differential pairs. Mechanical longevity and ruggedness. Guidance and keying options.
ANSYS HFSS 3D Component Models - Amphenol RF
ANSYS HFSS 3D models are available for a number of PCB connector configurations including SMA High Frequency End Launch Conne ctors. These models are located under the download section and require registration. If there is a specific HFSS 3D model you are interested in, please contact Amphenol RF directly. It is important to note that these 3D ...
Octonet Contacts - Amphenol Aerospace
FX-646409-550 ( ) 17 FX-646409-560 ( ) 19 FX-646409-570 ( ) 21 FX-646409-580 ( ) 23 FX-646409-590 ( ) 25 FINISH TABLE Prefix Description F2 Black Zinc Nickel F4 Green Zinc Nickel F7 Durmalon F9 Thick OD Cadmium plate, Nickle Base FH Thick Electroless Nickel FJ Black Electroless Nickel.
Industry Standards | Amphenol
Amphenol as an industry leader in the advancement of connector technology is a part of various standards committees, and actively engages to promote evolving standards by contributing our designs. Our interconnects are compliant with major industry standards in their respective areas. Overview Server/Storage Networking Optics Open Systems/Power ...
DA T 3XXX - Amphenol Sine
AI2020-004404. Amphenol Tuchel Industrial GmbHDAT 3XXX002+020+028U. 01. Femalecable connector. Bagatelle change: 23.02.2021 MCARLE ISO2768-c. MCARL. 2:1 08.12.2020 D 2 A B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden.
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 112459
112459. Find In Stock & Buy Now. BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Model 66212APZ1 ICP® TO-5 Accelerometer Installation and ... - PCB
Contact Information. PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected]. les representatives, visit our website, www.pcb.com.Safety ConsiderationsThis product is intended for use by qualified personnel who recognize sh.