Search Results for t 3377 550 u
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Trim, rugged shell will accommodate standard M85049/38 ...
Rugged 2X Bi-Directional Copper to Fiber Media Converter 1000BASE-T to ...
Conversion of 1000BASE-T to SGMII; Compliant with IEEE 802.3ab Ethernet Standards and Specifications; Hermetic option available with a helium leak rate of 10-4 cc/sec; Documents Complementary Products Request Quote. CTF-4G-2 Data Sheet
Temposonics T
bungen aus. Da mit der Temposonics® Technologie absolute statt relative Positionen erfasst werden, ist eine Neukalibrierung des Sensors nicht e. GENERATIONDie Temposonics® Positionssensoren der R-Serie V sind bereit für Industrie 4.0-. nwendungen. Sie unterstützen eine Vielzahl von intelligenten Funktionen, die es Benutzern ermöglichen ...
Model 353B04 | PCB Piezotronics
(Pricing valid only in the U.S.) Add to Cart. Units in Stock Lead Times; 86: Lead Time for 1-10 is 4 Wks. Lead Time for 11-20 is 5 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 7k Hz, 10-32 top conn.
Minitek® Pwr Connectors | FCI Basics | Wire-to-Wire & Wire-to-Board ...
The FCI Minitek® Pwr family is an optimized product sold as a complete solution including wire-to-wire and wire-to-board, in pitch sizes of 3.00mm, 4.20mm, and 5.70mm, with current ratings from 6.5A to 23A. In short, Minitek® Pwr is compact, robust and versatile, which suits different customer application needs.
Industry Standards | Amphenol
Industry Standards. Industry Standards. Amphenol as an industry leader in the advancement of connector technology is a part of various standards committees, and actively engages to promote evolving standards by contributing our designs. Our interconnects are compliant with major industry standards in their respective areas.
RADSOK® PowerBlok™ WTB - Amphenol Industrial Operations
Amphenol Industrial Operations (AIO) presents a range of low-profile wire-to-board connectors. Our PowerBlok™ WTB power connectors leverage patented RADSOK® contact technology to fulfill the growing power demands of printed circuit boards while minimizing the board’s footprint. These connectors are available in both vertical and horizontal ...
ANSYS HFSS 3D Component Models - Amphenol RF
ANSYS HFSS 3D models are available for a number of PCB connector configurations including SMA High Frequency End Launch Conne ctors. These models are located under the download section and require registration. If there is a specific HFSS 3D model you are interested in, please contact Amphenol RF directly. It is important to note that these 3D ...
Charles Universal Broadband Enclosures
Environmental Enclosure Solutions for Wireless, Fiber, Copper & Coaxial Equipment. Charles Universal Broadband Enclosures (CUBE) are a comprehensive and highly-configurable solution set of enclosures designed for a broad range of wireless, wireline and utility applications. With more than 500 configurations designed to date, it is likely that ...
DA T 3XXX - Amphenol Sine
AI2020-004404. Amphenol Tuchel Industrial GmbHDAT 3XXX002+020+028U. 01. Femalecable connector. Bagatelle change: 23.02.2021 MCARLE ISO2768-c. MCARL. 2:1 08.12.2020 D 2 A B 4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden.
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 112459
112459. Find In Stock & Buy Now. BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Model 66212APZ1 ICP® TO-5 Accelerometer Installation and ... - PCB
Contact Information. PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected]. les representatives, visit our website, www.pcb.com.Safety ConsiderationsThis product is intended for use by qualified personnel who recognize sh.
Octonet Contacts - Amphenol Aerospace
FX-646409-550 ( ) 17 FX-646409-560 ( ) 19 FX-646409-570 ( ) 21 FX-646409-580 ( ) 23 FX-646409-590 ( ) 25 FINISH TABLE Prefix Description F2 Black Zinc Nickel F4 Green Zinc Nickel F7 Durmalon F9 Thick OD Cadmium plate, Nickle Base FH Thick Electroless Nickel FJ Black Electroless Nickel.
Modular Connectors - Positronic The Science of Certainty
For instance, the customer can build the contact arrangement from pre-existing building blocks to most closely match their application’s requirements. Modular connectors are not all created alike, but they can be divided into four major types. They are as follows: Type 1: Fixed-envelope / factory-assembled. Type 2: Fixed-envelope / user ...
Model 002C50 | PCB Piezotronics
(Pricing valid only in the U.S.) Add to Cart. Units in Stock Lead Times; 55: Lead Time for 1-5 is 1 Dys. Lead Time for 6-10 is 10 Dys. Lead Time for 11-20 is 20 Dys. Lead Time for 11-20 is 20 Dys. Product Description; Specifications; Documents & Downloads; General purpose coaxial cable, white FEP jacket, 50-ft, 10-32 plug to BNC plug.
Data Sheet R-Series V RH EtherNet/IP
U-magnet OD33 Part no. 251 416-2 Ring magnet OD33 Part no. 201 542-2 Ring magnet OD25.4 Part no. 400 533 Ring magnet Part no. 402 316 Material: PA ferrite GF20 Weight: Approx. 11 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite GF20 Weight ...
XCede® | Backplane Connectors | Amphenol
ENABLING FUTURE DATA RATES. While maintaining the same mating interfaces, this connector design provides designers with readily available 85Ω and 100Ω solutions to meet a wide variety of application needs, including Ethernet and PCI. Up to 82 differential pairs. Mechanical longevity and ruggedness. Guidance and keying options.
698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 65° 1394 m
ndependent tilt on each band 2-14° / 2-12° / 2-12° / 2-12° / 2-12°MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple de. Our patented RET module to control all tilt angles, fully inserted inside the antenna (field replaceable) Frequency Range (MHz) 698-960. 1695-2690. 1695-2690.