Search Results for t 3377 550 u
U10F274220W | SLIMSAS LOW PROFILE VERTICAL | Amphenol
SlimSAS X8 Vertical Low profile, 30U" Gold plating, Latch pin length=1.5mm, 24G, T&R packing, White color. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Product Drawing; 3D Model (STP) Product Specification ...
EMI Filters | Products | Amphenol Aerospace
EMI is when low, medium, or high-frequency electromagnetic signals interfere with a system and cause performance degradation or malfunction. Some sources of EMI include interference from radio waves, stray transmissions, electric power lines or electric motor noise, or interference between electronic components or subsystems within the same system.
7042440 - AMPHENOL PROCOM
7042440 - AMPHENOL PROCOM
Meggitt Sensing Systems company overview Wilcoxon Research™ product ...
which ensures that accelerometer sensitivity doesn’t drift over time - less than 1% sensitivity drift over 10 years Contamination-free sensors achieved by completing final weld in an inert atmosphere inside a dry-box True hermetic seal, backed by helium leak testing of sensors to 1 x 10-8 cc He/sec, compared to competitors’
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMPM Female QB (3221-60004 ) 2.4mm Straight Male ( SF1611-60003 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 50 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E ...
18.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMP Female QB ( 1221-40049 ) 2.4mm Straight Male ( SF1611-60003 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E ...
R-Serie RH CANbus 551779 - temposonics.com
U-Magnet OD33 Artikelnr. 251 416-2 Ringmagnet OD33 Artikelnr. 201 542-2 Ringmagnet OD25,4 Artikelnr. 400 533 Ringmagnet Artikelnr. 402 316 Material: PA-Ferrit-GF20 Gewicht: Ca. 11 g Flächenpressung: Max. 40 N/mm 2 Anzugsmoment für M4-Schrauben: 1 Nm Betriebstemperatur: −40…+105 °C Material: PA-Ferrit-GF20 Gewicht: Ca. 14 g ...
MKS10T02 - Amphenol Antenna Solutions
Mounting Kit, 3-point, extended scissor tilt mounting bracket
Accelerometer Limitations for Pyroshock Measurements - PCB
°Ñˆ #¥„Ã.B )Ê .²&J*UJU&K(ˆ§ ˆ‚ÜðPŠââ8_&Ë 9f².i æÆÇöîÝ;>ÿÿÆ | b ” nØOÛÊ¢Xp”—_Ñ úÄ¡±ÑûŸî 9-E#-ëÖÖz¼¾ú5Í õ¸ys¯ ó?œ9†ó{ F£î·•zóÃD“|»Ñbõ ¸\¸ LK› bTBP…ª0Bå¢üá“Orè4^¸>g¾f…,à p ½F- âÝ„(ú$É L |&ë €Ôp 2 S*@B•¥U»Í²V®À¯… ‹" ôh[l0”Z ...
CABLE ASSEMBLY INSTRUCTIONS - amphenolrf.com
CABLE ASSEMBLY INSTRUCTIONS 195 CABLE ASSEMBLY INSTRUCTIONS CRIMP – CRIMP STEP 1. All parts of the connector are shown. A crimp tool is necessary to
Quality | Amphenol Ionix - Ionix Systems
Quality & Environmental Standards. Ionix Systems has three manufacturing sites situated in the United Kingdom and Estonia which are compliant to the following Quality & Environmental Management standards EN9100:2018, ISO9001:2015 & ISO14001:2015 standards.
RELIABLE SOLUTION FOR HARSH APPLICATIONS - Amphenol CS
Multi-point design and gold plated receptacle contacts §; Ensures high reliability § Polarized housing feature § Prevents mismating § Vertical VS vertical mating configuration
cad | Amphenol Global Search | Amphenol
T echnical Data 1.Operating Voltage :Service rating I II Voltage 600V RMS 1000V RMS 2.Operating Current :Contact Size 20 16 Current in AMPH 7.5 13.0 3.Operating Temperature -55 to + 2000 C a)Shell
c031-70261
Title: c031-70261.ps Created Date: 3/6/2002 3:54:33 PM
12.0 ± 0 - SV Microwave
C O N N E C T O R S : SMA Straight Male ( SF2911-60172 ) SMPS Size 16 Socket ( SF9911-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N ...
18.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches
Sensor Mounting Techniques | PCB Piezotronics
When choosing a mounting method, both the advantages and disadvantages of each technique should be closely considered. Characteristics such as location, ruggedness, amplitude range, accessibility, temperature and portability may be extremely critical.
JPN Type Approval minimum JP - temposonics.com
ex t iiic t130°c db . 定 格: dc 24v 使用条件. 詳細は別紙. 2 のとおり 型式検定合格番 号. cml 17jpn1072x 有効期間. 平成. 29 年07 月16 日 から 平成32 年07 月15 日まで 2020. 年: 07 月16 日 から 2023 年07 月15 日まで. 2023. 年: 07 月16 日 から 2026 年07 月15 日まで
Amphenol Invotec
Unit 1-3, Hedging Lane Industrial Estate, Dosthill, Tamworth, B77 5HH, United Kingdom ...
以太网军用交换机 RJSMLAC-8UG-CAPS - 以太网交换机 | 安费诺 Socapex
Amphenol Socapex MIL-STD-461 以太网军用交换机 RJSMLAC-8UG-CAPS 是一款高性能、非网管型军用以太网交换机,完全符合 MIL-STD 标准。它采用 RJFTV 连接器,拥有 8 个千兆端口,非常适合数据采集和传输、耐用网络、战场通信、战车以及航空和舰载系统等应用。