Search Results for t 3377 550 u
AB-DC03HL-DCBR-QE002: X-Lok Connector | Amphenol LTW
AB-DC03HL-DCBR-QE002, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Q8D-03AMMM-QL8A02: HS-Lok Connectors | Amphenol LTW
Q8D-03AMMM-QL8A02, ALTW’s HS-Lok Push-Lock connectors provide you a simple quick and safe release to save your time and cost, with just a small pull force. The audible feedback and guided key design ensuring error-proof and easy assembly for blind mating.
NTC Leadless Chips - amphenol-sensors.com
T L W NTC Type HM dimensions. Type NDU Specifications Leadless chip thermistor Description A range of leadless chip thermistors. Options Other resistance values in the range shown; e.g., code NDU152C2R1 for 1500 W ±1% at 77°F (25°C) • Reference temperature in the range of 32°F (0°C)
NTC Type B Series - amphenol-sensors.com
R vs T Curve 25/125 Ratio Nominal Resistance Range at 77°F (25°C) B05 B07 B10 B14 E 0 5.0 _ _ _ _ A 1 11.8 1 to 1.5 k Ω300 to 680 2 12.5 1.5 to 3.6 k Ω680 to 1.6 k A 3 14 3.6 to 7.5 k Ω1.6 to 3.6 k
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
1/T + A 2/T 2 + A 3/T 3). The constants for the formula are obtained from a polynomial regression performed on the calibration data obtained. Over the range of 0°C to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. For the range of 0°C to 100°C, calibrations are
DD-10RFMS-RS8C20: RBL Connector | Amphenol LTW
DD-10RFMS-RS8C20, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
1/T + A 2/T 2 + A 3/T 3). The constants for the formula are obtained from a polynomial regression performed on the calibration data obtained. Over the range of 0°C to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. For the range of 0°C to 100°C, calibrations are
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
HumiTrac Specifications Environmental Conditions Operating Range • -40°F to 140°F (-40°C to 60°C) • 0% to 99% RH (non-condensing) Storage Temperature
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
Ensure the Duct Probe doesn't make any contact with the metal housing. 3. *To open the enclosure, squeeze the base where indicated, and remove the cover. HumiTrac™ XR Transmitter Series Installation Guide A40254250, Rev.E (February 2016)
WARNING: The transducer must be professionally installed using accepted ...
Follow the precautions below for optimal product performance and to reduce the risk of property damage, personal injury, and/or death. WARNING: Always wear safety glasses, a dust mask, and ear protection when installing.