Search Results for tết âm lịch 2024
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7029-3437 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Amphenol Reports Record Fourth Quarter and Full Year 2021 Results
Contact: Amphenol Sincere Industrial Product Ltd. 7673 Cserkút, Batvölgyi út 3. Hungary +36-72/998-690 info at amphenol-asip.com
Thermometrics EMI-Protected NTC Thermistors Datasheet
Title: Thermometrics EMI-Protected NTC Thermistors Datasheet Author: Amphenol Advanced Sensors Subject: With increasing complexity of electric systems and density of electronic components in modern vehicles, conventional NTC thermistor sensors are vulnerable to stray electromagnetic interference causing self-heating.
EuropeAsia (versteckt)
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 3211-40106 LEAD 7439-92-1 370,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
HBF058-08U1S1-175F - HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 1 ...
additional assemblies - 1 pair sm fiber length, ft model number 3 hbf058-08u1s1-3f 5 hbf058-08u1s1-5f 6 hbf058-08u1s1-6f 8 hbf058-08u1s1-8f 9 hbf058-08u1s1-9f
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
www.kayeinstruments.com
%PDF-1.7 %âãÏÓ 113 0 obj > endobj 130 0 obj >/Encrypt 114 0 R/Filter/FlateDecode/ID[80555B90184988E4F32CC5675C8FE815>3FE4454BE0354479B246964A59A01526>]/Index[113 ...
UNIT:mm Installationinstructions
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164 2/2 Weight 134.16g
Inrush Current Limiting - amphenol-sensors.com
Title: Thermometrics Inrush Current Limiting Application Spotlight Author: Amphenol Advanced Sensors Subject: Inrush Current Limiters are used to limit inrush current to prevent damaging components, blowing fuses or tripping circuit breakers.
TECHNICAL FEATURES - rfstechnologies.com
ARMOR SPECIFICATIONS Armor Type Corrugated Aluminum Maximum DC-resistance of Armor 1.97 (0.6) Diameter Corrugated Armor 18.5 (0.73) DC POWER CABLE SPECIFICATIONS
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
TypesRL35/40/45 Specifications Options • Other resistances and tolerances at other temperatures available. • Resistance tolerance codes: G = 2%
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
TypesRL35/40/45 Specifications Options • Other resistances and tolerances at other temperatures available. • Resistance tolerance codes: G = 2%
Ethernet Military Switch RJSMLAC-8MG-CAPS - Ethernet-switch | Amphenol ...
Amphenol Socapex MIL-STD-461 Military Ethernet-svitsj, også kjent som RJSMLAC-8MG-CAPS, er en svært pålitelig og robust administrert militær Ethernet-svitsj som er utviklet for bruk i tøffe og krevende miljøer. Denne Ethernet-svitsjen er utstyrt med RJFTV-kontakter og har 8 Gigabit-porter, noe som gjør den egnet for ulike datainnsamlings- og overføringsapplikasjoner, for eksempel ...
PDS3DE-694/3800 - 3 Way Power Divider - rfstechnologies.com
This PDS*E series are Power Splitters, designed to evenly split high power cellular signals with minimal reflections or loss. They are specified to cover 694- 3800 MHz.
Application SpotlightApplication Spotlight
Residential Air Purifiers and Fresh Air Machines Application SpotlightApplication Spotlight Residential air purifiers and fresh air machines are are used to filter ...
AB-DD14ML-DDFL-QDA05: X-Lok Large Size | Amphenol LTW
AB-DD14ML-DDFL-QDA05, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.