Search Results for t-mobilespeed types
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
DoP no 0009 0009 - amphenolbroadband.com
Date Printed: 6/6/17 (uncontrolled if printed) Page 2 of 2 Times Fiber Communications, Inc. DoP no 0009 no Declaration of Performance 0009 unique identifcation code of the product-type ABSDCBB-AS106277E00-20170515 brand name
QUICKLINK QUICKLINK TM Coaxial ConnectorCoaxial Connector
QUICKLINK Differential40 GHz Cable Length & Connector Type QLINK40D 3” 2.92 mm Female (03KF) QUICKLINK Differential 70 GHz Cable Length & Connector Type QLINK70D 3” 1.85 mm Female (03VF) Example Part Number: QLINK40-03KF For our full product portfolio, datasheets, additional resources/videos, case studies
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The Type “S” and Type “AS” are designed for operation over the range of 0°C to 60°C. The Type “ES” is rated for 0°C to 100°C. Stability The stability of each temperature standard is guaranteed for a period of one year. When properly used, the following stability ratings apply: Type “AS” 0.002° C/year Type “S” 0.005° C/year
Features Archives - Page 8 of 11 - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
Telaire T3000 Series CO2 Sensors for Harsh Environments
of range, supply voltage, and output type in a range of applications. Example applications include incubators, buses, refrigerators, subway stations, and railway carriages. Features • Accurate carbon dioxide transmitter for HVAC control applications • Easy mount with 2 external tabs. • Rated up to IP67 (build dependent) • Available with ...
Amphenol
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Tooling Part Number Tool Name Style Contact Size Wire Range
750565MS00BK11000001 - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
R-VPX Evolution 2.0 VITA 46.30 Connectors | R-VPX Evolution | High ...
Amphenol R-VPX Evolution 2.0 VITA 46.30 Connectors: Intermateable with existing/legacy VITA 46 connectors and optimized for high-speed and harsh environments.
T ERIES LS - temposonics.com
Magnet Type: Floating magnet & captive-sliding magnet Does not include mechanical backlash, power supply dependent. Non-linearity increases with multiple circulations. All specifications are subject to change. Please contact MTS for specifica-tions critical to your needs. Analog specifications are based on the assumption that output ripple is
TECHNICAL FEATURES - rfstechnologies.com
F/O Cable Type G657-A1 Single Mode, Bend Tolerant Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) F/O Standards (Meets or Exceeds) RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm Fiber Termination End 1 ODC socket Fiber Termination End 2 DLC Connector PRODUCT DATASHEET HA-FOJBF-OL-01SM-xx Series
TPS6DE-350/2700 - Unequal Divi - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
for virtually any type of application. Based on our own capacitive polymer sensor chip and ASIC integrated into an easy mount OEM package. Each sensor is individually calibrated and tested. The T9602 is simple and ready to use without further calibration or temperature compensation. The T9602 provides linearized output signals in one
A4 - UPDATE COLOR OPTION 6/NOV/20 LOUIE TOMMY - Amphenol Sine
type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x
Intrinsically safe low-frequency accelerometer - wilcoxon.com
Wilcoxon Sensing Technologies rore rie Freeric USA n mpeno Compn Note: Due to continuous process improvement, specifications are subject to change without notice.
Thermometrics Meat Probe - amphenol-sensors.com
• Stainless steel type 304 • 842°F (450°C) 300V AWG #22 • -4°F to 572°F (-20°C to 300°C) • >100 MS by 500 VDC Meat Probe All material FDA approved Receptacle Jack Meat probe and receptacle jack dimensions. in 16,3 mm) 1795 in 1455.93 mm) 0.55 in 113,97 0.17 in in (4.3 (12 mml 14 in (360 mm! in 12.49 mm]
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
for virtually any type of application. Based on our own capacitive polymer sensor chip and ASIC integrated into an easy mount OEM package. Each sensor is individually calibrated and tested. The T9602 is simple and ready to use without further calibration or temperature compensation. The T9602 provides linearized output signals in one
Certificate - Temposonics
Type designation Tank SLAYER®, RefineME®, SoClean®, CHAMBERED Codes and standards IEC 61508 Parts 1-7:2010 Intended application The Magnetostrictive Liquid Level Transmitters comply with the requirements of the relevant standards (Hardware safety integrity SIL 2) and can be used in applications up to SIL 2 (HFT=0) at a measurement accuracy ...
Technical features - rfstechnologies.com
Type of Rectangular Waveguide Component Pressure Window Waveguide Size IEC (EIA) R84 (WR112) Flange UBR84, PBR84 Flange A UBR84 Flange B PBR84 Flange Finish Brass un-plated Package Quantity 1 ELECTRICAL SPECIFICATIONS Frequency Range GHz 6.57 - 9.99 Minimum Return Loss (max. VSWR) dB (VSWR) 34.1 (1.04) MATERIAL