Search Results for t3-4
Mounting adapter 290M4 - pcb.com
.050 max .250 max .005 max 10-32 nf-2a thread slot .030 wide x .040 deep .035 max .124 max .115 max (.489 max) Ø .495 max
RF ValProbe II Loggers - Wireless Data Loggers - KAYE
The Wireless Data Loggers provide high accuracy measurement of temperature, humidity, and any 4 to 20mA or 0 to 10V output, while the base station is collecting the data. RF ValProbe’s Wireless Data Logger software enables support for 2-Channel and 5-Channel RF Temperature loggers for validation. The RF ValProbe II Wireless Data Logger ...
97-3106a-18-10s-639 | Amphenol Global Search | Amphenol
5 4.0-6.0mm²/ 10-12 AWG S 6 6.0mm²/ 10 AWG E Enlarged for 8 AWG 8 10.0mm²/ 8 AWG 0 Less Contacts How to order How to order assembly tools Description Ordering code H4 Strip Tool H4TS0000 H4CCrimp Tool H4TC0001 H4 Wrench Tool H4TW0001 H4 Universal Unlocking Tool H4TU0000 H4 Tool-Kit H4TK0000 Strip Tool for 2,5SQMM-6SQMM (AWG10-AWG14) Wrench ...
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
18.0 ± 0 - svmicrowave.com
I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to 2.92mm Straight Male 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MS24-047-MS292-180 DRAWN 2022-10-18 11:07:00
Charles Below Grade Enclosures - Charles Industries
4 lbs. Pallet Quantity: 100 Loaded Pallet Weight: 450 lbs. Shown with Mousehole Option Mousehole Option Available Mousehole Option Available Mousehole Option Available. P132415 P173015 P173018 Appx. Dimensions: 13”W x 24”L x 15”D Cover Weight (Inset Cover): 5 lbs. Box Weight: 19 lbs. Assembly Weight: 25 lbs.
rj45 connector | Amphenol Global Search | Amphenol
62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999.
All Products - Amphenol
Cool Edge PCIe® connectors bring high-speed PCIe® support into a one-piece card edge package with 16GT/s Gen 4 and 32GT/s Gen 5 capabilities. Slim connector design saves space on the motherboard while facilitating other higher-density applications. These connectors come with a simple housing design with an overall reduced footprint, providing ...
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration April 1, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
SV Microwave, Inc.
4) surface roughness 63 mil-std-10. 3) cham. 1st & last threads. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 2) break corners & edges .005 r. max. any reproduction in part or as a whole the information contained in this drawing is the sole property of sv microwave, inc. 1) all dimensions are ...
Density, Access, Protection - All in 1RU - Blog - amphenol-ns.com
The new C21 1RU tray-based optical distribution panel combines simple circuit access, a highly accessible and user-friendly design, and high density—all in a compact 1RU footprint.
Features - Amphenol Antenna Solutions
ARRAY LAYOUT Topology FREQUENCY ARRAY CONNECTOR CONNECTOR TYPE 696-960 MHz R1 1-2 (2x) 4.3-10 Female 696-960 MHz R2 3-4 (2x) 4.3-10 Female 1695-2700 MHz Y1 5-6 (2x) 4.3-10 Female 1695-2700 MHz Y2 7-8 (2x) 4.3-10 Female 1695-2700 MHz Y3 9-10 (2x) 4.3-10 Female 1695-2700 MHz Y4 11-12 (2x) 4.3-10 Female 3300-4200 MHz P1 13-14 (2x) 4.3-10 Female 3300-4200 MHz P2 15-16 (2x) 4.3-10 Female
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageLayout/SinglePage/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents 6 0 R ...
Data Sheet EH CANopen - temposonics.com
I 2 I Temposonics® EH CANopen Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
30-Port Antenna - Amphenol Antenna Solutions
Max Tilt dBi 17.4 17.6 17.5 Azimuth Beamwidth degrees 68° 70° 72° Elevation Beamwidth degrees 6.1° 5.3° 4.2° Electrical Downtilt degrees 0°-10° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 25 Upper Sidelobe Suppression, 0° to 20° dB 18 ...
Model 394A40 Pistonphone Installation and Operating Manual - PCB
The 394A40 Pistonphone operates on 4 AA 1.5 V batteries. To install or replace the batteries, remove the bottom lid. The bottom lid is removed by first unscrewing the bottom lid screw, (see Figure 4 below), and then sliding the bottom lid backwards. Insert Fig. 4 Access to batteries Correction values for static pressure-0,6-0,4-0,2 0 0,2 0,4
cable connector HA T 3XXX - Amphenol Sine
4 (04-a) Ag T 3300 002 U Au T 3300 028 U 3 (03-a) Ag T 3260 002 U Au T 3260 028 U 2 (Pin 1+3) Ag T 3200 002 U Au T 3200 028 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of ...
d-sub | Amphenol Global Search | Amphenol
15-Pin HD D-Sub Cables (HD15) -- 15-Pin High Density D-Sub cable assemblies by Amphenol provide the perfect I/O solution for your HD15 (DB15HD) d-sub equipped devices.
hvc2p28fs | Amphenol Global Search | Amphenol
Search Results for news boeing and amphenol news | Amphenol Global Search | Amphenol Third Quarter 2022 Highlights: Record sales of $3.295 billion, up 17% in U.S. dollars and 18% organically compared to the third quarter of 2021 Record GAAP and Adjusted Diluted EPS of $0.80, up 19% and 23% compared to prior year GAAP and Adjusted Operating ...
Twinax Straight Crimp Plug 78 Ohm | 162108-10 - Amphenol RF
RF Connector Twinax Straight Crimp Plug 78 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group
C-HVCOSF014-ģ ) - amphenolpcd.com.cn
2 of 4 1:1 1 item part number description qty. assembly/packaging status 1 p02b00024414 housing assembly 1 packed in bulk 2 p03bp00192 ac insert housing 1 packed in bulk 3 c210006302 screw st2.9x10 5 packed in bulk 4 p01br00235 ac sealing ring 1 packed in bulk 5 p03bp0019602 ac rear cover 1 packed in bulk 6 p03bp00193 dc insert housing 1 packed ...
CROSS REFERENCE TABLE - Amphenol Aerospace
Jared Sibrava • +1 (607) 643 - 1845 • jsibrava@amphenol-aao.com amphenol-aerospace.com 1 CROSS REFERENCE TABLE Glenair Part Number Description Amphenol Product Qty Needed Notes 050-315 Transceiver SCFF 1 Minimum data rate 1.25Gbps
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Enhanced data handling and redundancy (4-levels) Expanded input capacity, types, and range; Improved scan time 1/sec for 48 inputs (EN554/ISO17665) Stand-alone operation with Console docking station; Validator AVS Console. Hardened, rugged Console pre-loaded with all Kaye software; Easy-to-operate / state-of-the art intuitive user interface
M4094 SERIES - Amphenol Aerospace
MIL- STD-454, Requirement 4. Altitude Method 500.5, Procedure I & II Storage/Air Transport: 40 kft Operation/Air carriage: 70 kft Humidity Method 507.5, Up to 95% Salt Fog Method 509.5 Shock Method 516.6 40g, 11msec saw-tooth (all directions) ENVIRONMENTAL SPECIFICATIONS: PROTECTIONS: Input Inrush Current Limiter Peak value of 5 x IIN for initial
2082-624X-dB-CRYO - Model - XMA Corp
4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified c see note apply before / after processing see note inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street ...
PN Male Connector for .085 Cable SF6511-60010 | SV Microwave
The high-performing PN Male Connector for .085 Cable SF6511-60010 with threaded coupling. Contact us to learn more about the product.
acs | Amphenol Global Search | Amphenol
acs06ad22-14s-472 | Amphenol Global Search | Amphenol C10-779824 | Amphenol Global Search | Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35 ...
Compatible Incoming NMEA Sentences - Marport
Scala can decode and use the following types of NMEA sentences coming from external devices (GPS, winch system, sounder...).. NMEA 0183 Standard Sentences. Symbol (*) indicates which parts of the sentence Scala uses.
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 277. SF3211-60218-1S SMPM Connectors SF3211-60218-1S Add to compare list Datasheet. Part # SF3211-60218-2S SMPM Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) ...
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) Available Inventory: 1432. SF2921-61356-1S SMA Connectors SF2921-61356-1S Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...
PRODUCT DATA DRAWING - SV Microwave
scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 2986-6001 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating.
www.amphenol-aerospace.com
Part Number Search. Size
R SeriesAnalog Temposonics
Temposonics® Sensor model RP-Profile RH-Hydraulicrod Design Profile Temposonics® RP: S-Magnetslider,jointattop V-Magnetslider,jointatfront M-U-magnet,OD33 Rod Temposonics® RH: M-FlangeM18x1.5(Standard) V-FlangeM18x1.5(Fluorelastomerhousing-seal) D-FlangeM18x1.5withbushingonrodend R-FlangeM18x1.5withthreadM4atrodend J-FlangeM22x1.5,rodØ12.7mm,800bar S-Flange¾"-16UNF-3A
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 14, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration October 24, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
2009 e BA EtherCAT - Temposonics®
6.4 Adding a sensor as a Box 6.5 Setting up and parameterizing the sensor 6.6 Sensor in operation 7. Annex TwinCAT manager 7.1 Description of tool bar buttons 7.2 CAN Indices 8. Sensor specifications . Temposonics R-Series, EtherCAT Instruction Manual 3 This instruction manual explains the installation, starting up, software and ...
SENSOR SIGNAL CONDITIONER - PCB
[1] User adjustable, factory set at 4 mA ( ± 1.0 mA). One control adjusts all channels. [2] Typical. [3] The low frequency tolerance is accurate within ±20% of the specified frequency. [4] Frequency tolerance is within ± 5% of the specified value. [5] Contact factory for other available frequencies. [6] Auto sensing 10 base -T or 100 base -TX
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Response time3 <4.0 sec Temp Coefficient 0.05%RH/C @ 50%RH (at 10-60°C) 0.15%RH/C @ 90%RH (at 10-60°C) Operating Range 0 ~ 100 %RH (non-condensing) Long Term Drift <0.5 %RH/yr (normal condition) 1. Custom accuracy tolerance available 2. Accuracies measured at 25°C, 5.0V 3. Measured at 25°C, 1m/sec airflow for achieving 63% of step from 33 ...
Amphenol Antennas - RFS Technologies
11 Lower Mounting Bracket 1 Q235A t=4 12 U Clamp 2 1 Q235A t=4 13 Clamp 2 Q235A t=5 14 Hex Bolt (M12×150) GB5783-86 4 35 (Hot Galvanizing) 15 Plain Washer (M12) GB97.1-85 4 304 16 Nut (M12) GB6170-86 8 35 (Hot Galvanizing) 17 U Clamp 1 1 Q235A t=4 18 Mounting Bracket 3 Q235A t=4
Temposonics
C 3 0 4 CANopen C 4 0 4 CANopen (bus terminator) DELIVERY • Sensor • 2 mounting clamps up to 1250 mm (50 in.) stroke length + 1 mounting clamp for each 500 mm (20 in.) additional stroke length Accessories have to be ordered separately. */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments E P 2 D 3 4 1 C 1
NA T 3XXX 0XX U - Amphenol Sine
4 D eitergabe sowie ervielfältigung dieser Unterlage, erwertung und Mitteilung ihres Inhalts nicht gestattet, soweit nicht ausdrücklich zugestanden. Zuwiderhandlungen verpflichten zu Schadenersatz. Alle Rechte für den Fall der Patenterteilung oder Gebrauchsmuster-Eintragung vorbehalten. 7 6 B E Copying of this document and giving it to ...
Control/Instrumentation ire and Cable Thermo-Trex 2800 Cable - TPC Wire
41214 16/4 31 0.366 107 55002 41215 12/4 55 0.448 168 55004 41204 14 AWG 51 0.190 30 55001 41205 12 AWG 68 0.208 42 55001 41206 10 AWG 94 0.261 63 55001 For complete product ordering information, please scan the QR Code or contact your ATPC sales representative Notes
Factory Calibration/Repair - KAYE
Factory Calibration Accredited Services As the manufacturer we maintain laboratory accreditation according to ISO 17025 in all our laboratories (USA - NVLAP (Lab Code 200913-0), Germany - DAkkS, China - CNAS and India - NABL) and provide both “in-house” and “on-site” service options using our modern high precision calibration facilities and high end lab equipment.
Thermo-Trex Flare Stack Cable - TPC Wire
4. 27% NICKEL-PLATED COPPER CONDUCTOR — Reduces corrosion in high heat environments and extends cable life. 5. VOLTAGE RATED FOR UP TO 25 kV — Suitable for virtually all flare stack igniter applications. 6. TEMPERATURE RATED FROM 250°C UP TO AN EXTREME OF 500°C — Provides insulation and jacketing protection in the most
T 3260 005 - M16 Male right angled cable connector with inte
T 3260 005 - M16 Male right angled cable connector with internal strain relief and metal locking ring. 3 contacts, silver plated, 4 - 6mm cable diamet Call Us 1-800-394-7732 My Account
Amphenol PCD Shenzhen
4 NACS 40A VEHICLE CONNECTOR 1 EA 2 P/N HVCON1MA40A m 0.06 m AR m 0.06 C-HVCON1MA40ALXXXXU C-HVCON1MA40ALXXXXU C-HVCON1MA40ALXXXXU C-HVCON1MA40ALXXXXU P05B000002 SINGLE-WALL H.S.T: Ø2.5 WHITE P05B000006 SINGLE-WALL H.S.T: Ø6.0 WHITE AC Mode of Connection WITH UHF NACS connector Wire size and color Label
94fbr youtube download | Amphenol Global Search | Amphenol
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
Model 070A70 Product Name Installation and Operating Manual - PCB
Model 070A70 Product Name Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840
Mobile Applications - Airmar
Discover Airmar's solutions for mobile applications. Explore our range of innovative technologies designed to enhance mobile experiences. Airmar offers high-quality products, such as sensors, transducers, and communication modules, optimized for integration into mobile applications. Whether you're developing navigation tools, weather monitoring apps, or marine-based applications, Airmar has ...
AEROSPACE SENSORS | HVAC
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F).