Search Results for t3-4
Model 518M03 4-conductor, shielded, polyurethane jacket cable with ...
4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in 1brackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and ...
PRODUCT DATA DRAWING
scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of surface area: sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified proprietary the information contained in this drawing 3) break corners & edges .005 r. max. within .005 t.i.r. cage code sf2993-6001 see ...
Model 3711B122G/ ACCELEROMETER, 3711B122G/XXXCC Installation and ...
4.0 Typical Measurement System . The 3700 series DC Accelerometers are available in a uniaxial or triaxial package . The output signal is routed to follow -on sig-nal conditioning via receptacle and associated cable assembly or integral cable. Since the High Sensitivity DC Accelerometers
Cable Glands Grip-Seals Stainless Steel Cable Glands
Amphenol TPC ire Cable S 00--3 Canada 00-4-0 Meico 00--3- tpcwire.com 119 efiatns suet t ane Fr ete sefiatns an aaat as ur aes eresentate r a Grip-Seals® Stainless Steel Cable Glands Cable Glands Corrosion Resistant Extra Tight Seal 304 Stainless Steel Sealing O-Ring Strain Relief Ratings Features & Benefits
High Density Interconnects - Amphenol-Air LB
Vibration: 60G sine per MIL-DTL-38999L Para 4.5.23.2.1 5G2 Random per EIA-364-28E, Test condition A 1G2 Random per EIA-364-28E, Test condition I Shock: Per EIA-364-27B, 300g Environmental: Operating Temperature: –65°C to +175°C Salt Spray: Metallized: Electroless Nickel: 48 hours
rf connector to pcb | Amphenol Global Search | Amphenol
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations.
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 48229 4/24
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 4911-60031 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as ...
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration February 26, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
MTP / MPO OM3 Patch Cables for Sale | Cables on Demand
MTP / MPO Fiber Optic Patch Cables by Amphenol [CablesOnDemand.com] -- New from Amphenol Cables on Demand. MTP/MPO is the industry standard interconnect solution for high density fiber optic links. All of our MTP/MPO cable assemblies are made with superior 10Gb OM3 50/125 multimode cabling in a standard 12-Fiber Female to Female straight-thru patch cord or in the newly popular 8-Fiber 40Gb ...
M23 Checkmate™ Quick Locking Connectors - Amphenol Sine
Amphenol presents the M23 Checkmate™ Quick Locking connector series featuring the Metrifit™ strain relief system. Ideally suited for the Motion marketplace, the CheckMate™ connector system’s robust metal housing features offer enhanced performance to today’s standard systems by increasing the reliability and performance of one of the most dependable interconnect systems today.
General purpose dual output sensor - Wilcoxon Sensing Technologies
2 - 4 mA 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 600 µg 8 µg/√Hz 5 µg/√Hz 5 µg/√Hz Output impedance, max 100 Ω Bias output voltage 12 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C
B A1 - Amphenol Sine
3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23p* ( * = seal type ) 5. all dimensions are for reference use only. 6. receptacle is supplied with dust cap (not shown) 7 contact size and wire range ...
bayonet coneector | Amphenol Global Search | Amphenol
Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports current rating up to 13A per pin and wire gauge range from 20-16AWG. ... Amphenol bayonet coneector | Amphenol Global Search | Amphenol Mini Power Plus 4.2 connector system is a 4
Humboldt Male PCB Edge Launch Connector, 4 Port
4.5 lbs : Insertion Force - SB 1.2 lbs : Insertion Force - FD 2.5 lbs : Withdrawal Force - SB 1.0 lbs : Axial Misalignment .010” Max : Radial Misalignment ...
ZMA Male (120°) to SMA Female Adapter - SV Microwave
4 in - oz : Environmental Temperature Rating -65°C to +165°C : Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
PERFORMANCE SPECIFICATION PIEZORESISTIVE ACCELEROMETER 71M5-XXX - PCB
2.4 ZERO MEASURAND OUTPUT ± 10 mV/V maximum at +75°F (+24°C) 2.5 TRANSVERSE SENSITIVITY [3] 5% maximum 2.6 THERMAL ZERO SHIFT [9] < 5 mV typical from 0°F to 150°F, reference 75°F 2.7 THERMAL SENSITIVITY SHIFT Typical deviation is -.067% /°F (-.12% /°C) Document Number Rev Date Entered by Description of Change ...
Model 646B10 4-20 mA Output Accelerometer Installation and Operating Manual
4-20 mA Output Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com. Manual 21354 Rev E
Active Optical Cables (AOC) | High-Speed Connectors | Data Rates 12G to ...
QSFP cables are 4 channel, small form factor fibre optic transceivers. More specifically, a QSFP28 cable is a hot-pluggable transceiver that is designed for 100G data rates. These AOC connectors are reliable, cost effective, power efficient, and ideal for high density signal transmission. QSFP28 active optical cables are typically used in data ...
Super-Trex® 4/0 Type TC Power Cable - tpcwire.com
TPC ire Cable / SA 00-1- / Canada 00-4-01 / exico 001---1 / tpcwire.com Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-2-9. 5 Welding Cable Super-Trex® 4/0 Type TC Power Cable Power Cable Super-Trex® 4/0 Type TC Power Cables are designed with a double pass
PCB Piezotronics | Measure vibration, pressure, force, and more
%PDF-1.3 %âãÏÓ 1 0 obj /Creator (Canon iR C3380 PDF) /CreationDate (D:20090930154014-04'00') /Producer (Canon iR C3380 PDF) >> endobj 2 0 obj /Pages 3 0 R /Type /Catalog >> endobj 4 0 obj /Type /XObject /Subtype /Image /Width 1275 /Height 1650 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Filter [ /FlateDecode /DCTDecode ] /Length 43180 >> stream x ì} 8”íûö3Æ–H¶,a em±&aFBHÖ¬ ...