Search Results for t3-4
Ultra low power embedded accelerometer, TO-5 case, 50 mV/g
Embedded accelerometer; 50 mV/g sensitivity, ± 5% tolerance; 180 μW power consumption, 60 μA very low current draw, 0 μA current draw in power-down mode, operates down to 3 VDC; TO-5 standard housing, .36" x .38", 304L stainless steel case; weighs 3.2 grams
DLHR - Low Voltage Digital Pressure Sensors Series
ture reading or an average of 2, 4, 8, or 16 readings. Each of these commands wakes the sensor from Idle state into Active state, and starts a measurement cycle. For the Start-Average commands, this cycle is repeated the appropriate numper of times, while the Start-Single command performs a single iteration. When the DSP has completed calcu-
Defense | Markets - Amphenol
µCom-10Gb+ Series connector is designed to meet the latest market trends of the industry: miniaturization and high speed. µCom-10Gb+ design of 4 twisted data pairs insulated throughout the entire connector results in a performance that exceeds IEEE 802.3an-2006 specifications for 10GBASE-T Ethernet and TIA/EIA-568-C.2 Cat6 standards.
Formaldehyde sensor Datasheet - SGX Sensortech
Ethylene C2H4 100ppm 0ppm Hydrogen Chloride HCL 5ppm 0ppm Hydrogen Cyanide HCN 20ppm < 1ppm Hydrogen H2 100ppm < 3ppm Hydrogen H2 20 000ppm < 50ppm Methane CH4 10 000ppm 0ppm Nitrogen Dioxide NO2 10ppm 0ppm Sulphur Dioxide SO2 10ppm < 1ppm Toluene C7H8 50ppm 0ppm Note:
Model 645B11 Industrial vibration sensor, 4 to 20 mA output, 0 to ... - PCB
Industrial vibration sensor, 4 to 20 mA output, 0 to 5 g's RMS, 3 to 5k Hz, top exit, 10-ft integral cable Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001
Explosion-proof vibration transmitter, velocity, peak, 2.0 in/sec
Explosion-proof vibration transmitter, 4-20 mA output proportional to peak velocity, 2.0 in/sec full-scale measurement range, ±5% sensitivity tolerance at full scale, certified Explosion Proof for use in hazardous locations. Vibration transmitter features. Explosion proof certification;
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112589 - Amphenol RF
Alias: B1121A6-NT3G-214U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251 ...
Yagi Antennas 7042440 - AMPHENOL PROCOM
Approx. 2.1 kg / 4.63 lb: Mounting Bracket: 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) Diagram and Mounting. Radiation Pattern. E-Plane | 440 MHz
INNER JACKET BRAID - SV Microwave
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs unless otherwise specified 200-70-479 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole
Luxembourg - KAYE
Herramienta común de elaboración de informes 1.4 La Herramienta Común de Informes es un completo software compatible con PCs basados en Windows. Le permite crear informes a partir de sus archivos de estudio de cualificación Kaye Validator AVS o ValProbe RT, ofreciendo una solución práctica para documentar los resultados de sus estudios de ...
Amphenol LTW
Specification / Size (I) I style (Male+Female) Assemble Style > For Receptacle (S) Solder Type (P) 180° PCB Type (R) 90° PCB Type (C) Crimp Type > For Field Installable
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 690. SF1621-60026-1S 2.4mm Connectors SF1621-60026-1S Add to compare list Datasheet. Part # SF1621-60026-2S 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) ...
Data Sheet TempoLink smart assistant - Temposonics
2 TempoLink® smart assistant Data heet Fig. 1: The main advantages of the TempoLink® smart assistant The TempoLink® smart assistant is an accessory for the R-Series V sensors family. It supports the setup of the sensor in the application as well as providing additional status information for sensor diagnostics.
SMA Female to Male Adapter, R/A SF2994-6001 | SV Microwave
12.4 GHz : Impedance 50 ohms : Dielectric withstanding Voltage 1000 VRMS : Shielding Effectiveness ≥ -90 dB : Mechanical Mating Cycles 500 ...
raw coaxial cable | Amphenol Global Search | Amphenol
Fourth Quarter 2024 Highlights: Sales of $4.3 billion, up 30% in U.S. dollars and 20% organically compared to the fourth quarter of 2023 GAAP Diluted EPS of $0.59, up 44% compared to prior year Adjusted Diluted EPS of $0.55, up 34% compared to prior year GAAP and Adjusted Operating Margin of 22.1% and 22.4%, respectively Operating and Free Cash ...
LED Connection Jumpers - EBY Electro
LED Board-to-Board Jumpers 4.0mm Spacing. For the connection of EB3400 modules! Benefits, Features & Dimensions. Benefits. EBY Connecting Links create a solid, secure connection between LED strips. Fast and easy, these jumpers and connecting links are available in one and two-pole versions.
ENCLOSURES - PCB
4 pin mil terminal strips fiberglass enclosure 6 channel switch revisions. rev description din a updated artwork 49302 ...
VIBRATION FUNDAMENTALS - PCB
Flexibility in adjusting accelerometer output characteristics Extended low frequency response with long time constant charge amps Charge mode - The output of a charge mode accelerometer