Search Results for t3-4
- Contact Size 12 Options - Amphenol Sine
2.4 dielectric withstanding voltageÿˆless than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistanceÿˆ5000 megohms min. 2.6 ip--classÿˆip67 and ip69k in the mated condition, panel external. 2.7 mating cycles durabilityÿˆ500 cycles min. 2.8 rohs compliant. 3. suitable contacts ÿˆ2.5mm & 16# contacts. 4.
special juvenile case | Amphenol Global Search | Amphenol
Accessory kit for SoundAdvisor model 831C sound level meter, which includes case (831-CCS), batteries (4-AA), power supply w/ USB cable (PSA029), WiFi dongle (DVX014), G4 LD Utility and windscreen (WS001)
ABS Coaxial Cable Product Type: T10500J - Amphenol Broadband Solutions
Inner Conductor 1.34 4.40 Outer Conductor 0.36 1.18 Loop 1.70 5.58 Structural Return Loss, minimum dB 5~1002 MHz 30 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.16 0.52 55 0.55 1.80 211 1.08 3.55 250 1.19 3.92 270 1.24 4.07 300 1.31 4.30 330 1.38 4.54
SCALA - Marport
4. Les secondes données apparaissent dans le graphique en courbes dans une autre couleur. Après avoir modifié les pages, désactivez le mode : Customiser: cliquez de nouveau : Menu > Customiser. Supprimer des données d'une page: Cliquez avec le bouton droit sur la donnée et cliquez :
Brazil - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Obtenir un bon de retour matériel RMA - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
Model 426A11 Microphone Preamplifier Installation and Operating ... - PCB
All IEC 61094-4 compliant microphones can be used with the phantom powered preamp. Adapters for Phantom Powered Preamp . 3 4.0 Taking Measurements The following formula is used to calculate the pressure measured by the microphone from the output voltage signal. The sensitivity of a microphone is typically measured at 250 Hz.
Operation Manual Level Plus LevelLimit - Temposonics
4. Safety instructions 4.1 Intended use The liquid level transmitter is intended to be used to measure the level of liquid(s) contained by a structure as well as the temperature of the liquid. The product may only be used for the applications defined under item 1 to item 4 and only in conjunction with third-party devices
Conflict Minerals Policy Statement - Borisch
4. We will immediately suspend or discontinue engagement with upstream suppliers where we identify a reasonable risk that they are sourcing from, or linked to, any party providing direct or indirect support to non-state armed groups as defined above. 5. We recognize legitimate public or private security forces may be employed to provide ...
Temposonics
I 4 I Temposonics® EH Start / Stop Data Sheet TECHNICAL DRAWING anet Threaded flange Type: M18×1.5-6g Type: ¾"-16 UNF-3A Ø 34 (Ø AF 34 1.34) Sensor eectronics osin
Bendable Real-Time Temperature Data Logger - KAYE
Los registradores ValProbe RT con sensores plegables proporcionan un amplio rango de temperatura desde -85°C hasta + 400°C. Están disponibles con sensor curvable de uno, dos y cinco canales. La tecnología RTD proporciona una precisión de medición sin igual y el nuevo diseño electrónico del registrador garantiza una larga duración de la batería.
EU RoHS II CoC - amphenol-aerospace.com
Vm 6§ ³:—Ú € È u jp ØpæÌV Ÿ‘ À…c ‘ endstream endobj 11 0 obj > endobj 12 0 obj > endobj 13 0 obj >stream hÞÄXÿoÚ: ÿWüc§ŠÅ> I"M•( ÚX«†÷6 ñC Y›' 2½õ¿ wv2’ Zš=mŠ Ž}>Ÿ} Îg© gÒ0É¤Ï À¿€ia˜ Y‚)Î W S‚ @ LH õ’ *¦ ¡ÂzÍ@„š)Ô%Q V B†]Á§ï Aèk¦q8 4 “Z‡L Žä+¦%ª Ã4© >Ó ...
M81714/63 Socket Ground Modules Socket Junction Modules Flange Mount ...
Socket Grounding Modules Part Numbers Contact Military P/N APCD P/N QTY* Size1 P/N M39029 Part Numbers M81714/63-22F M81714/63-20F M81714/63-16F M81714/63-12F SJG022270
Model 481A03 16-channel, Rack Mount Signal Conditioner Installation and ...
Model 481A03 16-channel, Rack Mount Signal Conditioner Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc.
38999 RAM-LOCK - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 958 0 obj > endobj xref 958 52 0000000016 00000 n 0000001969 00000 n 0000002128 00000 n 0000006211 00000 n 0000006813 00000 n 0000006932 00000 n 0000007046 00000 n 0000007158 00000 n 0000007771 00000 n 0000008273 00000 n 0000008880 00000 n 0000009386 00000 n 0000010070 00000 n 0000010546 00000 n 0000010879 00000 n 0000011479 00000 n 0000011855 00000 n 0000012285 00000 n ...
SMPS Female Termination (1/2 Watt) 8038-4007 - SV Microwave
4.5 lbs : Radial Misalignment 3° Max : Environmental Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock MIL-STD-202, Method 213, Condition I ...
Vagas - Casco Automotive Career
Veja os últimos trabalhos no Casco Automotive Group. Compartilhe as nossas oportunidades de trabalho. Na Casco, estamos desenhando futuros e construindo carreiras.
OAL - svmicrowave.com
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7015-1000-1001 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or ...
Kontakt - kayeinstruments.com
Über uns. Kaye & Amphenol; Kaye Geschichte; Umweltschutz und Sicherheit; Qualität; AGB; News. Press Releases; News Posts; Blog Posts
Model 691A50/12 BNC Termination Enclosure Installation and ... - PCB
Size (Height x Width x Depth) 8 in x 6 in x 4 in 203 mm x 152 mm x 102 mm Weight 2.5 lb 1.14 kg All specifications are at room temperature unless otherwise specified.