Search Results for t3-4
Amphenol Assembletech
Insertion loss: -6dB maximum up to 4.5Ghz;11dB maximum up to 9Ghz. 6. Crosstalk: -35 dB up to 6Ghz Product Environmental Compliance. RoHS2.0: RoHS 2.0 Compliant. China RoHS: Yes REACH SVHC: Yes Low-Halogen Status: Not Reviewed Packing. Per Amphenol‘s Site Operating Procedure #SOP-708 REV 2 .
KAYE ValProbe RT Introduction
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Amphenol Assembletech
4.Storage rack. Features and Benefits. 1. Transmission rate 6 Gbps. 2. Meet SAS 3.0 specification. Mechanical Performance. 1. Mating Force and Unmating Force. Condition: EIA 364-13. Insert and extract at a speed of 12.5mm/minute. Mating Force: 45 N maximum. UnMating Force: 20 N Min. 2. Durability:
FSMA Kupplung mit Sechskant - amphenol-po.de
23,50 U N S W-2 A 1 / 4-3 6 U N S-2 A /-3 6 S 1 0 © EUROMICRON GMBH, Änderungen vorbehalten, 06/2010 FSMA Kupplung mit Sechskant Abmessungen Merkmale ...
A1 RELEASE NEW DRAWING 24/MAY/23 MILO -- TOMMY - Amphenol Sine
3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp02-24-21s*-xxx & ahdp04-24-21s*-xxx ( * = seal type, xxx = all modifications) 5. all dimensions are for reference use only.
Model 086C03 Platinum Stock Products; Modally Tuned® Impulse ... - PCB
4. If a meter’s pointer points in the red area, look for shorted cables or connections. If a meter’s pointer points in the yellow area, look for open cables or connections. 5. Connect the accelerometer(s) in a similar manner; referring to the appropriate operating guides for the accelerometer(s) and power unit.
Model 3743G1130G Accelerometer, VC, 30g, triaxial, differential, screw ...
4.0 Typical Measurement System . The 3700 series DC Accelerometers are available in a uniaxial or triaxial package . The output signal is routed to follow -on sig-nal conditioning via receptacle and associated cable assembly or integral cable. Since the High Sensitivity DC Accelerometers
Features - Amphenol Antenna Solutions
Connector 2 PORTS 4 PORTS 4 PORTS 2 PORTS Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 360° 360° 360° 360° Electrical Downtilt 0°, 5° 2°, 4°, 6° 0° 0° Configuration OMNI CONFIGURATION Maximum Continuous Power Per Port @ 50° C (122° F) 500 WATTS 300 WATTS 100 WATTS 50 WATTS Maximum Total Continuous Power at 50° C (122° F)
DECIMALS XX - pcb.com
1 recommended mounting torque on .37 [9.5] hex 2.5-4 foot pounds [3.4-5.4 newton meters]. 031 ad010eb cable 10ft [3 meters] long terminating in a 10-32 unf-2b threaded electrical connector clear heat shrink pin outs function 031 032 eb signal/ power red white center pin
| 암페놀 소카펙스 - Amphenol Socapex
The 2M range comes with plenty of accessories such as Backshells, Protection Caps, Strain Reliefs, Micro Band Adapters, Shrink Boots, Flange Gaskets etc. Consult the 2M catalog to find additional information on accessories for 2M connectors.
Any additional questions on how to choose protective caps or backshells for 2M Micro Miniature connectors?
CUSTOMER DRAWING - amphenol-gec.com
4.额定电压 Operating voltage: Power: 1500 VDC; Signal: 60 VDC. 5.耐 电 压 Dielectric withstanding voltage: A.与插座对插后,Pin与铁壳之间 When mated, between pin and metal shell: 8000 VDC. B.与插座对插后,Pin与HVIL之间
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
C e r t i f i c a t e o f Re g i s t ra t i o n - kayeinstruments.com
认 证 日 期 : 2 0 2 4 - 0 6 - 1 2 最 新 发 证 日 期 : 2 0 2 4 - 0 6 - 1 2 有 效 期 至 : 2 0 2 7 - 0 6 - 1 1 B S I 证 书 号 码 : 5 5 3 8 4 1 I AT F N u m b e r : 0 5 2 2 9 0 5 Pa g e : 1 o f 3 此 证 书 以 电 子 版 本 方 式 发 放 , 所 有 权 属 B S I 并 受 合 同 条 款 的 约 束 。
Amphenol Amphenol Taiwan Corporation Sheet o
28 *4 3 *3 *2 *3 *2 *2 *1 30 3.5 3 *3 2 2.5 2 1 *1 1) Values are for REFERENCE ONLY. 2) Current deratings are based on not exceeding 30°C Temperature Rise 3) Testing conducted using tinned stranded copper wire and tin-plated terminals. 4) PCB trace design can greatly affect temperature rise results in Wire-to Board applications.
Amphenol Assembletech
4. RoHS or Halogen free compliant. 5. Robust mechanical lock bar . Industry Standards 1. 56 GT/s PAM4 and 112G PAM4 Product Environmental Compliance 1. RoHS2.0: Compliant 2. China RoHS: Yes 3. REACH SVHC: Yes 4. Low-Halogen Status: Not Reviewed Packing 1. Per Amphenol‘s Site Operating Procedure #SOP-708 REV 2
Active Optical Cable HDMI - Amphenol Socapex
www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex
Mini Cordsets Quick-Connex DeviceNet™ Wiring System Accessories
Cordsets M DC Micro Cordsets AC Micro Cordsets M Nano Cordsets Mini Cordsets 183 Valve Connection Cordsets thernet Cordsets Amphenol TPC Wire Cable SA 800-21-73 Canada 800-4-0122 Mexico 001-877-283-166 tpcwire.com ecifications suect to cange. or colete secifications and availailit , as our P ales eresentative or call .
RJF 544 - 견고한 이더넷, USB 및 디스플레이 커넥터 | Amphenol Socapex
Amphenol Socapex RJF 544는 열악한 산업 환경을 위해 설계된 견고한 RJ45 연결 시스템입니다. IEC 60603-7 변형 12를 준수하며 충격, 진동 및 견인 저항을 제공합니다. 이 시스템은 IP68 등급으로 액체와 먼지에 대해 밀봉되어 있습니다. 무선 기지국, 비디오 제어, 로봇 공학, 산업 공정 제어 및 특수 기계를 포함한 ...