Search Results for t3-4
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), FD - SV Microwave
Enhance your system's RF performance with SV Microwave's SMPM Male PCB Thru-Hole Connector (Pre-Tinned), FD 3211-40143. Place your order today!
Comair avionics - Amphenol Socapex
The technical challenges for interconnect systems. In commercial avionics applications, the main technical challenges for interconnect systems include ensuring safety and reliability, managing complex wiring and weight constraints, providing resistance to electromagnetic interference, and meeting stringent regulatory standards.
Mobile Applications - Airmar
Discover Airmar's solutions for mobile applications. Explore our range of innovative technologies designed to enhance mobile experiences. Airmar offers high-quality products, such as sensors, transducers, and communication modules, optimized for integration into mobile applications. Whether you're developing navigation tools, weather monitoring apps, or marine-based applications, Airmar has ...
AI / Machine Learning - Amphenol
compliant Available in 4.00mm. 8.00mm, 5.20mm and 9.20mm height, right angle . and vertical orientation with SMT . mechanical hold-downs. PCIe ® Gen 4/5/6 • X1, X4, X8, X16, X24, X32 standard links • 1.00mm pitch, vertical and right angle with . options for ridge, locked latch, side latch, blade hold down, open wall
Space Systems product Guide - アンフェノールジャパン株式会社
2 · V ¥ T u \ 4 4 4 {8 u í "õ ¼ "õ k q u ^ 4 { b u { 9 W 9 W & g V l e ¥ q a z & $ - Z ô
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 1115-6088 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited.
Search Results - gemeco.com
Marine Mobile or Stationary (4) Marine or Land-Based, Mobile or Stationary (8) Waterproof Rating. IPX6 (4) IPX6 (Relative Humidity/IPX4) (4) IPX7 (4) Humidity. Optional (12) Included (4) Not Available (4) Protocol. NMEA 0183 (13)
PN Male Connector for .085 Cable SF6511-60010 | SV Microwave
The high-performing PN Male Connector for .085 Cable SF6511-60010 with threaded coupling. Contact us to learn more about the product.
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration January 22, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
SMPM Female to Female Bullet, Spring Loaded (OAL 0.412") - SV Microwave
The SMPM Female to Female Bullet, Spring Loaded (OAL 0.412")" 1132-4006 offered by SV Microwave to the world. Meet the tech specs now!
Size & Weight Comparison Charts - アンフェノールジャパン ...
4 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com Size & Weight Comparison Charts 2M805 VS. D38999 Series III Note: Weights shown include contacts and represent a mated pair of plug and jam nut receptacle. Weights are in grams. 2M801 6-7 2M805 8-7 D38999 9-35 2M805 Layout Number of
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration November 17, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
SMPM Female to Female Bullet, Spring Loaded (OAL 0.600") - SV Microwave
SV Microwave introduces the SMPM Female to Female Bullet, Spring Loaded (OAL 0.600") P/N: 1132-4113 with superior features. Explore now!
Temposonics
I 5 I Temposonics® ER CANopen Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cable connectors 3 Cord sets 53 (2.09) (() 38 (1.5) Ø (Ø 57 (2.25) 57 22 Ø 2 Ø 2 45.5 (1.8) M12 4 (0.16) M12 A-coded female connector
VME Standard AC&DC/DC Power Converters - Amphenol Socapex
AC and DC/DC military power converters adhere to rigorous military standards and are design to comply with MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5 ensuring their durability, reliability, and ability to withstand harsh conditions. This makes it the perfect power solutions for end-to-end military and aerospace ...
2746-6050-26 - Model - XMA Corp
5 4 inches finish: see notes c see notes material: dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do ...
Model 112A22 High resolution ICP® pressure probe, 50 psi, 100 mV ... - PCB
4.1 OPERATINGCONSIDERATION FOR MODEL 112A23 The Model 112A23 features a low-noise amplifier which, based on a peak-to-peak broadband noise factor of 50 V, results in a resolution of .001 psi. Drawing Number: 21070 Revision: NR OPERATION MANUAL FOR ICP® PRESSURE SENSORS Models 102A02, A05, A07, A09 3 ...
PN Male Connector for .141 Cable SF6505-6003 - SV Microwave
Available Inventory: 4. SF6545-6017 PN Connectors SF6545-6017 Add to compare list Datasheet. Part # SF6511-60010 PN Male Connector for .085 Cable Available Inventory: 0. SF6511-60010 PN Connectors SF6511-60010 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...
SMPM Female to SMA Male 12" Cable Assembly for 0.047 Cable - SV Microwave
4.5 lbs : Withdrawal Force - SB 1.5 lbs : Withdrawal Force - FD 6.5 lbs : Axial Misalignment .010” Max : Radial Misalignment 3° Max : Environmental ...
Model 208C04 ICP® Force Sensor Installation and Operating Manual - PCB
50,000 lbs (to 22.4 kN). The flat sensing surface located on the top of the sensor is designed to measure a dynamic force quickly applied axially to the sensor. As highlighted in . Figure 3 compression forces directed against the sensing surface produce a positive-going output. A tensile output could be obtained a static, steady-ifstate load were
RUGGED ICP® MICROPHONE SYSTEM - pcb.com
Inherent Noise 15.5 dB(A) re 20 µPa 15.5 dB(A) re 20 µPa [4] Dynamic Range(3% Distortion Limit) 137 dB re 20 µPa 137 dB re 20 µPa [4] TEDS Compliant Yes Yes [5] Environmental Temperature Range(Operating) -40 to +176 °F -40 to +80 °C Temperature Coefficient of Sensitivity(+14
DATE PRODUCT DATA DRAWING - svmicrowave.com
4) cham. 1st & last threads. 7) remove all burrs interpret dimensions and tolerances 95077 3221-60003 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc ...
4芯 - 电子 - Amphenol-gec
POWERLOK 4.0系列(更新与2024年5月23日) Rev B. HC信号端系列(更新与2024年5月13日) Rev. B. RADLOK系列(更新与2024年5月23日) Rev A. 产品介绍手册(更新与2024年9月24日) Rev.B. PowerLok G2 Rev C.
2.92mm Female Bulkhead PCB Edge Launch Connector, .062" PCB Thickness
2.92mm Female Bulkhead PCB Edge Launch Connector, 4 Leg Available Inventory: 2. 1521-00009 2.92mm Connectors 1521-00009 Add to compare list Datasheet. Part # 2921-00057 SMA Female Bulkhead PCB Edge Launch Connector, 4 Legs Available Inventory: 345. 2921-00057 SMA Connectors 2921-00057 ...
REVISION HISTORY PRODUCT DATA DRAWING - DCN 53582 01/24
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7038-0623 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a ...
LOAD CELL, PEDAL FORCE - PCB
Temperature Effect on Zero Balance(Maximum) ± 0.002 %FS/°F ± 0.0036 %FS/°C [4] Electrical Bridge Resistance 700 Ohm 700 Ohm [1] Excitation Voltage(Permitted) 10 VDC 10 VDC [2] Insulation Resistance 5 GOhm 5 GOhm Zero Balance ≤ 5 %RO ≤ 5 %RO Physical Size (Length x Height x Width) 5.00 in x 0.84 in x 3.24 in 127.0 mm x 21.4 mm x 82.3 mm
VME Standard DC/DC Power Converters - Amphenol Socapex
Our DC/DC power converters play a critical role in providing regulated and reliable power to various military devices and systems, such as sensors, avionics, weaponry, and communication equipment.Fully compliant with MIL-STD-704, MIL-STD-1399, MIL-STD-810, MIL-STD-461, MIL-STD-1275, our supplies are built to withstand rugged environments, temperature variations, and EMI enabling efficient ...
OAL - svmicrowave.com
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7015-1000-1001 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or ...
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline)
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (Stripline) Available Inventory: 100. SF1521-60124-1S 2.92mm Connectors SF1521-60124-1S Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...
2.4mm Female Sparkplug Connector (Accepts .008 Pin)
A 2.4mm Female Sparkplug Connector (Accepts .008 Pin) SF1675-6004 is now available at SV Microwave. Place your order with Digi-Key Electronics now!
Micro Coax Cable Assemblies - Amphenol MCP - Amphenol Mobile Consumer ...
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance December 8, 2021 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
C C - SV Microwave
4) surface roughness 63 mil-std-10. 5) dia.’s on common centers to be concentric within .005 t.i.r. 6) remove all burrs unless otherwise specified 300-32-067 www.svmicrowave.com title: cable assembly proprietary instructions the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole
Model 685B0011A13 Electronic vibration switch, internal ICP ... - PCB
4 Alarm Output Main Terminal 1 5 Main Terminal 2 6 Alert Output Main Terminal 1 7 Main Terminal 2 8 N/A N/A 9 N/A 10 Raw Vibration Output Common 11 +Signal 12 Control Configurations Remote Reset Connection (Do not apply power) 13 Common Connection 14 Calibration Connection 15 Current Output - 4-20 mA 16 + 4-20 mA
Model RH201A76 ICP® Force Sensor Installation and Operating Manual - PCB
50,000 lbs (to 22.4 kN). The flat sensing surface located on the top of the sensor is designed to measure a dynamic force quickly applied axially to the sensor. As highlighted in . Figure 3 compression forces directed against the sensing surface produce a positive-going output. A tensile output could be obtained a static, steady-ifstate load were
VITA 62 & SOSA aligned VPX Power Converters - Amphenol Socapex
VITA 62 Compliant and SOSA Aligned Power Supplies: Unveiling Cutting-Edge Power Solutions designed to meet MIL-STD-461F, MIL-STD-704F, MIL-STD-810G, MIL-STD-1275. Engineered for seamless integration into modern modular architectures for unprecedented performance and flexibility, perfectly merging reliability and i nnovation. These power supplies adhere to industry standards that ensure ...
1101-6113-XX - Model - XMA Corp
4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified apply before / after processing see note finish: see note inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street ...
Model 225C Link ICP® quartz force sensor, 35k lb comp., 12k lb ... - PCB
50,000 lbs (to 22.4 kN). The flat sensing surface located on the top of the sensor is designed to measure a dynamic force quickly applied axially to the sensor. As highlighted in . Figure 3 compression forces directed against the sensing surface produce a positive-going output. A tensile output could be obtained a static, steady-ifstate load were
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING - SV Microwave
4) cham. 1st & last threads. any reproduction in part or as a whole per asme y14.5m - 1994 is the sole property of sv microwave, inc. finish: the information contained in this drawing 3) break corners & edges .005 r. max. e 1) all dimensions are in inches [millimeters] 5) surface roughness 63 2) all dimensions are after plating.
Metal Injection Molding - MIM - Amphenol Mobile Consumer Products
Prototype Tool (Single Cavity): 7 ~ 10 days (Samples: 2 ~ 4 days) Mass Production Tool: 15 ~ 17 days (Samples: 5 days) Ramp up Lead Time: 2 weeks (Mobile Phone Hinge Cam: after 2~3 samples Comparison of MIM to other Processes: Visit our Metal Injection Molding – MIM divisions. Amphenol MCP Korea LTD (MCPK) www.amphenolmcpkorea.com
ZTP-101T Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C
3mm Bullet Removal Tool 500-80-014 - SV Microwave
Here, you can get the 3mm Bullet Removal Tool 500-80-014 from SV Engineers. The product is in stock now. Get it through our valuable distributors.
Charles Universal Broadband Enclosures (CUBE) RL220 Series Remote Radio ...
4 RL22021JB2 GE Infinity D, 48V 200A CC109150100 - 19" 4 (2) 50A 10 (1) 5A None 220 8 Pos. 60A 2P (1) 15A for GFCI (1) 20A for HVAC (2) 40A 2P Rectifiers 0 Integrated Power Configuration Details for CUBE RL220 Series Models All units in inches. Title: CUBE RL220 Ordering Guide_2016_RL20721 CUBE Ordering Guide.qxd
HN-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HN-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HN-Type Connectors at Amphenol RF online.
VPX DC/DC POWER SUPPLY - Amphenol Socapex
The PSVD3USU48P800-X contains accurate internal sense lines to keep output voltage at less than 4% regulation for all Line/ Load and temperature range (see Table 2). Output Voltage Range 12V/64A 3.3V/15A Active Current Share 11.85V - 12.15V 3.28V - 3.42V Passive Current Share N/A 3.25V - 3.45V Table 2: Outputs voltage regulation.
NMEA/SMART - AIRMAR EMEA
NMEA 0183 NMEA WeatherStation® Olive Green Cable, No Connector, 3m. Part # WS-C03-G MFG # ACC-WX-100503