Search Results for t9602-5-d-1
jusched startup app | Amphenol Global Search | Amphenol
Telaire T9602 Humidity and Temperature Sensor for OEM Installation Click here to download Application Guide AAS-916-127. 3 Method Capacitive polymer RH Sensor, PTA (Proportional to Absolute) integrated temperature sensor. ... Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254 ...
Products - allsensors.com
Lösungen nach Markt Toggle children for Lösungen nach Markt. Main Menu (Press to Return) Lösungen nach Markt Drohnen und Robotik; Medizinisch; HVAC; Industriell; Verteidigung
slavery | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-2-0. Contact us today for more details of Rugged-usb-2-0 , part number MUSBK55230.
NGCON - アンフェノールジャパン株式会社
3 ngcon mil-prf-64266に準拠した、ミリタリーグレード光コネクタのベスト モデルです。m28876ベースのアライメント構造、d38999ベースのア
Railway Signaling & Communication CP100 Railway Signal Cable
Passes Smoke Density per IEC 61034-1/2 Passes Corrosive Gases per IEC 60754-1/2 Ratings 600V Operating Temperature –30°C to +80°C Performance Characteristics Features & Benefits Ordering Information For complete product ordering information, please scan the QR Code or contact your TPC sales representative
Radio Frequency Connectors | Products - Amphenol
These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board. Available in SMA, 2.92mm, 2.4mm and 1.85mm series.
amphenol cable glands | Amphenol Global Search | Amphenol
Connection type 2 × M12 female connectors (D-coded), 1 × M12 male connector (A-coded) 2 × M12 female connectors (D-coded), 1 × M8 male connector Operating voltage +12…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC
ip67 | Amphenol Global Search | Amphenol
RF Connector TNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm IP67 ARC. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 031-6530 PDF Customer Drawing (Size: 293 kb) 031-6530 STP 3D Model (Size: 2221 kb ) Product Life Cycle.
Amphenol Assembletech
1. Servers 2. Data Storage 3. Workstation Features and Benefits. 1. Smaller size connector and cable saves device space 2. Provide four channels signal transmission as per industry standard 2. Data speed: 12Gbps per channel 2. Meet SATA3.0 and Ultraport SlimSAS SFF-8654 specification Mechanical Performance. 1. Ultraport SlimSAS 4i plug
uart between two arduinos | Amphenol Global Search | Amphenol
• 1 SM-UART-04L Laser Dust Sensor Telaire AAS-LDS-UNO - Specifications Parameter Rated Value DC Power Supply Voltage 5V DC DC Power Supply Current 1A Operating Temperature Range 0°F~60°F Operating Humidity Range 0~95%RH Output Level L0.8@3.3V, H>2.7@3.3V Dimensions 72mm x 56mm Support Interface T9602: Output T6713: UART Output SM-UART-04L ...
Antennas - Amphenol Antenna Solutions
Amphenol Antenna Solutions offers a wide range of antennas and infrastructure solutions for various wireless applications and global frequencies.
Industrial | Markets - Amphenol
The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.
48v connector power | Amphenol Global Search | Amphenol
Description. SUPPORTS 53.12Gb/s DATA RATE & LOW POWER. The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible with SFF-8432 and applicable portions of SFF-8431 Rev. 4.1. Supports 53.125Gb/s data rate. 1.8W maximum power consumption with established link. Up to 10km on 9/125μm SMF. Operating temperature range: -40°C to ...
Telaire Air Quality Sensors
5 Miniature CO 2 Modules for OEM Integration T6600 Series - Compact CO 2 Modules Designed to Integrate Into Existing Controls and Equipment T6613 ...
the computer did not resync no time data available | Amphenol Global ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation • Available in multiple flexible cable lengths • Precision & accuracy (±2% RH, ±0.5°C, 14 bit resolution) • Low current consumption • Designed for reliability in harsh environments • Flexible mounting options Applications • Energy saving HVAC Control – Air ...
tasman medical centre | Amphenol Global Search | Amphenol
Telaire T9602 Humidity and Temperature Sensor - Amphenol • Process Control & Instrumentation - Medical Instruments, Handheld Devices, Weather Stations, Food Processing, printers, RFID’s The T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application.
AL5-50 | AL5-50-A - andrew.com
AL5-50 | AL5-50-A - andrew.com
www.temposonics.com
www.temposonics.com
amphenol 100rn31p-h16m25 | Amphenol Global Search | Amphenol
Amphenol Industrial Operations 482 N. Mariposa Rd, Bldg. A Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East ...
Power Connectors | Products - Amphenol
This series, a UL6703 1500V DC / IEC62852 1000V DC approved inline and panel mount solar photovoltaic thermoplastic power connector with integrated latch coupling connector for ruggedized harsh environments (IP68 1 hr/1 m mated). With a single-pole insert arrangement ranging from 14 AWG to 10 AWG contact per connector and up to 30 amps possible.