Search Results for ta-531
47712-000LF | Basics+|Mini-PV™ | Amphenol
PV ® 2.54mm (22 - 26 AWG). The FCI Basics crimping hand tool is professionally designed for applications in the prototyping phase or small production quantities. The hand tool is designed for Amphenols PV® Crimp-to-Wire product.
551121A Model GE Prod Spec - Temposonics
R-Series Models RP and RH Temposonics® Linear-Position Sensors - SSI Output MTS Sensors 3 Product Data Sheet, Part No.: 550989 E (EN) 05/2014 R-Series SSI Sensor Output Options and Measuring Modes Synchronous Serial Interface (SSI) Temposonics R-Series sensors with SSI fulfill all requirements of the
G64V32312HR | Overpass - Extremeport Z-Link | Amphenol
Extremeport Z-Link, SFF-TA-1002/1020, 85Ω, Surfacemount, Vertical, 2C, 84 Pin, PCIe, GenZ, NVMe, cable, dual, card
Mini Cool Edge 0.60mm Connectors | GenZ, EDSFF, OCP NIC 3.0, SFF-TA ...
Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications. Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for new generation small form factor system. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications. Toggle Nav. Search. Search. Advanced Search ...
IR15TT, IR15TT-M, IR25TT, IR25TT-M Miniature Infrared Twin-Gas Sensors ...
(Ta = −20 to +60 °C) • CSA certified - File 107498 (IR15T Series) • UL recognised - File E186043 (IR15T Series) DESCRIPTION The IR15T and IR25T Series of sensors use the proven non-dispersive infrared (NDIR) principle to detect and monitor the presence of gases. With an infrared source and
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17351&model
%PDF-1.5 %âãÏÓ 10 0 obj > endobj 33 0 obj >/Filter/FlateDecode/ID[]/Index[10 38]/Info 9 0 R/Length 113/Prev 75924/Root 11 0 R/Size 48/Type/XRef/W[1 3 1]>>stream ...
PCIe ® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems.
Home - Amphenol Antenna Solutions
Your Wireless Communications Network Partner Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity. Your Wireless Communications Network Partner Supporting your needs with innovative and tailored antenna solutions for optimal coverage and capacity.
PV ® Wire-to-Board and Wire-to-Wire Connector System
Amphenol PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, and wire-to-wire applications where high density outstanding electrical and mechanical performances are required.
BergStik 2.54mm | FCI Basics | Board to Board Connector | Amphenol
BergStik® 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Contact our Live Chat for more info.
Amphenol Pcd
Contact damphenolpcd.com 3 INTRODUCTION MIL-DTL-24308 Connector Technical Specifications Characteristics Standard High Density Material Shell Steel/Brass Steel/Brass Insulator* Glass–Filled Polyester UL 94-0 (Natural Colour) Glass–Filled Polyester UL 94-0 (Natural Colour)
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 Z Key Code
Calibration Certificate Finder | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
SMP Connectors - RF Connectors | Amphenol RF
Shikoku 1.5DS-QFB-TA 4 items; Sumitomo 1.5DS-GXC-SP 4 items; Times LMR-100A 4 items; Times RG-174LL 4 items; Times Tflex 402 1 item; Times Tflex 405 8 items; Panel Mounting Feature. Bulkhead - Rear Mount 1 item; Not Applicable 83 items; Press-Fit 1 item; Thread-in 3 items; Body Material. Beryllium Copper 32 items; Brass 51 items;
HD-BNC Connectors - RF Connectors | Amphenol RF
The HD-BNC product line delivers both true 50 and 75 ohm performance in a footprint 4 times smaller than traditional BNC connectors. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD-BNC seamless.
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
696-896 / 1710-2170 MHz
Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Alias: SMA1112A5-002-3GT5GP-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
711 Series Single/Multi Way - Amphenol-Air LB
2 Single/Multi Way Bayonet Coupling Connectors (All crimp contact. All contacts grounded to shell) Single Way Plug (to accept EL 2112 Patt. 602 back end accessories) - 06E08-1 S Single Way Plug 06E 08-1 S (510)
Triax Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of Triax Adapters designed for radio frequency applications. Triax Adapters feature all industry standard connector interfaces in between-series and in-series designs.