Search Results for tape
Vulko-Wrap Yellow and Black - TPC Wire
Vulko-Wrap™ is TPC’s popular self-vulcanizing insulating wrap. Made of a specially compounded, synthetic silicone elastomer, this tape is resistant to oil, water, ozone and many chemicals.
Vulko-Wrap Black Reinforced - TPC Wire
Reinforced Vulko-Wrap has a temperature rating of -60°F to +400°F and has a dielectric strength of 500 volts per mil. One roll has 36 feet of tape that is one inch wide. It is available in 40 mil thickness in the color black only. Effective for all electrical connections.
Cable Tape - TPC Wire
When working with wire or cable, electrical tape is a staple on the job. TPC offers its own brand of insulated electrical tape, Vulko-Wrap™, which works in a wider temperature range for better industrial integrity and doesn’t rely on adhesives to perform.
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions.
Connectors | Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention.
Vulko-Wrap Insulating Tape (Yellow & Black) - TPC Wire
Made of a specially compounded, synthetic silicone elastomer, this tape is resistant to oil, water, ozone and many chemicals. It has a high dielectric strength and can be used on all electrical connections.
87520-0010BLF | USB 2.0 | Amphenol
Amphenol is one of the leading manufacturers of USB 2.0. Contact us today for more details of USB 2.0, part number 87520-0010BLF.
Vulko-Wrap Insulating Tape - TPC Wire
than ordinary tape with a single wrap. NON-REINFORCED PRODUCT STRETCHES TO APPROXIMATELY 2-1/2 TIMES ITS LENGTH — Conforms to irregular shapes and uneven surfaces. Can be used on parts which move or vibrate. AVAILABLE IN 40 MIL OR 50 MIL THICKNESS — Extra thick design allows wrapping over sharp and irregular surfaces without tearing or ...
SMPM Product Series Solutions Guide Catalog - Amphenol RF
Automatic and cost-effective assembly with tape and reel packaging options. The SMPM connector series offers a board-to-board solution delivering consistent performance through 26.5 GHz. PCB optimization analysis also allows for enhanced performance up to 65 GHz for some connector designs.
High Temperature Silica Tape - TPC Wire
Use our High Temperature Silica Tape to fasten our Ultra-Sleeves to your lines, pipes and cables. Designed using 96% pure SiO2 silica fiber. Offers superior resistance to radiant heat and flame. Suitable for continuous use at 982°C and intermittent use up to 1260°C.
FCI Basics | Wire-to-Board, Board-to-Board - Amphenol CS
FCI Basics Products provides a modular interconnection platform of high quality and innovative solutions with a fast and competitive service model that helps to increase the competitiveness of our customer's equipment. Our solutions include Wire-to-Board, Board-to-Board, Input/Output and FFC/FPC.
Cable Management Vulko-Wrap Self-Vulcanizing Insulating Wrap TM - TPC Wire
electrical tape with a single wrap. Extra thick design allows wrapping over sharp and irregular surfaces without tearing or puncturing. Radiation Resistance Maintains flexibility when exposed to Gamma Radiation. Adhesive-Free Easy to remove – leaves no residue. Covered fittings are immediately reusable.
Product Showcase - Vulko Wrap - TPC Wire & Cable
Electric Tape! Vulko-Wrap™ is TPC’s popular self-vulcanizing insulating wrap. Made of a specially compounded, synthetic silicone elastomer, this tape is resistant to oil, water, ozone and many chemicals. It has a high dielectric strength and is completely safe to use on all electrical connections.
Vulko-Wrap™ vs Electrical Tape, Stronger and More Versatile - TPC Wire
Use this tape around your home by fixing a leaky hose or to cover the handle of your gardening tools. This tape can even be handy aboard your watercraft to help waterproof electrical connections, for boat rigging or even to wrap frayed lines!
Thermo-Trex® 2000 Cable - TPC Wire
Thermo-Trex® 2000 is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 450°C / 850°F.
ATPC Medium Voltage Cables - TPC Wire
Offers first-line defense against tearing, abrasion, impact, oil and most chemicals. Explore ATPC's Medium Voltage Cables, meeting UL Standard 1072 with options from 5kV to 35kV. Features include copper conductors, TR-XLPE insulation, and PVC jackets. Request a quote today!
Amphenol TPC Wire & Cable Products
We have a complete assortment of industrial-grade cable straps, cable sleeving, electrical components, tape, and tools that make great additions to any toolbox. Our Cordsets offer you a wide range of products to make the replacement of electrical and electronic control devices quick and simple.
Wire, Cable, Cable Assemblies for harsh industrial use | Amphenol TPC
For over four decades, Amphenol TPC has been partnering with industrial automation, auto integrator and original equipment manufacturers (OEM) to engineer the best flexible wire and cable products that meet the physical demands of the job without sacrificing quality and performance.
The Do's & Don'ts of Installing Ethernet Cable Wiring - TPC Wire
IoT enables everyday objects to connect to the internet, allowing them to send and receive data. Whether you’re setting up a network in an office, manufacturing plant, or data center, proper installation of Ethernet cables ensures a reliable connection, reducing downtime and enabling efficient data flow.
Examining Type SH, Type MV, Concentric Neutrals Medium Voltage Cables
Medium voltage applications require cables that are designed specifically to handle voltages ranging from 5kV to 35kV, sometimes called Type-MV, Type-SH, and Type MV with concentric neutrals. Let's examine each of these three medium voltage cables more closely and go over the similarities and differences between them. Type SH Cables.