Search Results for tape
Cable Glands Grip-Seals Aluminum Cable Glands
Cable Tape Grip-Seals® Aluminum Cable Glands Cable Glands Liquid Tight Seal Straight and 90°C Configurations Operating Temperature: -40°C to 121°C Ratings Features & Benefits Ordering Information For complete product ordering information, please scan the QR Code or contact your TPC sales representative Engineered to Resist REACH Compliant
HIGH-TEMPERATURE CABLE APPLICATIONS - TPC Wire
Thermo-Trex® 500-Plus Silicone Cable. Thermo-Trex® 500-Plus Silicone Cable is a high-temperature cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F. This flexible control and instrumentation cable features a chemical-resistant silicone jacket and is a low smoke zero halogen (LSZH ...
Model LT2 KIT | PCB Piezotronics
Model LT2 KIT. Add to Quote. Product Description. Specifications. Documents & Downloads. ICP® Laser Tachometer Kit, BNC output, continuous laser operation, up to 100000 RPM, 20 in (0.5 m) operating range, includes 10 ft (3 m) BNC to BNC cable, 1140C03 mini-tripod and retro-reflective tape. For more information click here: LT2.
ABS Coaxial Cable Product Type: T11TSFx77-FE Orange
Amphenol Broadband Solutions. 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800 Fax +1-434-432-1821 www.timesfiber.com.
Adhesive Tie Mounts - Amphenol PCDAmphenol PCD
Rectangular and square cable tie mounts provide convenient fixture locations any where in the system. Tape or wet processes epoxy compatible. Low profile design provides flexibility to use anywhere on the structure. Smaller footprint for square option gives installers more areas to create attachment points. Made with Ultem or PEEK material.
Control/Instrumentation - TPC Wire
TPC Wire & Cable Corp. offers a full selection of low-voltage instrumentation and control cables for use in applications such as automation systems, production lines, and measurement systems. Our control cables are also ideal for encoder/resolvers, flow meters, pressure meters, instrumentation, programmable limit switches, programmable ...
FAKRA Str Female Contact RG-316 Tape and Reel | 923-40295 - Amphenol RF
FAKRA Str Female Contact RG-316 Tape and Reel. 923-40295. Find In Stock & Buy Now. FAKRA Straight Femail Contact RG174 RG188 RG316. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.
Trex-Onics® Low Capacitance VFD Shielded Power Cable - TPC Wire
Share. Trex-Onics® Low Capacitance VFD Shielded Power Cable is designed for superior performance. A heavy-duty tinned copper braid protects equipment and motors from damage caused by electrical noise and ‘stray voltage’. It also provides a shield against electromagnetic and radio frequency interference and a low impedance path to ground.
Thermo-Trex® High Temperature Silica Tape - TPC Wire
1. UNIQUE SILICA BASED TAPE — Designed using 96% pure SiO2 silica fiber offers superior resistance to radiant heat and flame. 2. EASE OF INSTALLATION — Adhesive backed tape provides for ease of instal-lation, no need to disconnect hoses or cables. Simply remove backing tape and wrap around object to be protected. 3.
main | Taco Metals | Electric Retractable VHF Antenna Mount
The GS-850 is a fully electric unit with hidden wires inside the hardtop. This mount easily installs to the surface of the hardtop and fits all top thicknesses. Read More. Features. Standard 1”-14 thread (male) shaft to accept standard VHF antennas up to 8'. No under-mount clearance required. Machined / Anodized aluminum body with a light ...
Super-Trex® Single Conductor Power Cable - TPC Wire
Share. Super-Trex® Single Conductor Power Cable is a flexible, easy-to-install single conductor cable of Type RHH/RHW-2 and Type CT ideal for tray cable use. This single conductor cable features a two-layer design of insulation and jacket, providing excellent protection against abrasion, impact, oils and most industrial chemicals.
MMCX Straight PCB Plug End Launch 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Plug Surface Mount 50 Ohm Tape and Reel. Downloads. 908-21100T IGS 3D Model (Size: 299 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
SFP+ CONNECTOR AND CAGE - Amphenol CS
terminated card edge connector comes in tape and reel packaging for automated pick and place assembly. SFP+ cage is designed with metal fingers in each cage port to protect against Electromagnetic Interference (EMI) and improve contact interface to the mating surface when inserted into the chassis opening.
Board-Level Connectors | Products | Amphenol
BergStak® FX10 0.50mm Board-to-Board Connector. FCI Basics BergStak® product range is expanded to include a 0.50 mm BergStak® FX10 board-to-board connector known for its fast data transmission and high signal quality. This connector is offered in 144 positions and is available in 4.30mm and 6.00mm stack height options.
Amphenol Sincere Industrial Product – ASIP - Amphenol
Amphenol is one of the world’s largest connector manufacturers. The Company designs, manufactures and distributes electrical, electronic and fiber optic connectors, coaxial and flat tape cables, as well as connection systems. The primary customers of the Company’s products are those active in the communication and information processing ...
Hoffman Products Terminals - TPC Wire
Tape Tools Hoffman Products’ Terminals (Continued) Wire & Cable aCCessories / eleCtriCal Components & Wire bundling 22-16 AWG sPAde TeRminAls 16-14 AWG sPAde TeRminAls sTud size non- insulATed Vinyl Vinyl W/ suPPoRT sleeVe nylon W/ suPPoRT sleeVe nylon HiGH TemP 650°F HiGH TemP 900°F HeAT sHRink 4 AM3A AFVLM3AR2 AFVDM3A AFNDM3A - - - -
Thermo-Trex® High Temperature Silica Tape - TPC Wire
1. UNIQUE SILICA BASED TAPE — Designed using 96% pure SiO2 silica fiber offers superior resistance to radiant heat and flame. 2. EASE OF INSTALLATION — Adhesive backed tape provides for ease of instal-lation, no need to disconnect hoses or cables. Simply remove backing tape and wrap around object to be protected. 3.
Grip-Seals® EMI Shielded Cable Glands - TPC Wire
Share. Grip-Seals® EMI Shielded Cable Glands are designed to provide a reliable electrical ground and protection from electromagnetic interference (EMI). An integral O-ring presses the braid shield against the inside wall of the body to ensure solid contact between the cable braid and grip-seal wall. Each Grip-Seals® EMI Shielded Cable Gland ...
Super-Trex® Type W Black Portable Power and Automation Cable - TPC Wire
Share. Super-Trex® Type W Black Portable Power and Automation Cable is a highly flexible cable rated for extra-hard usage in industrial applications where impact, cutting, abrasion, oils, and chemicals are common. This Type W portable power and automation cable features an integral fill, dual-layered fiber-reinforced jacket and live-flex ...
A Custom Wire & Industrial Cable Supplier | TPC Wire
A Custom Wire & Industrial Cable Supplier | TPC Wire