Search Results for tape
Cable Management High Temperature Silica Tape - TPC Wire
High Temperature Silica Tape is made of 96% pure SiO2 silica fiber which offers superior resistance to radiant heat and flame. It’s an ideal solution for electrical cables that are exposed to extreme heat. It is suitable for continuous use at 982°C (1800°F) and will withstand short term exposure
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm Tape and Reel Enhanced 20 GHz Performance. Downloads. SMP-MSCM-PCT-10 HFSS 3D Comp Model (Size: 811 kb ) SMP-MSCM-PCT-10 STP 3D Model (Size: 117 kb ) SMP-MSCM-PCT10T PDF Customer Drawing (Size: 433 kb) Product Life Cycle. Product Life Cycle;
Minitek®127 | Cable-to-Board | FCI Basics | Amphenol
FCI Basics Minitek®127 1.27mm connector system has an extensive range of modular connectors for all types of cable-to-board applications. Minitek®127 comes in three duplex plating versions .
SmartDisc Low Profile Cellular Antenna - PCTEL
SmartDisc is a low profile antenna with durable design. The antenna is ground plane independent enabling flexible and easy installation. Ideal for smart city, smart metering and vehicle installations. Model Number Installation Color Cable Length Connector 710211 Screw Black 2.5m SMA-m 710212 Screw White 2.5m SMA-m 710213 Screw Black 0.5m SMA-m 710214 Screw White 0.5m SMA-m 710215 Tape Black 0 ...
BergStak® 0.5mm Mezzanine Connector - Amphenol CS
0.5mm double row contact § High density connector § Scoop-proof housings § Ensures terminals are not damaged during mating § Metal hold-down option
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101-TC PDF Customer Drawing (Size: 310 kb) 908-22101-TC IGS 3D Model (Size: 1049 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
Sensor Mounting Techniques | PCB Piezotronics
Four main methods are used for attaching sensors to monitoring locations in predictive maintenance. They are stud mounted, adhesive mounted, magnetically mounted and the use of probe tips, or stingers.
Hoffman Products - TPC Wire
Hoffman Products is an electrical components accessory line at TPC Wire & Cable Corp. that offers a diverse selection of electrical products such as terminals, connectors, cable ties, alligator
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCR-T STP 3D Model (Size: 58 kb ) SMP-MSLD-PCR-T PDF Customer Drawing (Size: 468 kb) SMP-MSLD-PCR HFSS 3D Comp Model (Size: 2434 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Mobile Connector & Cable Introduction - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
SMP Product Series Solutions Guide - Amphenol RF
6 www.amphenolrf.com NON-MAGNETIC SMP SOLUTIONS Amphenol RF offers a variety of non-magnetic SMP connectors and adapters constructed from non-ferrous materials and
Airmar Technology Corporation
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
How to Keep Your Applications Running In Cold Environments
2. Frozen Pipes & Valves. Water that freezes in a piping system can do damage beyond clogging the system and shutting off flow. Ice takes up more room than liquid and so, in a confined space like a pipe, builds extreme pressure from within that is enough to break the pipe and all related valves and fittings.
Thermo-Trex® High Temp VFD Cable - TPC Wire
Thermo-Trex® High Temp VFD Cable is designed specifically for the harsh electrical environment of typical variable frequency drive systems that require higher heat exposure and can withstand a maximum conductor temperature of 200°C / 392°F.
Super-Trex® 4/0 Type TC Power Cable - TPC Wire
Super-Trex ® 4/0 Type TC Power Cables are designed with a double pass TSE fiber-reinforced jacket which provides excellent resistance to impact, abrasion, oils and most industrial chemicals while providing added strength against twisting and pulling.The s pecially compounded black TSE jacket provides excellent protection against pulling and twisting and allows for extreme all-weather flexibility.
Cable Management - Amphenol TPC Wire & Cable
Along with our standard and custom wire and cable products, we offer a comprehensive assortment of useful cable accessories to help you avoid the frustration of unnecessary downtime and perform regular electrical maintenance safely, accurately, and efficiently.
Super-Trex® Unshielded Medium Voltage Jumper Cable - TPC Wire
SEMI-CONDUCTIVE TAPE. Placed directly over the tinned copper conductor the semi-conductive tape prevents the insulation compound from bonding to the conductor, this makes the product easier to strip and terminate.
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel Enhanced 20 GHz Performance. Downloads. SMP-MSLD-PCT-19 HFSS 3D Comp Model (Size: 779 kb ) SMP-MSLD-PCT-19 STP 3D Model (Size: 102 kb ) SMP-MSLD-PCT19T PDF Customer Drawing (Size: 467 kb)