Search Results for tape
Cable Management High Temperature Silica Tape - TPC Wire
High Temperature Silica Tape is made of 96% pure SiO2 silica fiber which offers superior resistance to radiant heat and flame. It’s an ideal solution for electrical cables that are exposed to extreme heat. It is suitable for continuous use at 982°C (1800°F) and will withstand short term exposure
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. This P&R cable features our live-flex conductor insulation for increased flexibility and high dielectric, tensile and mechanical properties.
Thermo-Trex® High Temp VFD Cable - TPC Wire
Thermo-Trex® High Temp VFD Cable is designed specifically for the harsh electrical environment of typical variable frequency drive systems that require higher heat exposure and can withstand a maximum conductor temperature of 200°C / 392°F.
Heat Shrinkable Tubing Brochure - Amphenol®
Dual Wall Tubing A-5(3X) Adhesive Lined, Flexible Tubing, 3:1 Shrink ratio A-5(4X) Adhesive Lined, Flexible Tubing, 4:1 Shrink ratio A-5(3X)-F Adhesive Lined, Flame
SMP Straight PCB Catchers Mitt Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Catcher's Mitt Jack Surface Mount 50 Ohm Tape and Reel
Thermo-Trex® Ceramic Ultra-Sleeve High Temperature Sleeving - TPC Wire
Ceramic Ultra-Sleeve High Temperature Sleeving is a protective sleeve that is ideal for those areas where your cable runs through a particularly harsh environment of flash heat or flame, chemical or mechanical abuse.
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101-TC PDF Customer Drawing (Size: 310 kb) 908-22101-TC IGS 3D Model (Size: 1049 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm Tape and Reel. Downloads. SMP-MSSB-PCT-5T PDF Customer Drawing (Size: 498 kb) SMP-MSSB-PCT-5T STP 3D Model (Size: 85 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Thermo-Trex® 2000 Cable - TPC Wire
Thermo-Trex ® 2000 is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 45 0 °C / 850°F.This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors and a specially woven glass-braid jacket impregnated with abrasion-resistant finishing compounds.
Super-Trex® Type MV-105 Medium Voltage Cable - TPC Wire
Super-Trex® Type MV-105 Medium Voltage is a single-conductor medium voltage cable for applications up to 15kV. This cable is ideal for where tight spaces, a small bend radius or a difficult installation is encountered.
Cómo prevenir los 6 tipos más comunes de fallas en cables
El fallo de cables puede generar costosos tiempos de inactividad, reducción de la eficiencia y riesgos de seguridad. Comprender las fallas en los cables y cómo prevenirlas es crucial para mantener sistemas confiables y de larga duración.
Accessories for 2M Micro-Miniature Connectors - Amphenol Aeropace ...
Accessories for Amphenol 2M connectors including: backshells, strain reliefs, protection caps, shorting caps, shrink boots, hex jam nuts, o-rings, and more
Trex-Onics® Shielded Horizontal CAT6 Cable - TPC Wire
Trex-Onics ® Shielded Horizontal CAT6 Cable is designed with finely stranded conductors that provide high flexibility and longer flex-life. This ethernet cable features Ultra-Shield construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire providing 100% protection from electromagnetic and radio frequency interference.
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
How to Keep Your Applications Running In Cold Environments
2. Frozen Pipes & Valves. Water that freezes in a piping system can do damage beyond clogging the system and shutting off flow. Ice takes up more room than liquid and so, in a confined space like a pipe, builds extreme pressure from within that is enough to break the pipe and all related valves and fittings.
Chem-Gard® 200 RTD Cable - TPC Wire
Chem-Gard® 200 RTD (Resistance Temperature Detector) Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Airmar Technology Corporation
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
Thermo-Trex® Flare Stack Cable - TPC Wire
Thermo-Trex® Flare Stack Cable is a high-temperature resistant flexible cable that is suitable for all flare stack igniter applications. Its unique cable design and voltage rating is built to withstand the harshest environments to ensure ignition.
Hush Covert WiFi Glass Mount Antennas - PCTEL
Tape-mounted to allow for maximum placement flexibility, these discreet, low-profile antennas are ideal for Bluetooth, DSRC, WiFi hotspot and Industrial IoT applications.
TN-39 Handling Piezoresistive Shock Accelerometers - pcb.com
Handling Piezoresistive Shock Accelerometers “Hey! Be careful how you handle that shock accelerometer. You might damage it. ” Sounds crazy, but piezoresistive shock accelerometers designed to measure high-g