Search Results for tape
7 Tips for Electrical Cable Selection and Installation - TPC Wire
Choosing the right cable and proper installation of that cable is essential to having a long-lasting high performing electrical application. With a multitude of cables available for industrial markets, selecting the right one can be an overwhelming task.
Trex-Onics® High-Flex Ultra Coil Retractile Cord - TPC Wire
Trex-Onics® High-Flex Ultra Coil Retractile Cord exhibits a unique design that provides a very durable yet lightweight retractile cord while preserving superior coil retention and snappiness.
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-204J-51PT PDF Customer Drawing (Size: 462 kb) 925-204J-51P STP 3D Model (Size: 101 kb ) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
Stainless Steel Grip-Seals and Kord-Gard Mesh Cord Grips - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBL SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
LENGTH TABLE AT06GY-6S-N-TPE-M1 1 (3.28FT) AT06GY-6S-N-TPE-M2 2 (6.56FT ...
length table part number length (meters) at06gy-6s-n-tpe-m1 1 (3.28ft) at06gy-6s-n-tpe-m2 2 (6.56ft) at06gy-6s-n-tpe-m4 4 (13.12ft) at06gy-6s-n-tpe-m5 5 (16.40ft)
Model LT2 KIT | PCB Piezotronics
ICP® Laser Tachometer Kit, BNC output, continuous laser operation, up to 100000 RPM, 20 in (0.5 m) operating range, includes 10 ft (3 m) BNC to BNC cable, 1140C03 mini-tripod and retro-reflective tape.
Shield GPS Glass Mount Mobile Antenna - PCTEL
Ideal for concealed vehicle tracking, this glass mount GPS antenna features an electrically shielded LNA PCB assembly and ceramic filter designed to provide high out-of-band rejection for optimal integration in multiband installations. The assembly is permanently encased in a compact, UV-stable radome.
Model 003 | PCB Piezotronics
Graphite Impregnated PTFE Tape: Graphite Impregnated PTFE Tape: Bend Radius (minimum) 1 in: 25.4 mm: Weight.1 oz/ft: 9.5 gm/m [1] * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Build Out Your Measurement Chain ...
Quick-Connex™ SJOO M12 DC Micro Y-Splitter Cordset - TPC Wire
Quick-Connex® Super-Trex® “Y” Splitter design is constructed using Amphenol TPC’s Micro Quick-Connex technology coupled with a one-piece focal point.
Vulko-Wrap Insulating Tape (Black Reinforced) - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 01-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Accelerometer mounting and installation techniques
Accelerometer mounting options • Hardware selection • Mounting location • Surface preparation • Mounting resonance 3 Accelerometer mounting considerations
TPC Wire & Cable Announces the Formation of Trexon
Macedonia, Ohio – October 7, 2021 – TPC Wire & Cable (TPC) today announces the formation of the Trexon brand, which encompasses the brand portfolio of TPC, Pittsburgh Wire and Cable, MilRail, EZ Form Cable, CiCoil, Hydro Group, Integrated Cable Systems (ICS) and The First Electronics Corporation (FEC). The company is headquartered in Macedonia, Ohio.
TPC Wire & Cable Acquires Integrated Cable Systems, Inc.
TPC has completed the acquisition of Integrated Cable Systems, Inc., known for its engineering expertise, and responsive lead times for its customers while a maintaining stringent regulatory policies and a quality assurance system certified to the ISO 9001 standard. This acquisition allows TPC to expand its market reach and strengthen its portfolio of engineered wire and cable solutions to ...
Super-Trex® Ultra-Gard™ Portable Cord - TPC Wire
Super-Trex® Ultra-Gard™ Portable Cord is highly flexible and rated for usage in harsh industrial environments with excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals.
Quick-Connex® 7-Pin Molded Valve Plug Assemblies
Quick-Connex ® 7-Pin fully molded valve connector assembly prevents ingress from water, oil, and dust. The molding also helps prevent conductor failure in the back-end termination area by holding the conductors in place when the cable flexes or gets pulled on.
Vulko-Wrap Insulating Tape (Yellow & Black) - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Mounting Kits - Amphenol Antenna Solutions
Mounting Kits WB3X-MKS-01 Utility Pole Mounting Kit for Cylindrical Antennas Mounting Instructions Step 1 Attach pole mount brackets (Item 3) to antenna/base plate using
Trex-Onics® Individually Shielded Resolver Cable - TPC Wire
Trex-Onics ® Individually Shielded Resolver Cable is designed for use in heavy-duty industrial resolver applications and shows superior resistance against abrasion, tearing, oil, UV, and most chemicals.. This control and instrumentation cable features Ultra-Shield construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire providing 100% ...
main | Electric Retractable VHF Antenna Mount - Gemeco
Introducing the Grand Slam 850 Electric VHF Antenna Mount! Designed with safety and innovation in mind, boaters can adjust the position of their VHF antenna with the simple push of a button from the comfort of their helm.
Vulko-Wrap Insulating Tape (Yellow & Black) - tpcwire.com
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Company History | Amphenol TPC Wire & Cable
TPC Wire & Cable was founded in 1979 and was originally a spin-off of Cadillac Electric under Premier Industrial Corporation, based in Detroit Michigan as a distributor of premium, ruggedized wire and cable products.Their focus was on steel, auto, utility and diversified manufacturing end markets. Growing quickly, TPC relocates to Cleveland, OH in 1982, and by 1986, TPC moved to a larger ...
77820 | Amphenol Global Search | Amphenol
AMPHENOL CORPORATION FSCM NO. 77820 Sidney, NY 13838 Page 3 of 26 Eng’r Form: SC-933-1 Revised 1-20-09 1.0 SCOPE: 1.1 To define and interpret notes, special symbols, and dimensioning practices commonly used on Amphenol Aerospace Operations Engineering drawings.
ABS Coaxial Cable Product Type: T11TQP77-LTV Black -072M
ABS Coaxial Cable Product Type: T11TQP77-LTV Black -072M Document: t11tqp77-ltv black -072m_1.8ghz18.docx Revision: 12.19.2018 Page: 2 of 2
Vulko-Wrap Insulating Tape (Yellow & Black) - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Vulko-Wrap Insulating Tape (Black Reinforced) - tpcwire.com
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 01-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Kord-Gard Mesh Cord Grips - TPC Wire
TPC IRE & CABLE USA 00-521-7935 CANADA 00-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
Thermo-Trex® High Temperature Silica Tape - tpcwire.com
TPC WIRE & CABLE USA 00-521-7935 CANADA 00-545-012 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Tension Wire & Cable Applications - TPC Wire and Cable
Super-Trex® 4-Conductor Aramid Reinforced Portable Power Reeling Cable. Super-Trex® 4-Conductor Aramid Reinforced Orange Portable Power Reeling Cable is an excellent cable for high tension reeling applications and is designed with an aramid center strength member providing up to 4,000 pounds of break strength.
Trex-Onics® Reduced Diameter Control Cable - TPC Wire
Trex-Onics® Reduced Diameter Control Cable is a multi-conductor unshielded control cable designed for industrial applications that require continuous flexing. This control and instrumentation cable features a high strand count, TPE insulation, and a security yellow TPE jacket that provides excellent protection against abrasion, tearing, oil, and most chemicals.
Choosing the Right Welding Cable - TPC Wire
Whether you are new or a veteran welder, it’s important you know the differences of welding cable before starting a job. Welding cable can be a simple design. Copper strands make up the inside of the cable, while the outside is jacketed.
Mounting hardware and accessories - Wilcoxon Sensing Technologies
buy.wilcoxon.com wilcoxon.com 7 [email protected] Note: All M-series magnets are non-isolated. Magnetic mounting bases Magnetic bases produce a significantly different response at higher frequencies compared to stud and
HDMI RECEPTACLES - Amphenol CS
HDMI RECEPTACLES OVERVIEW HDMI (High-Definition Multimedia Interface) is the next-generation interface replacing the existing DVI connector. It is commonly seen in consumer electronics products, such
Model 352C03 | PCB Piezotronics
Model 352C03:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn.
Thermo-Trex® Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving ...
Thermo-Trex® Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving (With & Without Closure) is a protective sleeve that is ideal for harsh environments of flash heat or flame, moisture, chemicals or mechanical abuse.
main | Taco Metals | Electric Retractable VHF Antenna Mount
Taco Metals Electric Retractable VHF Antenna Mount. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Model 3501A2060KG | PCB Piezotronics
Model 3501A2060KG:Shock accelerometer, 60 kg, MEMS sensor installed in chip carrier (SMT)
Quality - Connor Manufacturing
Corporate Headquarters Connor Manufacturing, Inc. 22867 NE Townsend Way Fairview, OR 97024 [email protected] Corporate Administration Offices Connor Manufacturing, Inc. 500 Park Blvd., Suite 820 Itasca, IL 60143 Phone +1-630-363-3300 [email protected] Asia Administration Offices Connor Manufacturing (Asia) Pte. Ltd. 2 Venture Drive Vision Exchange #24-01 to #24-32
LENGTH TABLE AT06GY-4S-N-TPE-M1 1 (3.28FT) AT06GY-4S-N-TPE-M2 2 (6.56FT ...
length table part number length (meters) at06gy-4s-n-tpe-m1 1 (3.28ft) at06gy-4s-n-tpe-m2 2 (6.56ft) at06gy-4s-n-tpe-m4 4 (13.12ft) at06gy-4s-n-tpe-m5 5 (16.40ft)
ABS Coaxial Cable Product Type: T6Q60/40-FE Black
ABS Coaxial Cable Product Type: T6Q60/40-FE Black Document: t6q6040-fe black_1.8ghz18.docx Revision: 12.12.2018 Page: 2 of 2 uncontrolled copy
Connor Manufacturing: Precision Metal Fabrication Solutions
Established in 1913, Connor Manufacturing, is a US-based company with manufacturing sites located in the USA, Mexico, China, and Malaysia. Connor is a one-stop precision engineering solution provider for your stamped metals and metal fabrication needs.
Vulko-Wrap Insulating Tape (Black Reinforced)
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 01-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Grip-Seals® Stainless Steel Cable Glands - tpcwire.com
Grip-Seals® Stainless Steel Cable Glands have a 304 stainless steel smooth flange compression nut and threaded body ideal for washdown areas.
Thermo-Trex® High Temperature Silica Tape - TPC Wire
TPC WIRE & CABLE USA 00-521-7935 CANADA 00-545-012 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Thermo-Trex® High Temperature Silica Tape - TPC Wire
TPC WIRE & CABLE USA 00-521-7935 CANADA 00-545-012 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Industrial Wire and Cable Suppliers | Amphenol TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments.
AC4306 Series T1/ISDN Apparatus Cases - charlesindustries.com
Section AC4-306-003 3 One- or two-stub cable wiring options Air-core or filled cables 1.5 Equipment Models The AC4306 series is available in many different models, as described in Table 1 and Figure 10 through
THHN Wire, Meet Your Replacement!
THHN is the most popular type of building wire. As defined by the National Electric Code (NEC), its intended use is for construction. However, it's commonly specified by engineers in machine tools, control circuits, and some appliances.
Quick Guide for LP transmitters - Temposonics
Developed for automatic tank level gauging of above ground storage tanks and process vessels.. Designed for application in the oil, gas, chemical, pharmaceutical, and mining industries
MINI-SAS HD NEXT GENERATION SAS STORAGE INTERFACE - Amphenol CS
MINI - SAS HD NEXT GENERATION SAS STORAGE INTERFACE. TECHNICAL INFORMATION. MATERIALS • Board receptacle contact: Copper alloy • Board receptacle housing: Thermoplastic high