Search Results for tape
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-197J-51PT STP 3D Model (Size: 57 kb ) 925-197J-51PT PDF Customer Drawing (Size: 416 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 925-197J-51P HFSS 3D Comp Model (Size: 863 kb )
Vulko-Wrap® Insulating Tape (Black Reinforced)
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 01-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
4 oz Liquid Lectric Tape - Gemeco
4 oz Liquid Lectric Tape. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Super-Trex® Type SH Power Cable - TPC Wire
Super-Trex® Type SH Power Cable is a highly flexible shielded medium voltage cable designed to Insulated Cable Engineers Association (ICEA) standards. Ideal for mobile substation applications and where flexibility and ease of use are required.It comes available in voltages from 5kV to 35kV.
Terminals on Tape Reel - TPC Wire
We carry a complete line of terminals on tape reel and metal strip-mounted terminals and connectors for automatic or manual processing.
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Heavy-Duty Blue Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving
Heavy-Duty Blue Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving is a protective sleeve constructed of heavy E-glass continuous yarn with increased 30% wall thickness for extreme high heat environments.
SMP Straight PCB Limited Detent Jack End Launch 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack End Launch 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCE-5 HFSS 3D Comp Model (Size: 1060 kb ) SMP-MSLD-PCE-5T STP 3D Model (Size: 51 kb ) SMP-MSLD-PCE-5X PDF Customer Drawing (Size: 340 kb) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle.
SMPM Product Series Solutions Guide Catalog - Amphenol RF
www.amphenolrf.com 7 Straight Jacks – Full Detent (continued) Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-196J-51P Individual Bag Surface Mount 26.5
SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and ...
RF Connector SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-168J-51P HFSS 3D Comp Model (Size: 1670 kb ) 925-168J-51PT PDF Customer Drawing (Size: 376 kb) 925-168J-51PT STP 3D Model (Size: 618 kb ) HFSS 3D Component File User Guide (Size: 1574 kb)
tape | Amphenol Global Search | Amphenol
Cable Tape. When working with wire or cable, electrical tape is a staple on the job. TPC offers its own brand of insulated electrical tape, Vulko-Wrap™, which works in a wider temperature range for better industrial integrity and doesn’t rely on adhesives to perform.
Vulko-Wrap Insulating Tape (Yellow & Black) - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Thermo-Trex® 500-K Multi-Conductor Cable - TPC Wire
Thermo-Trex ® 500-K Multi-Conductor Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.This flexible power, control and instrumentation cable features tinned copper conductors and a specially woven aramid fiber braid jacket impregnated with heat and moisture resistant finishing compounds ...
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm Tape and Reel. Downloads. SMP-MSSB-PCT-5T PDF Customer Drawing (Size: 498 kb) SMP-MSSB-PCT-5T STP 3D Model (Size: 85 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Welding Cable - TPC Wire
There are three things that make a welding cable superior- jacket, insulation and copper stranding. TPC has prided itself in developing welding cable that will last longer than any other commercial welding cable in the market, typically lasting over a year before needing replaced.
Mini-SAS HD Internal Connectors – G40H Series - Amphenol CS
wwwaenol-csco Disclaimer Please note tat te aove inoration is sect to cane itot notice Mini-SAS HD Internal Connectors – G40H Series MATERIAL § Housing: High temperature thermoplastic, UL 94V-0 § Contact Base Metal: Copper alloy § Under-Plating: Nickel plating overall § Shell: Stainless Steel MECHANICAL PERFORMANCE
FAKRA Str Female Contact RG-316 Tape and Reel | FKCP03301A - Amphenol RF
Alias: FKCP03301A/PB=30G/N: Body Finish: Gold: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101T PDF Customer Drawing (Size: 310 kb) 908-22101T IGS 3D Model (Size: 832 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
SMP Product Series Solutions Guide - Amphenol RF
6 www.amphenolrf.com NON-MAGNETIC SMP SOLUTIONS Amphenol RF offers a variety of non-magnetic SMP connectors and adapters constructed from non-ferrous materials and
RADSOK® PowerBlok™ WTB - Amphenol Industrial Operations
Amphenol Industrial Operations (AIO) presents a range of low-profile wire-to-board connectors. Our PowerBlok™ WTB power connectors leverage patented RADSOK® contact technology to fulfill the growing power demands of printed circuit boards while minimizing the board’s footprint.