Search Results for tc-2200b
Wire and Cable Chem-Gard 200 TC Rated Cable
Chem-Gard® 200 TC Rated Cable is a high-temperature and chemical- resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Chem-Gard® 200 TC Rated Cable - TPC Wire
Chem-Gard® 200 TC Rated Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Chem-Gard 200 TC Rated Cable - TPC Wire
Chem-Gard® 200 TC Rated cable provides excellent resistance to chemicals, abrasion and high heat. This flexible cable has a wide temperature range This flexible cable has a wide temperature range from -60˚C (-76˚F) to 200˚C (392˚F) and is Tray Cable rated for use in cable trays and raceways.
Wire and Cable Chem-Gard 200 Multi-Conductor Cable
maximum conductor temperature of 200°C / 392°F. This control and instrumentation cable features a fluoropolymer jacket that provides exce. lent chemical, abrasion, and high heat resistance. Chem-Gard cable is roughly forty percent smaller in diameter than SOOW cable allowing it to be . x-life and reduces conductor fatigue and breakage. Nicke.
The Total Wire & Cable Solution
• Type TC-ER – 600 V • WTTC – 1,000 V • Max Conductor Temperature 90°C TPC Standard-Flex ™ Cord & Cable is a highly flexible, extra hard usage cord with excellent resistance to impact, cutting, abrasion, oils and most
Power Cable Thermo-Trex 200-HD Single Conductor Cable
pecifications subject to change. For complete specifications and availability, ask your TC ales epresentative or call 00-2-93. Thermo-Trex® 200-HD Single Conductor Cable Power Cable Thermo-Trex® 200-HD Single Conductor Cable is a high-temperature cable for power and control applications that can withstand a maximum conductor
16 AWG Quick-Connect Cord Sets (2-6 Pole) - TPC Wire
r-Trex® SOOW Ultra-Gard® Portable Cord. A superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals; also flame and heat resistant and o. fers extreme all-weather flexibility too. The molded and keyed, Thermoplastic elastomer cordset provides rapid and secure con-nect and disconnect and.
WIRE & CABLE FINDER GUIDES / BY BRAND
Super-Trex® 4/0 Type TC Power Cable • UL Listed • Type TC – 600 V • Suitable for Class I, II, Division 2* • FT-4 Flame Rating • CSA • UV Resistant
Wire and Cable | Amphenol TPC Wire & Cable
Highly flexible, heavy duty portable cords that can endure continuous applications, resisting impact, abrasion, twisting, cutting and chemical exposure. Discover the superior performance of Amphenol TPC Wire and Cable’s railway signal cable products, designed to meet the rigorous demands of the railway maintenance and operations industry.
Chem-Gard 200 TC Rated Cable - Color Code Conductor Number Color Tracer ...
Chem-Gard® 200 TC Rated Cable - Color Code Per ICEA control cable color code E1
Thermo-Trex® 200-HD Multi-Conductor Cable - TPC Wire
Thermo-Trex® 200-HD Multi-Conductor Cable is a high-temperature cable for power, instrumentation, and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Motion Control ire and Cable Trex-Onics Low Capacitance Shielded Power ...
Low Capacitance Shielded Power Cable with Brake and Signal Pairs is designed for superior performance. A heavy-duty tinned cop. er braid protects equipment and motors from damage caused by electrical noise and ‘stray voltage’. It also provide.
Trex-Onics High-Flex Ultra-Coil Retractiles
Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 95 Cheical & Tep. Resistant Cables Thermocoule Extension Wires Portable Cords Weling Cables VFD/Servo Motor Cables Reeling Cables Control Cables/ 60832 Instrumentation Bs Cables Flat Festoon Cables Retractile Coil Cables High ...
Power Cable Hy-Trex 2kV Power Cable - TPC Wire
2000V Max Conductor Temperature 90C Dry / 75C Wet Type TC-ER CIC-TC per CSA 22.2 No. 239 FT4 Flame Rating Suitable for Class I, II, III, Division 2*** Ratings Performance Characteristics Features & Benefits Ordering Information For complete product ordering information, please scan the QR Code or contact your TPC sales representative
Portable Cord Super-Trex Ultra-Gard™ Portable Cord - TPC Wire
ting, abrasion, oils, and most industrial chemicals. This SOOW portable cord features tinned, extra-flex stranded copper conductors and live-flex insulation wit. no-wick reinforced fillers and a 100% fabric serve. The security yellow TSE jacket provides excellent protection against pulling and twi.
Quick-Connex® SJOO AC Micro Cordsets - tpcwire.com
ical and electronic control devices quick and simple. Cordsets are made with Super-Trex® SJOO Ultra-Gard® Portable Cord, a superior first-line of defense against tea. ing, abrasion, impact, oil, ozone and most chemicals. The molded and keyed, thermoplastic elastomer cordset provides rapid and secure connect and di. , ozone and most chemicals. Flam.
Super-Trex® Type W Yellow Portable Power and Automation Cable - TPC Wire
Super-Trex® Type W/Type TC Portable Power and Automation Cable is highly flexible, rated for extra-hard usage and has excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals.
Hy-Trex® 2kV Power Cable - TPC Wire
Fine stranding improves flex-life and reduces conductor fatigue and breakage. Resists effects of lubricating oils, coolants, cutting oils, acids, and most chemicals. Allows for easy stripping of the cable jacket. Offers superior first-line defense against tearing, abrasion, impact, oil, ozone and most chemicals.
Trex-Onics® Low Capacitance Shielded Power Cable with Brake and Signal ...
Trex-Onics® Low Capacitance Shielded Power Cable with Brake and Signal Pairs is designed for superior performance. A heavy-duty tinned copper braid protects equipment and motors from damage caused by electrical noise and ‘stray voltage’.
Thermo-Trex® 2000 Shielded Multi-Conductor and Multi-Pair Cable - TPC Wire
Thermo-Trex® 2000 Shielded Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 450°C / 850°F.