Search Results for tc-400-tm-x
Model 354A04 Triaxial ICP® Accelerometer Installation and ... - PCB
Size (Height x Length x Width) .38 in x .82 in x .82 in 9.7 mm x 20.7 mm x 20.7 mm Weight 0.51 oz 14.5 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [4] All specifications are at room temperature unless otherwise specified.
Accelerometers / Vibration Sensors | PCB Piezotronics
Temperatures from -400° to 1400° F (-240° to 760° C) Consistent, repeatable results; Our calibration centers are accredited to ISO 17025, and each sensor shipped includes a calibration certificate traceable to NIST. Platinum Stock Sensors ship fast and are backed by a lifetime warranty — if you are not 100% satisfied, simply send them back.
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.37 oz 10.5 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified.
ICP® SOURCE FOLLOWER - PCB
Size (Length x Width x Height) 2.2 in x 1.1 x 0.9 55.9 mm x 27.9 x 22.9 Weight 2.50 oz 70.9 gm [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Amphenol Network Solutions > 260A/350A DUAL-FEED TPA/GMT FUSE PANELS, 2RU
Overview. For large-scale applications, Amphenol Network Solutions dual-feed 8/10 TPA/GMT fuse panel is a perfect fit. Each panel includes eight TPA fuse positions (up to 50A each) for distribution to high-current equipment, and ten GMT positions (up to 15A each) for traditional distribution.
C:work4MMReleased drawingsPRM0400-GX-PLG Web new contacts title block
3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol KIT, 2 POSN, F/M PLUG, SCKT PRM SERIES™ MACH CONT, MATES WITH PRM0400-G2.PNL B PRM0400-G(X)-PLG A1 11 TZ 1JAN20 RC 2FEB20 TZ TZ 3MAR20 SEE NOTES NONE C--CONTACT COPPER ALLOY SILVER PLATED CONTACT RETAINER CLIP PRM0400 CONTACT HOUSING
CHARGE OUTPUT ACCELEROMETER Revision: N - PCB
Size (Hex x Height) 0.28 in x 0.64 in 7.1 mm x 16.3 mm Weight 0.071 oz 2.0 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 5-40 Male 5-40 Male [4] All specifications are at room temperature unless otherwise specified.
Model 356A24 Triaxial, low-profile, ceramic shear ICP® accel ... - PCB
Size (Height x Length x Width) 0.28 in x 0.47 in x 0.47 in 7.0 mm x 12.0 mm x 12.0 mm Weight(without cable) 0.11 oz 3.1 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified.
BergStik 2.54mm | FCI Basics | Board to Board Connector | Amphenol
BergStik® 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Contact our Live Chat for more info.
Model HT640B01 High Temperature 4-20 mA Velocity Transmitter ...
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Model Number SEN040F TRIAXIAL ICP ACCELEROMETER - PCB
Size (Height x Length x Width) 0.40 x 0.77 x 0.40 in 10.2 x 19.6 x 10.2 mm Weight 0.18 oz 5.0 gm [1] Electrical Connector ¼-28 4-Pin ¼-28 4-Pin Electrical Connector Position Side Side Mounting Thread 5-40 Female 5-40 Female . All specifications are at room temperature unless otherwise specified . In the interest of constant product ...
amphe-power-radsok-technology-catalog-amphenol-industrial
800-400-7041 www.heilind.com J&K Connectors Seattle, WA Phone: 206-674-3300 www.jkconnectors.com Madison Electronics Fraser, MI Phone: 800-521-0616 www.madisonelectric.com Mouser Electronics Mansfield, TX Phone: 800-346-6873 www.mouser.com Newark Chicago, IL Phone: 800-463-9275 www.newarkinone.com NIES Electronic Frankfurt, Germany Phone ...
Model 356A15 | PCB Piezotronics
Model 356A15:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn.
Gen Z Connectors | 4C-HP Connector | PECFF Connector | Mini Cool Edge 0 ...
Mini Cool Edge 0.60mm high density, scalable connectors support Gen Z system architecture, which delivers high performance and enhanced signal integrity.
3782-600X-dB - XMA
Atten, TNC-m/f, 18GHz, 2W
Absolute, Non-Contact Position Sensors User’s Manual ... - Temposonics
The buffer size determines the maximum number of data points that will be displayed in the graph in the X-axis. When the buffer is full the oldest data will be discarded. To change the buffer size enter the desired buffer size. Select ‘OK’ to save the new graph settings or Select ‘Cancel’ to cancel the changes. Note:
PLATINUM STOCK SENSORS - PCB
(5-40 UNF) & (M3 X 0.5) n. 10 mV/g (1.0 mV/(m/s²)), 1 to 10 kHz (2 gm) n. 5-44 side connector . n. Quartz shear. n. Titanium housing . MINIATURE ICP ...
4-20 mA TRANSMITTERS - PCB
Model 081A40: Mounting stud, 1/4-28 x 0.438” long stainless steel screw with hex socket and brass tip Model M081A61: Mounting stud, 1/4-28 to M6x1 x 8.6 mm long, BeCu w/shoulder
TFC Coaxial Cable Product Information Sheet Type:T75MCT95T-V(CMR-CMG ...
400 6.98 22.90 450 7.37 24.18 500 7.86 25.79 550 8.27 27.13 600 8.66 28.41 750 9.75 31.99 870 10.53 34.55 1000 11.34 37.20 1200 12.37 40.58 1500 13.78 45.21 2000 15.95 52.33 2250 16.96 55.64 3000 19.61 64.34 Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 83 ...
PL 700SM B SERIES Metal Shell Auto Connectors 27 pole capacity circular ...
connectors attach to a cable with a Press & SealTM backshell that provides the refined look and performance of an overmolded product. Packaging (intuitive, compact, configurable) Pulse-Lok® auto-latch / mating confirmation Miniature .700” diameter circular shell Up to 27 contact positions 14 standard color combinations