Search Results for tc-400-tm-x
4001538 | Amphenol Global Search | Amphenol
4001538 | Amphenol Global Search | Amphenol Amphenol Broadband Solutions. 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800 Fax +1-434-432-1821 www.timesfiber.com. Amphenol’s cable products include coaxial, audio/video and data communications as well as custom cable solutions.
Millipacs® 2MM Hard Metric Series - Vertical Header Connectors
wwwapenol-csco Disclaimer Please note tat te aove inoration is sect to cane itot notice Millipacs® 2MM Hard Metric Series - Vertical Header Connectors MATERIAL § Insulator Material: Thermoplastic UL94 V-0 for standard press-fit and high temperature polymer for
is a registered trademark of PCB Piezotronics, Inc.
Size (Diameter x Height) 0.99 in x 1.28 in 25 mm x 32.5 mm Weight 1.8 oz 50 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified.
Model 356B41 | PCB Piezotronics
Model 356B41:Triaxial ICP® seat pad accel., 100 mV/g, 0.5 to 1000 Hz, 5-ft integral cable, conforms to ISO 10326-1
Underwater accelerometer, 100 mV/g - Wilcoxon Sensing Technologies
746, Underwater accelerometer, 100 mV/g, vibration sensor for wet locations
Legacy Products - Temposonics
GSDML file for sensors with firmware 2.1.x . R-Series V PROFINET . Retired R-Series (2004) Output Type / Data Sheet User's / Operating Manual Parameter Software Product Replacement; RH/RP: EtherNet/IP™
Data Sheet EH SSI - Temposonics
I 2 I Temposonics® EH SSI Fig. 1: Time-of-flight based magnetostrictive position sensing principle Fig. 2: Typical application: Plastics processing 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted ...
Literature - Amphenol Aerospace
The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high performance and reduced size and weight.
Temposonics II Ordering Guide
H OW T O O RDER TEMPOSONICS II BUILD-TO-ORDER UNITS How to Order Temposonics II Position Sensors Temposonics II Transducer, Standard Style RB = STANDARD, 3/8 in. SST rod, screw on integral connector RC = 3/8 in. SST rod, quarter turn integral connector RO = 3/8 in. SST rod, 5 ft. integral cable, pigtail connection The following styles (R1 - R3) are deivations of Style RO.
TNC Straight Crimp Jack Times LMR-400 Optimized Bulkhead Rear Mount 50 ...
RF Connector TNC Straight Crimp Jack Times LMR-400 Optimized Bulkhead Rear Mount 50 Ohm TNC Straight Crimp Jack Times LMR-400 Optimized Bulkhead Rear Mount 50 Ohm | 031-6874 JavaScript seems to be disabled in your browser.
Distance Transducers - Airmar
Airmar’s multi-use ultrasonic air transducers are reliable, maintenance-free components of distance and proximity measurement sensors and systems used in industries such as food processing, material handling, robotics and transportation. Safe, compact and rugged, AIRDUCER® transducers provide proven non-contact sensing performance and are ideal for a variety of environments.
Model 350B42 | PCB Piezotronics
Model 350B42:ICP® Triaxial shock accelerometer, 0.1 mV/g, 50k g range, mechanically isolated and electrically filtered, 5-ft integral cable
TNC Male Cable Connector, Lockwire Holes, for RG-214 Cable
SV Microwave introduces the TNC Male Cable Connector, Lockwire Holes, for RG-214 Cable M39012/26-0225 with high-ranking features. Explore now!
Mini Cool Edge 0.60mm Connectors | GenZ, EDSFF, OCP NIC 3.0, SFF-TA ...
Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for new generation small form factor system. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications.
HART-enabled vibration transmitter - Wilcoxon Sensing Technologies
Wicoon ensin ecnooies Progress rive Frederi M SA An Amhenol Comany 99249 Rev.F4 01/23 Note: Due to continuous process improvement, specifications are subject to change without notice.
Model 378B02 | PCB Piezotronics
Model 378B02:1/2" prepolarized free-field condenser microphone, 50 mV/Pa (+/-1.5 dB), 3.75 Hz - 20 kHz (+/-2 dB) with 1/2" ICP® preamplifier
Trex-Onics® Reduced Diameter Power Cable - TPC Wire
1,666 x 34: 130: 1.16: 1,007: No Shielding: Related Products. Super-Trex Type W Portable Power & Automation Cable. Cable Glands. Cable Carrier Systems. Request a Quote Your Wire and Cable Solution Starts Here. Products; Markets; Applications; Resources; About; Request Quote; Contact Us; FAQs; Amphenol TPC Wire & Cable 9600 Valley View Rd
PROBE MICROPHONE ICP® Revision: C - PCB
Temperature Range(20mm Probe Tip) -40 to +752 °F -40 to +400 °C [3] Temperature Range(40mm Probe Tip) -40 to +1472 °F -40 to +800 °C [3][4] Temperature Range(80mm Probe Tip) -40 to +1472 °F -40 to +800 °C [3][4] Influence of Axial Vibration(0.1g (1 m/s²)) 62 dB re 20 µPa 62 dB re 20 µPa [5]
IECEx IECEx - PCB
x - axis pin 1 ground pin 3 sig/pwr z - axis pin 2 sig/pwr y - axis 1 6-32 mounting cap screw included (081a105) 2 3 mounting surface should be flat within .001[.03] tir over dim "a" with a surface finish of 63[1.61] or better for best results for best results: place a thin layer of silicone grease (or equivalent) on interface prior to mounting ...
Model HT356A33 | PCB Piezotronics
Metric mtg stud, 5-40 to M3 x 0.50 long: 1: Optional Versions (HT) High temperature, extends normal operation temperatures. English SI; Temperature Range-65 to +325 °F-54 to +163 °C: Product Documents. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain ...