Search Results for tc-400-tm-x
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 sv microwave, inc. see notes see notes n/a sma plug to jack micro attenuator dc to 18 ghz
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
43F-RA158-P02 - 4.3-10 Female C - RFS Technologies
Screw 4.5 x 125 mm (0.177 x 4.92 in) for plastic plug. Add to my e-catalog Download PDF datasheet. Screw M4 x 105 mm (4.13 in), for metal plug. Add to my e-catalog Download PDF datasheet. Round base, 80 mm (3.15 in) in height, Black, Flame Retardant. Add to my e-catalog Download PDF datasheet.
Super-Trex “Y” Splitter - tpcwire.com
Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 213 Mini Quick-Connects™ Micro Quick-Connects™ Nano Quick-Connects™ Specilty Quick-Connects™ Eternet Cable 1. UNIQUE RATCHETING NUT DESIGN — Asseblies Pin Molde Vale Plu DIN Connectors Extension Cords M23 Connector ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION
decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 12:1 see notes see notes n/a threaded smpm r/a f connector for .086 cable. title: 3222-40059.pdd author: sv_microwave\pdm (pdmh2) created date:
180度水平安装铜管端子 - 组件 - Amphenol-gec
系列:PowerLok系列类型:180度水平安装铜排端子连接器类型:插座安培:300安培芯位:3芯...
$PSKHQRO - Amphenol Sine
Title: C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13-4P-BM0X-A3.dwg Author: JHead Created Date: 7/25/2019 11:12:26 AM
ABS Coaxial Cable Product Type: T6TQP77-LTV (AA) Black -051M
ABS Coaxial Cable Product Type: T6TQP77-LTV (AA) Black -051M Document: t6tqp77-ltv aa black-051m_1.8ghz18.docx Revision: 12.10.2018 Page: 2 of 2
31770110000RAI - Amphenol Air LB
00175550402 Module 1750 Standard 2 x (1 ct #12 + 2 cts #16) 00175560102 Module 1750 Standard 1 ct #10 + 3 cts #16 + 8 cts #20 . 1750 modules with inserted components | 15 product(s) Filter. Fermer. Type of inserted components. Type of inserted components. Diode; Resistance; 00176591302 ...
APXVB3L20B 43-C-I20 - amphenol-antennas.com
Dimensions 1950 x 350 x 200 mm (76.8 x 13.8 x 7.9 in) APXVB3L20B_43-C-I20 APXVB3L20B_43-C-I20S 65° 1950 mm INTEGRATED RET SITE SHARING OPTIONAL ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT APXVB3L20B_43-C-I20 ACU ...
MASTER Connector Catalog - Clip.qxp Layout 1
Clip Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C504 10M006 376 3 KEY FEATURES! 3.80L x 1.50W x 0.70H mm! Forward contact! Side protected
G:EngineeringacadContactsA SeriesStamped and FormedSize ...
3) note reference = x contact, socket, stamped, size 20, 16-22 awg, a series b at62-20-02xx a2 11 rookie 14/sep/20 orion 15/sep/20 tommy 16/sep/20 c none notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 20 4. specifications: 4.1 current rating: 7.5 amps 4.2 contact millivolt drop ...
BATTERIE-HAUPTSCHALTER RELAIS
Abmessungen, Anschluss L 100 x B 110 x H 50 mm, M8 Schutzart IP 54 n FBR 265 Bestell-Nr.: 0 8302 2650 n FBR 500 -12 Bestell-Nr.: 7 0010 7700 n FBR 500 -24 Bestell-Nr.: 7 0010 7702 Dauerstrom 140 A 140 A Ausführung Einbau- /Flanschmontage Batteriemontage Anschluss M10 M10 Abmessungen 116 x l 64 mm 116 x l 64 mm Einbauloch-l 25 mm n Type BH1 0F
NovaSensor P2705 Low Pressure MEMS Sensor Die
1.85 x 1.5 x 0.86 mm L x W x H, with glass Media Compatibility Clean dry air, non-corrosive gases Performance Parameters (1) Value for 51600, 51601, 51608 Value for 51605, 51606 Units Notes Zero Offset ± 10 ± 10 mV/V 2 Pressure Non Linearity (BFSL) ± 0.3 ± 0.35 %FSO 3 Pressure Hysteresis ± 0.1 ± 0.1 %FSO 4
B175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Furuno 12-Pin, DT
B175 Medium Ultra-Wide Chirp, 1kW, 20° Tilt, Furuno 12-Pin, DT
main | M188LH Chirp-ready Thru-hull
M188LH Chirp-ready Thru-hull. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Configurator Singles | Amphenol
Part # 341018: type: PL900RG-N Connector: Circuit Count: 9: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
www.amphenol-airlb.de
%PDF-1.5 %âãÏÓ 4206 0 obj > endobj xref 4206 87 0000000016 00000 n 0000007037 00000 n 0000007142 00000 n 0000007680 00000 n 0000007795 00000 n 0000008425 00000 n 0000008464 00
Open Device Manager Scroll Down Select LPT)’ Click ‘View’ Then ‘Show ...
x v Matthe* DVD Devices by Devices by container Resources by type by connection IntMface IOEAWATAPI and pointing devices Network adapters Printers Sound, video and game > copies > Serial wSDPrintProvider Displays legacy devices and devices that are no longer installed. Device Manager File Action View Help v AAS-MHOKEOI Audio inputs and outputs
Protimeter Mini Moisture Meters - amphenol-sensors.com
Specifications Calibration Chart 150 commonly used species Plug in Extension pin probe (Included) Calibration Check device (Included) Case Pouch with belt loop (Included)